The highly efficient power electronics system for rack mounting from Phoenix Contact features a high degree of investment security. It enables the cost-effective operation of your DC charging infrastructure for the fast charging of electric vehicles. The modular and scalable system is optimized for DC charging with high voltages and currents. Each system cabinet can provide a charging power of up to 350 kW.
CHARX PS/3AC/500DC/20KW
-
DC power module
1158272
CHARX power advanced, Fast charging module for setting up DC charging stations, 19" rack mounting, input: 3-phase, output: 150 V DC...500 V DC / 0 A...66 A. The product is being prepared for compliance with the Cyber Resilience Act (CRA).
Product details
| Note on application | As things stand now, we are preparing the product so that, as of December 11, 2027, it will comply with the requirements of the EU Cyber Resilience Act (CRA) based on the information currently available regarding the CRA. |
| AC operation | |
| Input voltage range | 3x 340 V AC ... 440 V AC |
| Frequency range | 3x 50 Hz ... 60 Hz ±10 % |
| Input current | 3x 36 A (340 V AC) |
| 3x 32 A (400 V AC) | |
| Nominal power consumption | 22170 VA |
| Rated short-time current carrying capacity (ICW) | 10 kA |
| Rated peak withstand current (IPK) | 17 A |
| Duration (ICW) | 60 ms |
| Short-circuit current rating (SCCR) | 10 kA |
| Power factor | 0.98 (25% ... 60% output load) |
| ≥ 0.99 (60% ... 100% output load) | |
| Total distortion (THDi) | 0.02 % |
| Insulation resistance | > 10 MΩ |
| Supply system configuration | Star network (TN, TT, IT (PE)) |
| DC operation | |
| Input voltage range | 300 V DC ... 600 V DC |
| Derating | < 350 V DC (60 W/V DC) |
| Nominal input voltage range | 350 V DC ... 500 V DC |
| Input current | 3x 20 A (300 V DC) |
| 3x 12 A (600 V DC) | |
| Supply system configuration | DC grid |
| Efficiency | > 96.5 % (400 V AC, 50 % < POut < 100 %) |
| > 97 % (600 V DC, POut > 50 %) | |
| Output voltage range | 150 V DC ... 500 V DC |
| Output current range | 0 A ... 66 A |
| Nominal power | 20 kW |
| Power dissipation standby | < 5 W |
| Protection against overvoltage at the output (OVP) | > 550 V DC |
| Derating | > 45 °C (1.65 A/K) |
| > 45 °C (0.5 kW/K) | |
| Control deviation | < 1 % (Current deviation Static load change 20 % ... 100 %) |
| ± 0.2 % (Input voltage change ±20 %) | |
| Switch-on delay | < 2 s |
| Overshoot behavior | < 1 % (Switch-on procedure) |
| Connection technology | |
| Position marking | 2x L1, 2x L2 (PE), 2x L2, 2x L3 (PE), 2x L3, 2x L1 (PE) |
| Conductor connection | |
| Connection method | Push-in connection |
| rigid | 6 mm² ... 10 mm² |
| flexible | 6 mm² |
| flexible with ferrule without plastic sleeve | 6 mm² |
| flexible with ferrule with plastic sleeve | 6 mm² |
| AWG | 10 ... 8 (Cu) |
| Stripping length | 10 mm (Rigid/flexible/ferrule) |
| Connection technology | |
| Position marking | 1x +/-, 1x +/-, 1x +/- |
| Conductor connection | |
| Connection method | Push-in connection |
| rigid | 6 mm² ... 10 mm² |
| flexible | 6 mm² |
| flexible with ferrule without plastic sleeve | 6 mm² |
| flexible with ferrule with plastic sleeve | 6 mm² |
| AWG | 10 ... 8 (Cu) |
| Stripping length | 10 mm (Rigid/flexible/ferrule) |
| CAN-Bus | |
| Specification | CANopen standard |
| Interface | CAN bus |
| Number of interfaces | 1 |
| Connection method | 2x RJ45 |
| Supported protocols | CAN 2.0B |
| Locking | Locking clip |
| Transmission physics | wired |
| Topology | Daisy Chain |
| Transmission speed | 500 kbps (BCT Protocol) |
| Transmission length | max. 30 m |
| Termination resistor | 120 Ω () |
| Number of power modules as CAN bus devices | max. 30 (BCT Protocol) |
| Number of phases | 3 |
| Electrical isolation between input and output | yes |
| Insulation voltage input/output | 4240 V DC (Reinforced insulation) |
| Insulation voltage input, output / housing | 2614 V DC (Basic insulation) |
| Insulation voltage input, output/signal, communication | 4242 V DC (Reinforced insulation) |
| Insulation voltage signal, communication/housing | 707 V DC (Basic insulation) |
| Product type | DC power module |
| Product family | CHARX power advanced |
| Service life | 85000 h (40°C, electrolytic capacitators) |
| 70000 h (40 °C, fan) | |
| Special properties | The product is being prepared for compliance with the Cyber Resilience Act (CRA) |
| Internal fan | yes |
| Volumetric flow | 160 m³/h (POut = 100 %, 45 °C) |
| Flow direction | from front to back |
| Insulation characteristics | |
| Protection class | I |
| Overvoltage category (IEC 60664-1) | III (AC/DC rectified from < 300 V AC) |
| II (DC) | |
| Pollution degree | 2 |
| Item dimensions | |
| Width | 483 mm |
| Height | 89 mm |
| Depth | 540 mm |
| Rack unit | 2 U |
| Mounting type | 19" rack mounting |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -25 °C ... 60 °C |
| Ambient temperature (storage/transport) | -40 °C ... 60 °C |
| Over temperature protection | > 65 °C |
| Maximum altitude | ≤ 2000 m |
| Permissible humidity (operation) | ≤ 95 % (non-condensing) |
| Noise level | < 60 dB (1 m) |
| Electric vehicle conductive charging system - Part 1: General requirements | |
| Standard designation | Electric vehicle conductive charging system - Part 1: General requirements |
| Standards/specifications | IEC 61851-1 |
| Electric vehicle conductive charging system - Part 21-2: EMC requirements for off board electric vehicle charging systems | |
| Standard designation | Electric vehicle conductive charging system - Part 21-2: EMC requirements for off board electric vehicle charging systems |
| Standards/specifications | IEC 61851-21-2 (Class B) |
| Electric vehicle conductive charging system – Part 23: DC electric vehicle charging station | |
| Standard designation | Conductive charging systems for electric vehicles – Part 23: DC supply equipment for electric vehicles |
| Standards/specifications | IEC 61851-23 |
| Safety requirements for power electronic converter systems and equipment - Part 1: General | |
| Standard designation | Safety requirements for power electronic converter systems and equipment - Part 1: General |
| Standards/specifications | IEC 62477-1 |
| Standard for Safety for Electric Vehicle (EV) Charging System Equipment | |
| Standard designation | Standard for Safefy for Electric Vehicle (EV) Charging System Equipment |
| Standards/specifications | UL 2202 |
| Power conversion equipment | |
| Standard designation | Power conversion equipment |
| Standards/specifications | CSA C22.2 No. 107.1-16 |
| EMC requirements for noise emission | EN IEC 61000-6-3 |
| EMC requirements for noise immunity | EN IEC 61000-6-2 |
| Item number | 1158272 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | CME |
| Product key | CMER3E |
| GTIN | 4063151163952 |
| Weight per piece (including packing) | 17,500 g |
| Weight per piece (excluding packing) | 16,900 g |
| Customs tariff number | 85044083 |
| Country of origin | CN |
ECLASS
| ECLASS-13.0 | 27040701 |
| ECLASS-15.0 | 27040701 |
ETIM
| ETIM 10.0 | EC002540 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(a)-I, 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-25
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
CHARX CTRL-AXC/1KDC/500A - DC charging controller 1684456
-
AXC F 2152 - Controller 2404267
-
AXL F IF CAN 1H - Communication module 2702668
-
EV-PLCC-AC1-DC1 - DC charging controller 1624130
-
CHARX PS-M2/825DC/1000DC/30KW - DC power module 1296467
-
EV-T2M4CC-DC250A-5,0M70ESBK11 - DC charging cable 1107339
-
EV-T1G2CC-DC200A-5,0M1ASBK11 - DC charging cable 1051695
-
EV-RFID-ELT-IP65 - RFID device 1309687
-
EEM-PM157-SLP - Measuring device 1269236
-
WP 6185-WHPS - Web panel 1290807
-
WP 6156-WHPR - Web panel 1650122
-
RIF-1-BPT/2X21 - Relay base 2900931
Your advantages
Low installation costs with Plug and Play and efficient operation due to the high degree of efficiency
Save space with the innovative design and high power density
Scalable power for each charging point with the flexible assembly of system cabinets and connection of power modules
The operation of large charging parks in the megawatt range is made possible by connecting multiple system cabinets together
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates