CHARX control integrated combines all functions required to control and monitor your 19″ EV charging station. The control module manages up to 5 power modules for fast DC charging up to 500 A. It simplifies the planning, installation, and maintenance of your EV charging station, because it combines all the necessary components, such as charging controller, insulation monitoring, power contactors, fuse, 24 V auxiliary power supply, and many other components.
CHARX CTRL-AXC/1KDC/500A
-
DC charging controller
1684456
CHARX control integrated, Power control unit for the construction of DC charging stations, 19" rack mounting, input: 0 V DC...1000 V DC, output: 0 V DC...1000 V DC / 0 A DC...500 A DC. The product is being prepared for compliance with the Cyber Resilience Act (CRA).
Product details
| Note on application | As things stand now, we are preparing the product so that, as of December 11, 2027, it will comply with the requirements of the EU Cyber Resilience Act (CRA) based on the information currently available regarding the CRA. |
| DC power channels | |
| Number of DC input channels | 5 |
| Input voltage range | 5x 0 V DC ... 1000 V DC |
| Input current | max. 150 A DC (per channel) |
| Digital | |
| Number of digital inputs | 4 |
| Connection method | Push-in connection |
| Input name | can be freely assigned |
| Input voltage range Signal range | -0.5 V DC ... 30 V DC |
| Input voltage range 0 signal | -0.5 V DC ... 5 V DC (“0” signal) |
| Input voltage range 1 signal | 15 V DC ... 30 V DC (“1” signal) |
| Typical response time | min. 3 ms |
| Cable length | max. 30 m |
| Digital | |
| Number of digital inputs | 2 |
| Input name | Emergency switching off channels |
| Typical response time | min. 3 ms |
| AC operation | |
| Input voltage range | 3x 400 V AC ... 480 V AC -15 % ... +10 % |
| Frequency range | 50 Hz ... 60 Hz ±10 % |
| Input current | 3x 6 A |
| Supply system configuration | Star network (TN-S, TT) |
| Charging interface | |
| Charging standard | CCS type 2 |
| Output voltage range | 0 V DC ... 1000 V DC |
| Output current range | 0 A DC ... 500 A DC |
| Output current | 250 A |
| Digital | |
| Output name | can be freely assigned |
| Number outputs | 4 |
| Resistance to permanent reverse voltage | max. 500 mA |
| Supply of external I/O devices | |
| Number outputs | 6 |
| Output voltage | 230 V AC |
| Nominal power | max. 1150 W |
| Supply of external I/O devices | |
| Number outputs | 7 |
| Output voltage | 24 V DC |
| Nominal power | max. 168 W |
| Supply of external I/O devices | |
| Number outputs | 1 |
| Output voltage | 24 V DC |
| DC Input + | |
| Designation | DC Input + |
| Position | X2 |
| Conductor connection | |
| Connection method | T-LOX knee lever connection |
| rigid | 10 mm² ... 50 mm² |
| flexible | 16 mm² ... 50 mm² |
| flexible with ferrule without plastic sleeve | 10 mm² ... 50 mm² |
| flexible with ferrule with plastic sleeve | 10 mm² ... 50 mm² |
| Stripping length | 20 mm (rigid/flexible) |
| 8 mm (Ferrule) | |
| AC supply voltage | |
| Designation | AC supply voltage |
| Conductor connection | |
| Connection method | Push-in spring connection |
| rigid | 0.2 mm² ... 10 mm² |
| flexible | 0.2 mm² ... 6 mm² |
| flexible with ferrule without plastic sleeve | 0.25 mm² ... 6 mm² |
| flexible with ferrule with plastic sleeve | 0.25 mm² ... 6 mm² |
| rigid (AWG) | 24 ... 8 |
| Stripping length | 15 mm |
| DC output power | |
| Designation | DC output power |
| Conductor connection | |
| Connection method | T-LOX knee lever connection |
| rigid | 25 mm² ... 95 mm² |
| flexible | 25 mm² ... 95 mm² |
| flexible with ferrule without plastic sleeve | 25 mm² ... 95 mm² |
| flexible with ferrule with plastic sleeve | 25 mm² ... 95 mm² |
| Stripping length | 25 mm |
| Peripheral devices | |
| Designation | Peripheral devices |
| Conductor connection | |
| Connection method | Push-in spring connection |
| rigid | 0.14 mm² ... 1.5 mm² |
| flexible | 0.14 mm² ... 1.5 mm² |
| flexible with ferrule without plastic sleeve | 0.2 mm² ... 1.5 mm² |
| flexible with ferrule with plastic sleeve | 0.2 mm² ... 0.75 mm² |
| rigid (AWG) | 26 ... 16 |
| Stripping length | 8 mm |
| External fans | |
| Designation | External fans |
| Conductor connection | |
| Connection method | Push-in spring connection |
| rigid | 0.2 mm² ... 4 mm² |
| flexible | 0.2 mm² ... 2.5 mm² |
| flexible with ferrule without plastic sleeve | 0.25 mm² ... 2.5 mm² (Stripping length 8 mm) |
| flexible with ferrule with plastic sleeve | 0.25 mm² ... 1.5 mm² (Stripping length 8 mm) |
| rigid (AWG) | 24 ... 12 |
| Stripping length | 10 mm |
| Ethernet | |
| Interface | Ethernet |
| Number of interfaces | 1 |
| Connection method | RJ45 |
| Transmission physics | wired |
| Transmission speed | 100 Mbps |
| CAN-Bus | |
| Interface | CAN bus |
| Number of interfaces | 1 |
| Connection method | RJ45 |
| Supported protocols | CAN 2.0B |
| Locking | Locking clip |
| Transmission physics | wired |
| Topology | Line (daisy-chain connection) |
| Transmission speed | 125 kbps |
| 250 kbps | |
| 500 kbps (Default) | |
| RS-485 | |
| Interface | Serial RS-485 |
| Number of interfaces | 2 |
| Connection method | 2x TX+/RX+, TX-/RX- |
| Transmission physics | wired |
| Product type | DC charging controller |
| Product family | CHARX control integrated |
| Operating mode | Stand-Alone |
| Client | |
| Server | |
| Special properties | The product is being prepared for compliance with the Cyber Resilience Act (CRA) |
| Internal fan | yes |
| Insulation characteristics | |
| Protection class | I |
| Pollution degree | 2 |
| Item dimensions | |
| Width | 483 mm |
| Height | 134 mm |
| Depth | 598 mm |
| Mounting type | 19" rack mounting |
| Housing material | Zn-Al alloy |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -25 °C ... 55 °C |
| Ambient temperature (storage/transport) | -40 °C ... 70 °C |
| Maximum altitude | ≤ 2000 m |
| Permissible humidity (operation) | ≤ 95 % (non-condensing) |
| Noise level | < 65 dB (1 m) |
| Electric vehicle conductive charging system - Part 1: General requirements | |
| Standard designation | Electric vehicle conductive charging system - Part 1: General requirements |
| Standards/specifications | IEC 61851-1 |
| Electric vehicle conductive charging system - Part 21-2: EMC requirements for off board electric vehicle charging systems | |
| Standard designation | Electric vehicle conductive charging system - Part 21-2: EMC requirements for off board electric vehicle charging systems |
| Standards/specifications | IEC 61851-21-2 (Class B) |
| Electric vehicle conductive charging system – Part 23: DC electric vehicle charging station | |
| Standard designation | Conductive charging systems for electric vehicles – Part 23: DC supply equipment for electric vehicles |
| Standards/specifications | IEC 61851-23 |
| Item number | 1684456 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | ##### |
| Product key | CMERZE |
| GTIN | 4067923240520 |
| Weight per piece (including packing) | 148,000 g |
| Weight per piece (excluding packing) | 14,400 g |
| Customs tariff number | 85371091 |
| Country of origin | IN |
ECLASS
| ECLASS-13.0 | 27144703 |
| ECLASS-15.0 | 27144703 |
ETIM
| ETIM 10.0 | EC002889 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(a), 7(c)-I, 7(c)-II |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-25
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Diboron trioxide (CAS: 1303-86-2) |
| Lead monoxide (lead oxide) (CAS: 1317-36-8) | |
| Lead (CAS: 7439-92-1) | |
| 6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS: 119-47-1) | |
| 1,1'-(ethane-1,2-diyl)bis[pentabromobenzene] (DBDPE) (CAS: 84852-53-9) | |
Compatible products
-
-
CHARX PS-M2/3AC/1000DC/30KW - DC power module 1232243
-
CHARX PS-M2/825DC/1000DC/30KW - DC power module 1296467
-
EV-T2M4CC-DC250A-5,0M70ESBK11 - DC charging cable 1107339
-
APP-LIC-OCPP - License 1830120
-
EV-RFID-ELT-IP65 - RFID device 1309687
-
EV-RFID-ELT-PCB - RFID device 1309772
-
EEM-PM157-SLP - Measuring device 1269236
-
FL SWITCH 1005N - Industrial Ethernet Switch 1085039
-
WP 6156-WHPR - Web panel 1650122
-
PLD E 409 W 350 MS - LED enclosure light 1319573
-
PTU 35/4X10 - Potential collective terminal 3002371
-
CHARX RFID/NFC-PCB - RFID/NFC device 1391227
Your advantages
Efficient and space-saving, as all functions are combined in one highly integrated device
Fast installation and maintenance with 19″ standard and push-in fast connection
Compliant with European safety and EMC standards in accordance with EN 61000
Easy system integration and remote access with comprehensive interfaces
Easy system integration and remote access with comprehensive interfaces
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates