The highly efficient power electronics system for rack mounting from Phoenix Contact features a high degree of investment security. It enables the cost-effective operation of your DC charging infrastructure for the fast charging of electric vehicles. The modular and scalable system is optimized for DC charging with high voltages and currents. Each system cabinet can provide a charging power of up to 360 kW.
CHARX PS-M2/825DC/1000DC/30KW
-
DC power module
1296467
CHARX power basic, Fast charging module for setting up DC charging stations, 19" rack mounting, output: 30 V DC...1000 V DC / 0 A...100 A
Product details
TÜV SÜD Type tested
Approval ID: N8A 029429 0025Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
125 V | - 1.5 |
EAC
Approval ID: RU*DE*01.B.85589/21EU-Type Examination Certificate
Approval ID: E8A 029429 0046TÜV SÜD Type tested
Approval ID: B 029429 0024TÜV Rheinland
Approval ID: CU 72303251 01Compatible products
Your advantages
Low installation costs with Plug and Play and efficient operation due to the high degree of efficiency
Save space with the innovative design and high power density
Scalable power for each charging point with the flexible assembly of system cabinets and connection of power modules
The operation of large charging parks in the megawatt range is made possible by connecting multiple system cabinets together
Optimum integration into photovoltaic systems, thanks to maximum power point tracking