EV-PLCC-AC1-DC1
-
DC charging controller
1624130
Programmable charging controller for DC and AC charging of electric vehicles in accordance with IEC 61851-1,-23, DIN SPEC 70121 (integrated cellular modem deactivated as of HW05/SW2.27)
Free download available.
Downloads
Product details
| Digital | |
| Number of digital inputs | 16 |
| Connection method | COMBICON connectors |
| Description of the input | EN 61131-2 type 1 |
| Input voltage range | -0.5 V DC ... 30 V DC |
| -0.5 V DC ... 5 V DC (“0” signal) | |
| 15 V DC ... 30 V DC (“1” signal) | |
| Typical response time | min. 3 ms |
| Cable length | max. 30 m |
| Resistance to permanent reverse voltage | max. 500 mA |
| Digital | |
| Connection method | COMBICON connectors |
| Number outputs | 16 |
| Output voltage | 24 V DC |
| Maximum output current per channel | 500 mA |
| Switching | |
| Output name | AC charging locking system |
| Maximum output current | max. 2 A |
| Maximum output voltage | 12 V DC (Internal supply) |
| Conductor connection | |
| Conductor cross-section rigid | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section flexible | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 28 ... 16 |
| Interface | Ethernet (2x) |
| Wireless | |
| Interface description | 4G / 2G |
| Note | Deactivated in HW revision 05/SW version 2.27 |
| Connection method | SMA (female) |
| Impedance | 50 Ω |
| DC charging | |
| Standards/regulations | IEC 61851-1 |
| IEC 61851-23 | |
| Charging mode | Mode 4 |
| Communication | DIN SPEC 70121 |
| Cable length | max. 10 m |
| Proximity | Analog input, reserved for future applications |
| Temperature sensors | 2x Pt 1000 |
| Temperature range | -20 °C ... 120 °C |
| Relay type | DC charging enabled |
| Maximum switching voltage | 30 V (External supply) |
| Max. switching current | 6 A (External supply) |
| AC charging | |
| Standards/regulations | IEC 61851-1, Annex A+B |
| Charging mode | Mode 3, Case B + C |
| Locking control | Relay output, supplied internally |
| Locking feedback | Resistance measurement |
| Voltage | ± 12 V |
| Maximum current for locking actuators | 2 A |
| Activation time | Can be set via application program |
| Behavior in the event of voltage drop | Automatic unlocking |
| Switching thresholds | Can be set via application program |
| Temperature sensors | 1x Pt 1000 (evaluation via application program) |
| Temperature range | -20 °C ... 120 °C |
| Relay type | AC charging enabled |
| Maximum switching voltage | 30 V (External supply) |
| Max. switching current | 6 A (External supply) |
| RS-485 | |
| Interface | RS-485 2-wire |
| Connection method | COMBICON connectors |
| Number of interfaces | 2 |
| Transmission length | max. 3 m (with shielded cable max. 30 m) |
| Termination resistor | 120 Ω (Can be connected internally) |
| RS-232 | |
| Interface | RS-232 |
| Connection method | COMBICON connectors |
| Number of interfaces | 2 |
| Transmission length | max. 3 m (with shielded cable max. 30 m) |
| Ethernet | |
| Interface | Ethernet |
| Connection method | RJ45 jack |
| Number of interfaces | 2 |
| Transmission length | max. 100 m |
| CAN-Bus | |
| Interface | CAN bus |
| Connection method | COMBICON connectors |
| Number of interfaces | 1 (Transparent mode, CAN 2.0a, 11 Bit Object Identifier, CAN 2.0b, 29 Bit Object Identifier) |
| Transmission speed | 500 kbps (Default) |
| 125 kbps, 250 kbps, 1000 kbps (adjustable) | |
| Transmission length | max. 3 m (with shielded cable max. 30 m) |
| Termination resistor | 120 Ω (Can be connected internally) |
| RAM | 1 Mbyte (Program memory, 86 K instructions (IL)) |
| min. 4 Mbyte (Configuration memory according to the storage medium) | |
| Data storage system | 1 Mbyte |
| 48 kByte (retentive) | |
| Operating system | NVRAM |
| Control | 8 control tasks |
| Programming tool | PC Worx |
| Processing speed | 1.3 ms (1 K mix instructions) |
| 90 µs (1 K bit instructions) | |
| Battery | integrated (rechargeable battery buffered) |
| Diagnostics tool | DIAG+ |
| Runtime system | eCLR |
| Supply | |
| Supply voltage UL | 24 V DC |
| Supply voltage range UM | 24 V DC -15 % / +20 % (in accordance with EN 61131-2) |
| Segment circuit supply US | 24 V DC -15 % / +20 % (in accordance with EN 61131-2) |
| Current consumption from UM | max. 8 A DC |
| Current consumption from US | max. 8 A DC |
| Power supply at UL | max. 0.8 A DC |
| Power supply at UM | max. 8 A DC (sum of UM + US) |
| Power supply at US | max. 8 A DC (sum of UM + US) |
| Real-time clock | |
| Realtime clock | yes |
| Supply | |
| Supply voltage | 24 V DC (Length of cable max. 30 m) |
| Supply voltage range | 19.2 V DC ... 30 V DC (Incl. all tolerances, incl. residual ripple) |
| Residual ripple | 5 % |
| Product type | DC charging controller |
| Product family | CHARX control professional |
| Type | in housing |
| Operating mode | Stand-Alone |
| Client | |
| Server | |
| Modem for communication present | no |
| Number of charging points | 2 |
| Charging controller | |
| Width | 285 mm |
| Height | 158 mm |
| Depth | 70 mm |
| Mounting type | DIN rail mounting |
| Mounting position | horizontal |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -25 °C ... 55 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Permissible humidity (operation) | 10 % ... 95 % (according to DIN EN 61131-2, non-condensing, no ice formation) |
| Permissible humidity (storage/transport) | 10 % ... 95 % (in accordance with EN 61131-2) |
| Shock (operation) | 25g (Criterion 1, according to IEC 60068-2-27) |
| Vibration (operation) | 5g |
| Vibration (storage/transport) | 5g |
| Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above mean sea level) |
| Air pressure (storage/transport) | 58 kPa ... 106 kPa (up to 4500 m above mean sea level) |
| Standards | |
| Standards/regulations | IEC 61851-23 |
| DIN SPEC 70121 | |
| Conformity/Approvals | |
| Conformance | CE-compliant |
| Conformance with EMC directives | Immunity test in accordance with EN 61000-6-2/IEC 61000-6-2 Electrostatic discharge (ESD)EN 61000-4-2/IEC 61000-4-2 Criterion B, ±4 kV contact discharge, ±8 kV air discharge |
| Immunity test in accordance with EN 61000-6-2/IEC 61000-6-2 Electromagnetic fieldsEN 61000-4-3/IEC 61000-4-3 Criterion A, Field intensity: 10 V/m | |
| Immunity test in accordance with EN 61000-6-2/IEC 61000-6-2 Fast transients (burst)EN 61000-4-4/IEC 61000-4-4 Criterion B, ±2 kV | |
| Immunity test in accordance with EN 61000-6-2/IEC 61000-6-2 Transient overvoltage (surge)EN 61000-4-5/IEC 61000-4-5 Criterion B, Supply lines: 1 kV, Signal/data lines: 0,5 kV | |
| Immunity test in accordance with EN 61000-6-2/IEC 61000-6-2 Conducted interferenceEN 61000-4-6/IEC 61000-4-6 Criterion A, Test voltage 10 V | |
| Noise emission test in accordance with EN 61000-6-4/IEC 61000-6-4 EN 55011 Class A |
| Item number | 1624130 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | XWB |
| Product key | XWBSAA |
| GTIN | 4055626240572 |
| Weight per piece (including packing) | 1,118 g |
| Weight per piece (excluding packing) | 1,353 g |
| Customs tariff number | 85371091 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27144703 |
| ECLASS-15.0 | 27144703 |
ETIM
| ETIM 10.0 | EC002889 |
UNSPSC
| UNSPSC 21.0 | 39121800 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| 2,2',6,6'-tetrabromo-4,4'-isopropylidenediphenol (CAS: 79-94-7) | |
| SCIP | 1bd972d9-9ece-4d0f-ab25-732e97c3ad60 |
Compatible products
Your advantages
Programmable charging controller for AC and DC charging stations
Programmable with PC Worx in accordance with IEC 61131
Function blocks for vehicle communication in accordance with DIN SPEC 70121
Extensive I/Os and serial interfaces for system peripherals
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates