CHARX power distribute supplies AC mains voltage to up to five power modules in your 19″ fast charging station. It also supplies power to the control module. Integrated surge protection, miniature circuit breakers, and overheating protection ensure the maximum safety of all downstream modules and cables. This enables the fused connection of power modules of overvoltage category II.
CHARX AC-DIS/150KW
-
AC distribution module
1342893
CHARX power distribute, AC distribution unit (PDU) for setting up DC charging stations, 19" rack mounting, output: 400 V AC...480 V AC / 54 A, 6 A
Product details
| Input voltage range | 3x 400 V AC ... 480 V AC -15 % ... +10 % |
| 3x 340 V AC ... 530 V AC | |
| Frequency range | 50 Hz ... 60 Hz ±10 % |
| Input current | 3x 232 A |
| Supply system configuration | Star network (TN-S, TT) |
| Nominal power | 150 kW |
| Supply of external I/O devices | |
| Number outputs | 5 |
| Output voltage range | 3x 400 V AC ... 480 V AC (L1...L3) |
| 3x 340 V AC ... 530 V AC (L1...L3) | |
| Supply of external I/O devices | |
| Number outputs | 1 |
| Output voltage range | 3x 400 V AC ... 480 V AC (L1...L3, N) |
| 3x 340 V AC ... 530 V AC (L1...L3, N) | |
| Input power | |
| Designation | Input power |
| Conductor connection | |
| Connection method | T-LOX knee lever connection |
| flexible with ferrule without plastic sleeve | 25 mm² ... 95 mm² |
| flexible with ferrule with plastic sleeve | 25 mm² ... 95 mm² |
| Stripping length | 25 mm |
| Output power | |
| Designation | Output power |
| Conductor connection | |
| Connection method | Push-in spring connection |
| rigid | 1.5 mm² ... 16 mm² |
| flexible | 1.5 mm² ... 16 mm² |
| Stripping length | 18 mm |
| Signals | |
| Designation | Signals |
| Conductor connection | |
| Connection method | Push-in spring connection |
| rigid | 0.2 mm² ... 4 mm² |
| flexible with ferrule without plastic sleeve | 0.25 mm² ... 1.5 mm² |
| flexible with ferrule with plastic sleeve | 0.25 mm² ... 2.5 mm² |
| rigid (AWG) | 24 ... 12 |
| Stripping length | 10 mm |
| Signal output | |
| Connection labeling | Temperature relay (OTP) |
| Function | Operating state forwarding |
| Switch contact (floating) | N/O contact |
| Switching voltage | 30 V DC |
| Current carrying capacity | 1 A |
| Signal output | |
| Connection labeling | Surge protection (SPD) |
| Function | Operating state forwarding |
| Switch contact (floating) | N/O contact |
| Switching voltage | 30 V DC |
| Current carrying capacity | 1 A |
| Electrical isolation between input and output | no |
| Product type | AC distribution module |
| Product family | CHARX power distribute |
| Internal fan | yes |
| Flow direction | from front to back |
| Insulation characteristics | |
| Protection class | I |
| Overvoltage category (IEC 60664-1) | III |
| Pollution degree | 2 |
| Item dimensions | |
| Width | 483 mm |
| Height | 134 mm |
| Depth | 598 mm |
| Rack unit | 3 U |
| Mounting type | 19" rack mounting |
| Housing material | Zn-Al alloy |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -25 °C ... 60 °C |
| Ambient temperature (storage/transport) | -40 °C ... 70 °C |
| Maximum altitude | ≤ 2000 m |
| Permissible humidity (operation) | ≤ 95 % (non-condensing) |
| Noise level | < 67 dB (1 m) |
| Electric vehicle conductive charging system - Part 1: General requirements | |
| Standard designation | Electric vehicle conductive charging system - Part 1: General requirements |
| Standards/specifications | IEC 61851-1 |
| UL specifications | |
| Nominal discharge current In | 20 kA |
| EMC requirements for noise emission | EN 61000-6-3 |
| EMC requirements for noise immunity | EN 61000-6-1 |
| Item number | 1342893 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | CME |
| Product key | CMERZE |
| GTIN | 4063151653668 |
| Weight per piece (including packing) | 14,000 g |
| Weight per piece (excluding packing) | 13,700 g |
| Customs tariff number | 85044060 |
| Country of origin | IN |
ECLASS
| ECLASS-13.0 | 27370107 |
| ECLASS-15.0 | 27370107 |
ETIM
| ETIM 10.0 | EC002498 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-25
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | 1,3,5-Tris(oxiran-2-ylmethyl)-1,3,5-triazinane-2,4,6-trione (TGIC) (CAS: 2451-62-9) |
| Lead (CAS: 7439-92-1) | |
| 2-methyl-1-(4-methylthiophenyl)-2-morpholinopropan-1-one (CAS: 71868-10-5) | |
| SCIP | b1aa396c-152c-48f9-8133-e2918f901856 |
| EF3.1 Climate Change | |
| CO2e kg | 377.43 kg CO2e |
Compatible products
-
-
CHARX PS-M2/3AC/1000DC/30KW - DC power module 1232243
-
EV-T1G2CC-DC200A-5,0M1ASBK11 - DC charging cable 1051695
-
EV-T2M4CC-DC250A-5,0M70ESBK11 - DC charging cable 1107339
-
PLD E 409 W 350 MS - LED enclosure light 1319573
-
EV-RFID-ELT-IP65 - RFID device 1309687
-
WP 4185-WHPS - Web panel 1148690
-
RIF-1-BPT/2X21 - Relay base 2900931
-
EEM-PM157-SLP - Measuring device 1269236
Your advantages
Efficient and space-saving supply of all power modules in the charging station
Fast installation and maintenance with 19″ standard and push-in fast connection
Compliant with European safety and EMC standards in accordance with EN 61000
Includes surge protection, miniature circuit breakers, and protection against overheating
Enables the fuse-protected connection of power modules of overvoltage category II
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates