Controller - AXC F 2152
2404267

PLCnext Control for the direct control of Axioline F I/Os. With two Ethernet interfaces. Complete with connector and bus base module.

Downloads

Product Details


The PLCnext AXC F 2152 controller for the Axioline I/O system is fast, robust and easy to use. It has been consistently designed for maximum performance, easy handling and use in harsh industrial environments.



Utilization restriction
EMC note EMC: class A product, see manufacturer's declaration in the download area
Utilization restriction
CCCex note Use in potentially explosive areas is not permitted in China.

Type modular
Product type Controller
Insulation characteristics
Protection class III (IEC 61140, EN 61140, VDE 0140-1)
Overvoltage category II
Display
Diagnostics display No

Real-time clock
Realtime clock Yes
Description realtime clock 1.73 s/day = 20 ppm at 25 °C
Potentials: Communications power UL feed-in (the supply of the Axioline F local bus UBus is generated from UL)
Supply voltage 24 V DC
Supply voltage range 19.2 V DC ... 30 V DC ()
Current draw max. 442 mA (with 1 A at UBus for the I/Os and UL = 24 V)
Power consumption max. 10.6 W (with 1 A at UBus for the I/Os and UL = 24 V)
Protective circuit Surge protection; electronic
Reverse polarity protection; electronic
Potentials: Axioline F local bus supply (UBus)
Supply voltage 5 V DC (via bus base module)
Power supply unit 1 A

Axioline F connector
Connection method Push-in connection
Conductor cross section, rigid 0.2 mm² ... 1.5 mm²
Stripping length 8 mm

Web server yes
Axioline F local bus
Number of interfaces 1
Connection method Bus base module
Transmission speed 100 Mbps
Ethernet
Bus system RJ45
Number of interfaces 2
Connection method RJ45 jack
Note on the connection method Auto negotiation and autocrossing
Transmission speed 10/100 Mbps (full duplex)
Transmission physics Ethernet in RJ45 twisted pair
Transmission length max. 100 m
No. of channels 2
Protocols supported HTTP
HTTPS
SFTP
SNTP
IPsec
syslog
OPC UA

Processor Arm® Cortex®-A9 2x 800 MHz
Flash memory 512 Mbyte (internal flash memory)
SD card from Phoenix Contact (for external flash memory, see accessories)
Retentive data storage 48 kByte (NVRAM)
RAM 512 Mbyte DDR3 SDRAM
IEC 61131 runtime system
Program memory 8 Mbyte
Data storage 12 Mbyte
Axioline
Amount of process data max. 1482 Byte (per station (total input and output data))
max. 1024 Byte (Axioline F local bus (input))
max. 1024 Byte (Axioline F local bus (output))
Number of supported devices max. 63 (per station)
Number of local bus devices that can be connected max. 63 (observe current consumption)
PROFINET
Device function PROFINET controller, PROFINET device
Specification Version 2.3
Update rate min. 1 ms (4 devices)
min. 16 ms (64 devices)
Conformance Class A
Number of supported devices max. 64 (at PROFINET controller)
Function
Diagnostics display No
Controller redundancy yes
Safety function No

Functionality
Programming languages supported Instruction list (IL)
Symbolic flowchart (SFC)
Ladder diagram (LD)
Function block diagram (FBD)
Structured text (ST)
C++
C#
Java
Python
Simulink
System requirements
Engineering tool PLCnext Engineer
Eclipse
Visual Studio
MATLAB® Simulink®
Application interface OPC UA

Platform: PROFICLOUD
Supports cloud computing yes

Dimensional drawing
Width 45 mm
Height 126.93 mm
Depth 75 mm
Note on dimensions The depth is valid when a TH 35-7,5 DIN rail is used (according to EN 60715).

Color gray

Ambient conditions
Degree of protection IP20
Ambient temperature (operation) -25 °C ... 60 °C up to 2000 m above mean sea level (observe derating)
-25 °C ... 55 °C up to 3000 m above mean sea level (observe derating)
≤ 55 °C (with max. 1 A on UBus)
> 55 °C ... 60 °C (only in conjunction with an Axioline F power module AXL F PWR 1H (Item no. 2688297))
Ambient temperature (storage/transport) -40 °C ... 85 °C
Permissible humidity (operation) 5 % ... 95 % (according to DIN EN 61131-2)
Permissible humidity (storage/transport) 5 % ... 95 % (according to DIN EN 61131-2)
Shock (operation) 30g (according to EN 60068-2-27/IEC 60068-2-27)
Vibration (operation) 5g (according to EN 60068-2-6/IEC 60068-2-6)
Air pressure (operation) 70 kPa ... 106 kPa (up to 3000 m above sea level)
Air pressure (storage/transport) 58 kPa ... 106 kPa (up to 4500 m above mean sea level)

ATEX
Designation ATEX
Identification  II 3 G Ex ec IIC T4 Gc
Certificate TÜV 19 ATEX 8356 X
ATEX
Designation IECEx
Identification Ex ec IIC T4 Gc
Certificate IECEx TUR 19.0031X
ATEX
Designation CCC / China-Ex
Identification Ex ec IIC T4 Gc
Certificate 2021122304114448
ATEX
Designation UL, USA / Canada
Identification cULus
Certificate E238705
ATEX
Designation UL Ex, USA / Canada
Identification Class I, Zone 2, AEx nA IIC T4, Ex nA IIC Gc T4
Class I, Div. 2, Groups A, B, C, D
Certificate E366272
ATEX
Designation Corrosive gas test
Identification ISA S71.04.2013 G3 Harsh Group A,
DIN EN 60068-2-60:2016-06 Method 4

Conformance with EMC directives Immunity test in accordance with EN 61000-6-2/IEC 61000-6-2 Electrostatic discharge (ESD) EN 61000-4-2/IEC 61000-4-2 Criterion B, 6 kV contact discharge, 8 kV air discharge
Immunity test in accordance with EN 61000-6-2/IEC 61000-6-2 Electromagnetic fields EN 61000-4-3/IEC 61000-4-3 Criterion A, Field intensity: 10 V/m
Immunity test in accordance with EN 61000-6-2/IEC 61000-6-2 Fast transients (burst) EN 61000-4-4/IEC 61000-4-4 Criterion B, 2 kV
Immunity test in accordance with EN 61000-6-2/IEC 61000-6-2 Transient overvoltage (surge) EN 61000-4-5/IEC 61000-4-5 Criterion B, DC supply lines: ±0.5 kV/±0.5 kV (symmetrical/asymmetrical), fieldbus cable shield: ±1 kV
Immunity test in accordance with EN 61000-6-2/IEC 61000-6-2 Conducted interference EN 61000-4-6/IEC 61000-4-6 Criterion A, Test voltage 10 V
Noise emission test in accordance with EN 61000-6-4/IEC 61000-6-4
Electromagnetic compatibility Conformance with EMC Directive 2014/30/EU

Mounting type DIN rail mounting

Item number 2404267
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Sales Key DRA
Product Key DRADAC
Catalog Page Page 10 (C-6-2019)
GTIN 4055626356280
Weight per Piece (including packing) 286.3 g
Weight per Piece (excluding packing) 223 g
Customs tariff number 85371091
Country of origin DE


ECLASS

ECLASS-9.0 27242207
ECLASS-10.0.1 27242207
ECLASS-11.0 27242207

ETIM

ETIM 8.0 EC000236

UNSPSC

UNSPSC 21.0 32151700

DNV GL

Approval ID: TAA00000DF

LR

Approval ID: LR2001902TA

KR

Approval ID: HMB17372-AC002

NK

Approval ID: 14A006

BV

Approval ID: 36433/B4 BV

PRS

Approval ID: TE/1020/880590/21

UL Listed

Approval ID: FILE E 238705

cUL Listed

Approval ID: FILE E 238705

BSH

Approval ID: 840

RINA

Approval ID: ELE283021XG

ABS

Approval ID: 21-2187864-PDA

cUL Listed

Approval ID: FILE E 238705

UL Listed

Approval ID: FILE E 238705

PROFINET

Approval ID: Z13024

ABS

Approval ID: 21-2187864-PDA

BSH

Approval ID: 840

BV

Approval ID: 36433/B4 BV

DNV GL

Approval ID: TAA00000DF

KR

Approval ID: HMB17372-AC002

PRS

Approval ID: TE/1020/880590/21

NK

Approval ID: 14A006

RINA

Approval ID: ELE283021XG

LR

Approval ID: LR2001902TA

PROFINET

Approval ID: Z13024

PROFINET

Approval ID: Z13146

IECEx

Approval ID: IECEx TUR 19.0031X

cUL Listed

Approval ID: FILE E 366272

UL Listed

Approval ID: FILE E 366272

cULus Listed

Approval ID: FILE E 366272

IECEx

Approval ID: IECEx TUR 19.0031X
X

ATEX

Approval ID: TÜV 19 ATEX 8356 X
X

ATEX

Approval ID: TÜV 19 ATEX 8356 X

cULus Listed


REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”

Your advantages

Linux operating system
Supports high-level languages
Up to 63 AXIO I/O modules can be mounted side by side
2x Ethernet interfaces (integrated switch)
Increased resistance to EMI
Extended temperature range of  -25 °C ... 60 °C
PROFINET support
Connection to PROFICLOUD
Numerous protocols supported such as: http, https, FTP, OPC UA, SNTP, SNMP, SMTP, SQL, MySQL, DCP, etc.
Connection to the PLCnext Store