Extension module - AXC F XT SPLC 1000
1159811

The AXC F XT SPLC 1000 (SPLC 1000) is a left-alignable, safety-oriented control for operating PROFIsafe devices. The SPLC 1000 is connected to the AXC F 2152 or AXC F 3152 modular controllers from the PLCnext Control series.

Downloads

Product Details




External dimensions
Width / Height / Depth 45 mm / 126.93 mm / 75 mm (The depth is valid when a TH 35-7,5 DIN rail is used (according to EN 60715).)

General If the SPLC-1000 is operated with AXC F 2152, the AXC BS L 2 bus base module must be used.

Color yellow

Web server No
Extension bus
Bus system PCIe
Number of interfaces 2

Function
Diagnostics display No
Controller redundancy No
Safety function yes

Type modular
Product type I/O component
Insulation characteristics
Protection class III (IEC 61140, EN 61140, VDE 0140-1)
Display
Diagnostics display No

Supply
Supply voltage 24 V DC
Supply voltage range 19.2 V DC ... 30 V DC (including all tolerances, including ripple)
Max. current consumption 100 mA
Typical current consumption 80 mA
Potentials: Supply of the logic voltage UL
Supply voltage 24 V DC
Supply voltage range 19.2 V DC ... 30 V DC (including all tolerances, including ripple)
Current draw max. 100 mA
typ. 80 mA
Protective circuit Reverse polarity protection; Polarity protection diode
Transient protection; Suppressor diode

Connection technology
Connection name Axioline F connector
Conductor connection
Connection method Push-in connection
Conductor cross section solid 0.2 mm² ... 1.5 mm²
Conductor cross section flexible 0.2 mm² ... 1.5 mm²
Conductor cross section AWG 24 ... 16
Stripping length 8 mm
Axioline F connector
Connection method Push-in connection
Conductor cross section, rigid 0.2 mm² ... 1.5 mm²
Conductor cross section, flexible 0.2 mm² ... 1.5 mm²
Conductor cross section AWG 24 ... 16
Stripping length 8 mm

Degree of protection IP20
Ambient temperature (operation) -25 °C ... 60 °C up to 2000 m above mean sea level
-25 °C ... 55 °C up to 3000 m above mean sea level
-25 °C ... 50 °C up to 4000 m above mean sea level
Ambient temperature (storage/transport) -40 °C ... 85 °C
Permissible humidity (operation) 5 % ... 95 % (according to DIN EN 61131-2)
Permissible humidity (storage/transport) 5 % ... 95 % (according to DIN EN 61131-2)
Shock (operation) 30g (according to EN 60068-2-27/IEC 60068-2-27)
Shock (storage/transport) 30g (according to EN 60068-2-27/IEC 60068-2-27)
Vibration (operation) 5g (according to EN 60068-2-6/IEC 60068-2-6)
Vibration (storage/transport) 5g (according to EN 60068-2-6/IEC 60068-2-6)
Air pressure (operation) 70 kPa ... 106 kPa (up to 3000 m above sea level)
Air pressure (storage/transport) 58 kPa ... 106 kPa (up to 4500 m above mean sea level)
Resistance to gases that may endanger the functions, in acc. with DIN 40046-36, DIN 40046-37 Use of the device in these ambient conditions is prohibited.

ATEX
Identification  II 3 G Ex ec IIC T4 Gc
Certificate UL 21 ATEX 2651X
IECEx
Identification Ex ec IIC T4 Gc
Certificate IECEx ULD 21.0029X
UL, USA / Canada
Identification cULus
Certificate E238705
UL Ex, USA / Canada
Identification Class I, Zone 2, AEx ec IIC T4, Ex ec IIC T4 Gc X
Class I, Div. 2, Groups A, B, C, D T4
Certificate E366272

Mounting type DIN rail mounting

Item number 1159811
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key #####
Product Key DRADAG
GTIN 4063151166663
Weight per Piece (including packing) 304 g
Weight per Piece (excluding packing) 304 g
Customs tariff number 85371091
Country of origin DE


ECLASS

ECLASS-9.0 27242207
ECLASS-10.0.1 27242207
ECLASS-11.0 27242207

ETIM

ETIM 8.0 EC000236

UNSPSC

UNSPSC 21.0

Functional Safety

Approval ID: 01/205/5864.00/21

Functional Safety

Approval ID: 968/FSP 2367.00/21

PROFIsafe

Approval ID: Z20301

PROFIsafe

Approval ID: Z20299

DNV GL

Approval ID: TAA00000DF

UL Listed

Approval ID: FILE E 238705

cUL Listed

Approval ID: FILE E 238705

IECEx

Approval ID: IECEx ULD 21.0029X

ATEX

Approval ID: UL 21 ATEX 2651X

cULus Listed

Approval ID: FILE E 366272

cULus Listed


REACh SVHC Lead 7439-92-1

Your advantages

Implementation of safety-related applications up to SIL 3/PL e
PROFIsafe F-Host for up to 32 PROFIsafe F-Devices in PROFINET or Axioline
PROFIsafe F-Device for communication with a higher-level PROFIsafe F-Host SPLC
2 x diverse SCPUs with Cortex M4-based architecture
Full integration into the PLCnext Technology ecosystem