The PLCnext Control AXC F 3152 for the Axioline I/O system is fast, robust, and easy to use. This means it is consistently designed for maximum performance, easy handling, and use in harsh industrial environments.
AXC F 3152
-
Controller
1069208
Controller (SPS), PLCnext Control; Programming: High-level language and IEC 61131-3; Operating system: Yocto/Linux® (real-time); Programming tool: PLCnext Engineer, Eclipse®, Visual Studio®, MATLAB®/ Simulink®; Processor: Intel® Atom® x5-E3930, 2x 1.3 GHz; IoT connection: PROFICLOUD and every cloud via cloud connectors; Development process certified in accordance with IEC 62443-4-1, Product certified in accordance with IEC 62443-4-2 (Certification conditions see user documentation); The product is being prepared for compliance with the Cyber Resilience Act (CRA).
Free download available.
Downloads
Product details
| Note on application | Only for industrial use |
| Note on application | As things stand now, we are preparing the product so that, as of December 11, 2027, it will comply with the requirements of the EU Cyber Resilience Act (CRA) based on the information currently available regarding the CRA. |
| Product type | Controller |
| Product family | PLCnext Control |
| Type | modular |
| Special properties | Development process certified in accordance with IEC 62443-4-1 |
| Product certified in accordance with IEC 62443-4-2 Certification conditions see user documentation | |
| The product is being prepared for compliance with the Cyber Resilience Act (CRA) | |
| Insulation characteristics | |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Overvoltage category | II |
| Pollution degree | 2 |
| Display | |
| Diagnostics display | no |
| Operating system | Yocto/Linux® (real-time) |
| Processor | Intel®Atom® x5-E3930, 2x 1.3 GHz |
| Trusted Platform Module | TPM 1.2 (to hardware version 03) |
| TPM 2.0 (from hardware version 04) | |
| Flash memory | 1 GByte (internal flash memory) |
| RAM | 2048 Mbyte |
| IoT capability: PROFICLOUDIoT capability: PROFICLOUD | |
| Supports cloud computing | yes |
| IoT platform | PROFICLOUD |
| IoT capabilityIoT capability | |
| Supports cloud computing | yes |
| IoT platform | every cloud via cloud connectors |
| IEC 61131 runtime system | |
| Program memory | 12 Mbyte |
| Retentive data storage | 1 Mbyte |
| Data storage system | 32 Mbyte |
| Cycle Time | 500 µs (for cyclical task) |
| Number of data blocks | depending on data storage |
| Number of control tasks | 32 (16 per processor core) |
| System limits Controller | |
| Amount of process data (Axioline input/output data) | max. 1482 Byte (Total per station) |
| Amount of process data (Axioline input data) | max. 1024 Byte |
| Amount of process data (Axioline output data) | max. 1024 Byte |
| Number of supported devices (Axioline) | max. 63 (per station) |
| Number of IO-Link masters (Recommended/No test) | max. 8 (recommended) |
| Number of local bus devices that can be connected (Axioline) | max. 63 (observe current consumption) |
| PROFINET | |
| Device function | PROFINET controller, PROFINET device |
| Conformance Class | B |
| Supported functions (PROFINET-Controller) | FSU |
| Update rate | min. 1 ms (32 participants) |
| min. 2 ms (64 devices) | |
| min. 4 ms (128 participants) | |
| Update rate min/max (Supports (device)) | 2 ms ... 32 ms |
| Process data width (PROFINET-Device) | 64 Byte ... 512 Byte |
| Number of supported devices (PROFINET-Controller) | max. 128 (at PROFINET controller) |
| Number of slots | 1 |
| Device ID | 0158hex |
| Vendor ID | 00B0hex |
| Function | |
| Diagnostics display | no |
| Redundancy function | yes |
| Note on redundancy function | applicative system redundancy, PN S2 (IO controller and IO device) |
| Safety function | no |
| Note on the safety function | Functional safety is provided with the left-alignable AXC F XT SPLC 1000 or AXC F XT SPLC 3000 extension modules. |
| Industrial cybersecurity | yes |
| Programming data | |
| Register length (master) | 1482 Byte |
| Functionality | |
| Programming tool | PLCnext Engineer |
| Eclipse® | |
| Visual Studio® | |
| MATLAB®/ Simulink® | |
| Programming languages supported | Symbolic flowchart (SFC) |
| Ladder diagram (LD) | |
| Function block diagram (FBD) | |
| Structured text (ST) | |
| C++ | |
| C# | |
| Java | |
| Python® | |
| Simulink® | |
| System requirements | |
| Application interface | OPC UA® |
| Maximum power dissipation for nominal condition | 10 W (10 W = 15 W - 5 W) |
| Real-time clock | |
| Real-time clock | yes |
| Description real-time clock | 0.7 s/day = 8 ppm at 25 °C |
| Power reserve | 240 h (at 25 °C) |
| Potentials: Communications power UL feed-in (the supply of the Axioline F local bus UBus is generated from UL) | |
| Supply voltage | 24 V DC |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple (± 5 %)) |
| Current draw | max. 650 mA (with 1 A at UBus for the I/Os and UL = 24 V) |
| Current consumption | typ. 260 mA (without I/Os and UL = 24 V) |
| Power consumption | typ. 15 W (with 1 A at UBus for the I/Os and UL = 24 V) |
| Protective circuit | Surge protection; electronic |
| Reverse polarity protection; electronic | |
| Potentials: Axioline F local bus supply (UBus) | |
| Supply voltage | 5 V DC (via bus base module) |
| Power supply unit | 1 A |
| Connection method | Push-in connection |
| Axioline F connector | |
| Connection method | Push-in connection |
| Conductor cross-section, rigid | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 24 ... 16 |
| Stripping length | 8 mm |
| Supported protocols | HTTP |
| HTTPS | |
| PROFINET | |
| INTERBUS | |
| Modbus/TCP (via corresponding library) | |
| Modbus/RTU (via corresponding library) | |
| EtherNet/IP (Adapter) | |
| CANopen® (via corresponding library) | |
| DALI (via corresponding library) | |
| DALI-2 (via corresponding app) | |
| HART (via corresponding library) | |
| IO-Link® (via corresponding library) | |
| PROFIBUS | |
| MQTT (via corresponding app) | |
| OPC UA® Server | |
| OPC UA® Client (License required) | |
| DHCP (via corresponding library) | |
| SFTP | |
| SMTP (via corresponding library) | |
| SNTP (via corresponding library) | |
| SNMP (via corresponding library) | |
| DNS (via corresponding library) | |
| DNP3 (via corresponding library) | |
| IEC 60870-5-1 (via corresponding library) | |
| IEC 60870-5-104 (via corresponding library) | |
| IPsec | |
| syslog | |
| Web server | yes |
| Axioline F local bus | |
| Number of interfaces | 1 |
| Connection method | Bus base module |
| Transmission speed | 100 Mbps |
| Ethernet | |
| Bus system | RJ45 |
| Number of interfaces | 3 |
| Connection method | RJ45 jack |
| Note on the connection method | Auto negotiation and autocrossing |
| Transmission speed | 10/100/1000 Mbps |
| Transmission physics | Ethernet in RJ45 twisted pair |
| Transmission length | max. 100 m |
| Service | |
| Bus system | USB |
| Number of interfaces | 1 |
| Connection method | USB type C |
| Note on the connection method | Only device interface |
| Memory card: | |
| Number | 1 (SD card from Phoenix Contact (for external flash memory, see accessories)) |
| Dimensional drawing |
|
| Width | 100 mm |
| Height | 126.93 mm |
| Depth | 75 mm |
| Note on dimensions | The depth applies when a TH 35-7.5 DIN rail is used (in accordance with EN 60715). |
| Color (Housing) | gray (RAL 7042) |
| Ambient conditions | |
| Degree of protection | IP20 (Manufacturers declaration, not evaluated by UL) |
| Ambient temperature (operation) | -25 °C ... 60 °C up to 2000 m above mean sea level (observe derating) |
| -25 °C ... 55 °C up to 3000 m above mean sea level (observe derating) | |
| -25 °C ... 55 °C (with max. 1 A on UBus) | |
| 55 °C ... 60 °C (only in conjunction with an Axioline F power module AXL F PWR 1H (Item no. 2688297)) | |
| -40 °C ... 70 °C (Extended, see Section “Tested successfully: use under extreme ambient conditions” in the user manual) | |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Permissible humidity (operation) | 5 % ... 95 % (according to DIN EN 61131-2) |
| Permissible humidity (storage/transport) | 5 % ... 95 % (according to DIN EN 61131-2) |
| Shock (operation) | 30g (in accordance with EN 60068-2-27/IEC 60068-2-27) |
| Vibration (operation) | 5g (in accordance with EN 60068-2-6/IEC 60068-2-6) |
| Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Air pressure (storage/transport) | 58 kPa ... 106 kPa (up to 4500 m above mean sea level) |
| ATEX | |
| Identification | II 3 G Ex ec IIC T4 Gc |
| Certificate | UL 25 ATEX 3349X |
| IECEx | |
| Identification | Ex ec IIC T4 Gc |
| Certificate | IECEx ULD 25.0004X |
| UL Ex, USA / Canada | |
| Identification | Class I, Zone 2, AEx ec IIC T4 Gc |
| Ex ec IIC T4 Gc X | |
| Certificate | E366272 |
| UL, USA/Canada | |
| Identification | cULus |
| Certificate | E238705 |
| Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
| Conformance with EMC directives | Immunity test in accordance with EN IEC 61000-6-2 Electrostatic discharge (ESD)IEC 61000-4-2 Criterion B, ±6 kV contact discharge, ±8 kV air discharge |
| Immunity test in accordance with EN IEC 61000-6-2 Electromagnetic fieldsIEC 61000-4-3 Criterion A, Field intensity: 10 V/m | |
| Immunity test in accordance with EN IEC 61000-6-2 Fast transients (burst)IEC 61000-4-4 Criterion B, ±2 kV | |
| Immunity test in accordance with EN IEC 61000-6-2 Transient overvoltage (surge)IEC 61000-4-5 Criterion B; DC supply lines: ±0.5 kV/±1.0 kV (symmetrical/asymmetrical), fieldbus cable shielding: ±1.0 kV | |
| Immunity test in accordance with EN IEC 61000-6-2 Conducted interferenceIEC 61000-4-6 Criterion A, Test voltage 10 V | |
| Noise emission test in accordance with EN IEC 61000-6-3 Class B |
| Mounting type | DIN rail mounting |
| Item number | 1069208 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DRA |
| Product key | DRADAD |
| GTIN | 4055626741192 |
| Weight per piece (including packing) | 544 g |
| Weight per piece (excluding packing) | 536.25 g |
| Customs tariff number | 85371091 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27242207 |
| ECLASS-15.0 | 27242207 |
ETIM
| ETIM 10.0 | EC000236 |
UNSPSC
| UNSPSC 21.0 | 32151700 |
BSH
Approval ID: 840cPROFINET
Approval ID: Z13147PROFINET
Approval ID: Z14091cULus Listed
Approval ID: E238705RINA
Approval ID: ELE008423XG001FS Thermoprocess
Approval ID: 968 INS 799.01 25Cybersecurity Certificate
Approval ID: 968 CSP 1037.00 25IECEx
Approval ID: IECEx ULD 25.0004XATEX
Approval ID: UL 25 ATEX 3349XcULus Listed
Approval ID: E366272| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(a), 6(a)-I, 7(a), 7(a)-I, 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | af0e0fbc-0c65-4147-b7b5-a67bef6bf16c |
Compatible products
-
PLCNEXT ENGINEER - Programming software 1046008
-
SD FLASH 2GB PLCNEXT MEMORY - Program/configuration memory 1043501
-
SD FLASH 8GB PLCNEXT MEMORY - Program/configuration memory 1061701
-
SD FLASH 16GB PLCNEXT MEM LIC - Program/configuration memory 1831737
-
SD FLASH 32GB PLCNEXT MEMORY LIC - Program/configuration memory 1151111
-
SD FLASH PLCNEXT MEMORY LIC CFG - Program/configuration memory 1308064
-
AXC F IL ADAPT - PLC extension module 1020304
-
AXC F XT ETH 1TX - PLC extension module 2403115
-
AXC F XT IB - PLC extension module 2403018
-
AXC F XT PB - PLC extension module 1091657
-
AXC F XT KIT - PLC extension module 1383116
-
AXC F XT EXP - PLC extension module 1139999
-
AXC F XT ML 1000 - PLC extension module 1259849
-
AXC F XT SPLC 1000 - PLC extension module 1159811
-
AXC F XT SPLC 3000 - PLC extension module 1160157
-
AXL F PWR 1H - Feed-in module 2688297
-
CAB-USB A/ USB C/1,8M - Connecting cable 2404677
-
CAB-USB C/ USB C/1,8M - Connecting cable 1021809
-
PLCNEXT TECHNOLOGY TOOLCHAIN - Programming software 1639782
-
DAUM-WINDOWS-SERVICE - Software 1542953
-
AXL BS 31 SPARE PART - Replacement part 1672303
Your advantages
Real-time-capable Linux operating system for deterministic and reliable execution of time-critical processes
Supports numerous protocols such as: HTTP, HTTPS, FTP, OPC UA, SNTP, SNMP, SMTP, SQL, MySQL, DCP, etc. – for smooth communication with IT systems
Direct connection to the Proficloud, the PLCnext Store and any cloud platforms – for seamless IoT integration of your applications
Support for numerous fieldbus protocols (PROFINET, Modbus TCP/RTU, Ethernet/IP, etc.) for easy integration into existing automation technology systems and installations
Maximum design freedom thanks to the combination of classic PLC programming with modern high-level languages such as C++, C#, or Python
Meets the highest security requirements of industrial automation – for the protection of your applications and data
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates