AXC F XT IB - PLC extension module
2403018

Is being prepared to meet the requirements of the CRA

PLCnext Control Extension, PLC extension module, Left alignment, INTERBUS master; interface: INTERBUS remote bus: 1; Amount of process data: 4096 bit; Transmission speed: 500 kbps;, Transmission speed: 2 Mbps; degree of protection: IP20; Scope of supply: including bus base module and Axioline F connector; Supported controller: AXC F 2152, AXC F 3152; The product is being prepared for compliance with the Cyber Resilience Act (CRA).

This product needs further products for operation. Mandatory accessories
Free download available. Downloads

Product details








Compatible products

Your advantages

Up to 512 INTERBUS remote bus devices can be connected
INTERBUS connection via 9-pos. D-SUB socket
Automatic detection of the transmission speed in INTERBUS (500 kbps or 2 Mbps)
Electrical isolation between INTERBUS interface and logic
Diagnostic and status indicators
Individual extension option for a PLCnext Control from the Axiocontrol series