AXC F XT SPLC 3000
-
PLC extension module
1160157
Alignable safety controller for 300 PROFIsafe devices connected to a modularly expandable PLCnext Control (not for AXC F 1152)
This product needs further products for operation.
Mandatory accessories
Free download available.
Downloads
Product details
| Width | 100 mm |
| Height | 127 mm |
| Depth | 75 mm |
| Note on dimensions | The depth applies when a TH 35-7.5 DIN rail is used (in accordance with EN 60715). |
| External dimensions | |
| Width / Height / Depth | 100 mm / 127 mm / 75 mm (The depth applies when a TH 35-7.5 DIN rail is used (in accordance with EN 60715).) |
| General | If the SPLC-3000 is operated with AXC F 2152, the AXC BS L 2 bus base module must be used. |
| Note on application | |
| Note on application | Only for industrial use |
| Function | |
| Safety function | yes |
| System requirements | |
| Engineering tool | PLCnext Engineer |
| Product type | I/O component |
| Product family | PLCnext Control Extension |
| Type | modular |
| Insulation characteristics | |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Maximum power dissipation for nominal condition | typ. 5.52 W |
| typ. 5.52 W | |
| Supply | |
| Supply voltage | 24 V DC |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Max. current consumption | 350 mA |
| Typical current consumption | 230 mA |
| Potentials: Supply of the logic voltage UL | |
| Supply voltage | 24 V DC |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Current draw | max. 350 mA |
| typ. 230 mA | |
| Protective circuit | Reverse polarity protection; Polarity protection diode |
| Transient protection; Suppressor diode | |
| Connection technology | |
| Connection name | Axioline F connector |
| Conductor connection | |
| Connection method | Push-in connection |
| Conductor cross-section rigid | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 24 ... 16 |
| Stripping length | 8 mm |
| Axioline F connector | |
| Connection method | Push-in connection |
| Conductor cross-section, rigid | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 24 ... 16 |
| Stripping length | 8 mm |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -25 °C ... 60 °C up to 2000 m above mean sea level |
| -25 °C ... 55 °C up to 3000 m above mean sea level | |
| -25 °C ... 50 °C up to 4000 m above mean sea level | |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Permissible humidity (operation) | 5 % ... 95 % (according to DIN EN 61131-2) |
| Permissible humidity (storage/transport) | 5 % ... 95 % (according to DIN EN 61131-2) |
| Shock (operation) | 30g (in accordance with EN 60068-2-27/IEC 60068-2-27) |
| Shock (storage/transport) | 30g (in accordance with EN 60068-2-27/IEC 60068-2-27) |
| Vibration (operation) | 5g (in accordance with EN 60068-2-6/IEC 60068-2-6) |
| Vibration (storage/transport) | 5g (in accordance with EN 60068-2-6/IEC 60068-2-6) |
| Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Air pressure (storage/transport) | 58 kPa ... 106 kPa (up to 4500 m above mean sea level) |
| Resistance to gases that may endanger the functions, in acc. with DIN 40046-36, DIN 40046-37 | Use of the device in these ambient conditions is prohibited. |
| Mounting type | DIN rail mounting |
| Item number | 1160157 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DRA |
| Product key | DRADAG |
| GTIN | 4063151168148 |
| Weight per piece (including packing) | 664 g |
| Weight per piece (excluding packing) | 400 g |
| Customs tariff number | 85371091 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27242207 |
| ECLASS-15.0 | 27242207 |
ETIM
| ETIM 9.0 | EC000236 |
UNSPSC
| UNSPSC 21.0 | 32151700 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | d54c93e7-5a29-41c4-9953-17334b17468c |
Compatible products
-
AXL F BK PN TPS - Bus coupler 2403869
-
AXL SE PSDI8/3 - Safety module 1079241
-
AXL SE PSDO4/2 2A - Safety module 1079231
-
AXL SE SC-A - Cover 1088134
-
AXL F BP SE4 - Module carrier 1088135
-
AXL F PSDO8/3 1F - Safety module 2701560
-
AXL F DI16/1 HS 1H - Digital module 2701722
-
QUINT4-PS/1AC/24DC/20/+ - Power supply 2904617
-
QUINT4-PS/1AC/24DC/10 - Power supply 2904601
-
QUINT4-PS/1AC/24DC/5 - Power supply 2904600
-
SD FLASH 8GB PLCNEXT MEMORY - Program/configuration memory 1061701
-
SD FLASH 2GB PLCNEXT MEMORY - Program/configuration memory 1043501
-
E/NS 35 N - End bracket 0800886
-
E/AL-NS 35 - End bracket 1201662
-
CLIPFIX 35 - End bracket 3022218
-
CLIPFIX 35-5 - End bracket 3022276
-
E/UK - End bracket 1201442
-
PLCNEXT ENGINEER - Programming software 1046008
-
AXC BS E XT SPARE PART - Replacement part 1670423
Your advantages
Implementation of safety-related applications up to SIL 3/PL e
PROFIsafe F-Host for up to 300 PROFIsafe F-devices in PROFINET or Axioline
PROFIsafe F-Device for communication with a higher-level PROFIsafe F-Host SPLC
2x diverse SCPUs with Cortex A8/A9-based architecture
Full integration into the PLCnext Technology ecosystem
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates