PSR-PLC21-2CO-24DC-PT
-
Coupling relay
1480212
Safe coupling relay with force-guided contacts, electrically isolated, 2 changeover contacts, 1-channel, push-in connection, width: 14 mm
Free download available.
Downloads
Product details
| Note on application | |
| Note on application | Only for industrial use |
| Product type | Coupling relay |
| Product family | PLC-INTERFACE |
| Application | Forcibly guided contacts |
| Mechanical service life | approx. 107 cycles |
| Relay type | Electromechanical relay in accordance with IEC/EN 61810 |
| Insulation characteristics | |
| Overvoltage category | II, III (See the section “Insulation coordination”) |
| Degree of pollution | 2 |
| Times | |
| Typ. starting time with Us | < 70 ms (when controlled via A1) |
| Typical release time | < 50 ms (on demand via A1) |
| Recovery time | 500 ms (following demand of the safety function) |
| Maximum power dissipation for nominal condition | 4.825 W (UB = 30 V, US = 24 V, IS = 30 mA, IL² = 37 A, Rcontact = 0.1 Ω) |
| Nominal operating mode | 100% operating factor |
| Rated insulation voltage | 250 V (11/12/14) |
| 150 V (21/22/24) | |
| Rated surge voltage/insulation | See data sheet, section “Insulation coordination”. |
| Supply | |
| Designation | A1/A2 |
| Rated control circuit supply voltage US | 21.6 V DC ... 28.8 V DC |
| Rated control circuit supply voltage US | 24 V DC -10 % / +20 % |
| Rated control supply current IS | 30 mA |
| Inrush current | typ. 100 mA (Δt = 10 ms at Us) |
| Filter time | 1 ms (Test pulse width, high test pulse and low test pulse) |
| 1 s (Test pulse rate, high test pulse and low test pulse) | |
| Power consumption at UD | 650 mW (to US) |
| Protective circuit | Serial protection against polarity reversal |
| Suppressor diode, 38.6 V/600 W | |
| Status display | 1 x green LED (PWR) |
| Relay: Changeover contacts (11/12/14, 21/22/24) | |
| Output description | safety-related |
| 1oo1 structure | |
| Number of outputs | 2 |
| Contact switching type | 2 changeover contacts |
| Contact material | AgNi |
| Switching voltage | min. 5 V AC/DC |
| max. 250 V AC/DC (11/12/14) | |
| max. 150 V AC/DC (21/22/24) | |
| See data sheet, section “Insulation coordination” | |
| Switching power | min. 150 mW (N/O contact / N/C contact) |
| Inrush current | max. 6 A (N/O contact) |
| max. 4 A (N/C contact) | |
| Switching capacity | 6 A (AC1, 230 V) |
| 3 A (AC15, 230 V) | |
| 6 A (DC1, 24 V, N/O contact) | |
| 4 A (DC1, 24 V, N/C contact) | |
| 3 A (DC13, 24 V, N/O contact) | |
| Limiting continuous current | 6 A (N/O contact, high demand) |
| 4 A (N/O contact, low demand) | |
| 4 A (N/C contact, high-demand) | |
| 2.4 A (N/C contact, low-demand) | |
| Sq. Total current | 37 A2 (N/O contact, high-demand, observe derating) |
| 16 A2 (N/C contact, high-demand, observe derating) | |
| Switching frequency | max. 1 Hz |
| Mechanical service life | 107 cycles |
| Output fuse | 6 A gL/gG |
| 4 A gL/gG (for low-demand applications) | |
| Conductor connection | |
| Connection method | Push-in connection |
| Conductor cross-section rigid | 0.14 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.14 mm² ... 2.5 mm² |
| Conductor cross-section, flexible, with ferrule, without plastic sleeve | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 26 ... 14 |
| Stripping length | 8 mm |
| Operating voltage display | 1 x green LED (PWR) |
| Width | 14 mm |
| Height | 80 mm |
| Depth | 104 mm |
| Color (Housing) | yellow (RAL 1018) |
| Housing material | PA |
| Safety data: EN ISO 13849 | |
| Performance level (PL) | c |
| Safety data: IEC 61508 – High-demand for 1-channel wiring (1oo1 structure) | |
| Safety Integrity Level (SIL) | 2 |
| Safety data: IEC 61508 – Low-demand for 1-channel wiring (1oo1 structure) | |
| Safety Integrity Level (SIL) | 2 |
| Safety data: EN IEC 62061 | |
| Safety Integrity Level (SIL) | 2 |
| Ambient conditions | |
| Degree of protection | IP20 |
| Min. degree of protection of inst. location | IP54 |
| Ambient temperature (operation) | -20 °C ... 60 °C (observe derating) |
| Ambient temperature (storage/transport) | -20 °C ... 85 °C |
| Maximum altitude | ≤ 2000 m (Above sea level) |
| Max. permissible humidity (storage/transport) | 75 % (on average; 95% occasionally, non-condensing) |
| Max. permissible relative humidity (operation) | 75 % (on average; 95% occasionally, non-condensing) |
| Shock | 10g for Δt = 11 ms (continuous shock: 5g for Δt = 16 ms) |
| Vibration (operation) | 10 Hz ... 150 Hz, amplitude 0.75 mm, 1g |
| CE | |
| Identification | CE-compliant |
| Electronic devices in rail vehicles | |
| Vibration (operation) | 10 Hz ... 150 Hz, amplitude ±0,75 mm, 1g |
| Mounting type | DIN rail mounting |
| Assembly note | See derating curve |
| Mounting position | vertical or horizontal |
| Item number | 1480212 |
| Packing unit | 10 pc |
| Minimum order quantity | 10 pc |
| Sales key | DNA |
| Product key | DNA162 |
| GTIN | 4063151898809 |
| Weight per piece (including packing) | 74.38 g |
| Weight per piece (excluding packing) | 70 g |
| Customs tariff number | 85364190 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27371601 |
| ECLASS-15.0 | 27371601 |
| ECLASS-15.0 ASSET | 27250101 |
ETIM
| ETIM 10.0 | EC001437 |
UNSPSC
| UNSPSC 21.0 | 39122300 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 2ae517d0-92a6-4ba2-828f-a38382405d0b |
| EF3.1 Climate Change | |
| CO2e kg | 3.582 kg CO2e |
Compatible products
Note: Applying some accessories below might limit this product.
-
FBST 500-PLC RD - Continuous plug-in bridge 2966786
-
FBST 500-PLC BU - Continuous plug-in bridge 2966692
-
FBST 500-PLC GY - Continuous plug-in bridge 2966838
-
FBST 6-PLC RD - Single plug-in bridge 2966236
-
FBST 6-PLC BU - Single plug-in bridge 2966812
-
FBST 6-PLC GY - Single plug-in bridge 2966825
-
FBST 8-PLC GY - Single plug-in bridge 2967688
-
FBST 14-PLC BK - Single plug-in bridge 2967691
-
CRIMPFOX 6 - Crimping pliers 1212034
-
REL-SR- 24DC/2X21/FG - Coupling relay 2908777
-
ZB 10:UNBEDRUCKT - Zack marker strip 1053001
-
ZB 10 CUS - Zack marker strip 0824941
-
ZB10,LGS:FORTL.ZAHLEN - Zack marker strip 1053014
-
ZB10,QR:FORTL.ZAHLEN - Zack marker strip 1053027
-
ZB10,LGS:L1-N,PE - Marker for terminal blocks 1053412
-
ZB10,LGS:U-N - Marker for terminal blocks 1053438
-
UC-TM 10 - Marker for terminal blocks 0818069
-
UC-TM 10 CUS - Marker for terminal blocks 0824605
-
UCT-TM 10 - Marker for terminal blocks 0829142
-
UCT-TM 10 CUS - Marker for terminal blocks 0829623
-
ZB 12:UNPRINTED - Zack marker strip 0812120
-
ZB 12 CUS - Zack marker strip 0824942
-
ZB 12,LGS:L1-N,PE - Zack marker strip 0812146
-
UC-TM 12 - Marker for terminal blocks 0819194
-
UC-TM 12 CUS - Marker for terminal blocks 0824613
-
UCT-TM 12 - Marker for terminal blocks 0829144
-
UCT-TM 12 CUS - Marker for terminal blocks 0829630
-
NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
-
NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
-
NS 35/ 7,5 WH PERF 2000MM - DIN rail perforated 1204119
-
NS 35/ 7,5 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204122
-
NS 35/ 7,5 AL UNPERF 2000MM - DIN rail, unperforated 0801704
-
NS 35/ 7,5 ZN PERF 2000MM - DIN rail perforated 1206421
-
NS 35/ 7,5 ZN UNPERF 2000MM - DIN rail, unperforated 1206434
-
NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
-
NS 35/15 PERF 2000MM - DIN rail perforated 1201730
-
NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
-
NS 35/15 WH PERF 2000MM - DIN rail perforated 0806602
-
NS 35/15 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204135
-
NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
-
NS 35/15 ZN PERF 2000MM - DIN rail perforated 1206599
-
NS 35/15 ZN UNPERF 2000MM - DIN rail, unperforated 1206586
-
NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
-
NS 35/15-2,3 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201798
-
PLC-ATP BK - Divider plate 2966841
-
PLC-ESK GY - Power terminal block 2966508
-
SZF 1-0,6X3,5 - Screwdriver 1204517
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates