Upgrade license for Emalytics View to extend the runtime license from 1250 Niagara data points to 5000 data points; this license has no time limit.
Please note that the following information must be provided when purchasing this license: The host ID of the machine on which Emalytics View is running and the email address to which the license is to be sent.
Building management system
With the Emalytics building management system, we provide you with a platform for all the central elements of your building’s digital infrastructure. Emalytics combines a management and control unit with energy monitoring to create an intelligent platform. The IoT-based framework allows you to control, evaluate, and process the data and information for all of the individual subtrades where this is needed. Benefit from easy engineering and one platform for all the processes and applications in your building.
Upgrade license for Emalytics View to extend the runtime license from 2500 Niagara data points to 5000 data points; this license has no time limit.
Please note that the following information must be provided when purchasing this license: The host ID of the machine on which Emalytics View is running and the email address to which the license is to be sent.
Niagara Catan controller for 1250 data points (requires NC4-1250-SMA-XXX maintenance)
Maintenance license (5 years) for the SUP-1 Emalytics Supervisor license
Emalytics Niagara Cloud Service Recover annual subscription for the supervisor (separate maintenance license required)
Emalytics Supervisor license for MYSQL database driver
Maintenance license (5 years) for the Emalytics Controller license NC4-5000
Upgrade license for Emalytics View to extend the runtime license from 10000 Niagara data points to 50000 data points; this license has no time limit.
Please note that the following information must be provided when purchasing this license: The host ID of the machine on which Emalytics View is running and the email address to which the license is to be sent.
Maintenance license (5 years) for SUP-0 Emalytics Supervisor license
Upgrade license for Emalytics View to extend the runtime license from 5000 Niagara data points to 25000 data points; this license has no time limit.
Please note that the following information must be provided when purchasing this license: The host ID of the machine on which Emalytics View is running and the email address to which the license is to be sent.