Upgrade license for Emalytics View to extend the runtime license from 500 Niagara data points to 2500 data points; this license has no time limit.
Please note that the following information must be provided when purchasing this license: The host ID of the machine on which Emalytics View is running and the email address to which the license is to be sent.
Building management system
With the Emalytics building management system, we provide you with a platform for all the central elements of your building’s digital infrastructure. Emalytics combines a management and control unit with energy monitoring to create an intelligent platform. The IoT-based framework allows you to control, evaluate, and process the data and information for all of the individual subtrades where this is needed. Benefit from easy engineering and one platform for all the processes and applications in your building.
Maintenance license (3 years) for the SUP-UNL Emalytics Supervisor license
Oracle JRE support for Emalytics Supervisor of versions from Emalytics 1.10.1/N4.13u3 and Emalytics 1.7.9/N4.10u8, which does not provide support for older devices without this license.
Upgrade license for Emalytics View to extend the runtime license from 1250 Niagara data points to 25000 data points; this license has no time limit.
Please note that the following information must be provided when purchasing this license: The host ID of the machine on which Emalytics View is running and the email address to which the license is to be sent.
Maintenance license (3 years) for the SUP-100 Emalytics Supervisor license
Maintenance license (5 years) for the NC4-50 Emalytics Controller license
Upgrade license for Emalytics View to extend the runtime license from 500 Niagara data points to an unlimited number of data points; this license has no time limit.
Please note that the following information must be provided when purchasing this license: The host ID of the machine on which Emalytics View is running and the email address to which the license is to be sent.
Upgrade license for Emalytics View to extend the runtime license from 500 Niagara data points to 25000 data points; this license has no time limit.
Please note that the following information must be provided when purchasing this license: The host ID of the machine on which Emalytics View is running and the email address to which the license is to be sent.
Upgrade license for Emalytics View to extend the runtime license from 5000 Niagara data points to an unlimited number of data points; this license has no time limit.
Please note that the following information must be provided when purchasing this license: The host ID of the machine on which Emalytics View is running and the email address to which the license is to be sent.
Maintenance license (3 years) for the Emalytics Controller license NC4-5000