EAC
Approval ID: KZ7500651131219505cULus Recognized
Approval ID: E60425| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 600 V | 45 A | |||
| C | ||||
| 600 V | 45 A | |||
Test disconnect terminal block, cross section: 0.1 - 6 mm2, AWG: 26 - 8, width 13 mm, color: gray
| General | |
| Note | The rated insulation voltage applies to insulated cable lugs acc. to DIN 46237:1970-07 and for uninsulated cable lugs acc. to DIN 46234:1980-03 with path extension. |
| Product family | RSC |
| Pitch | 13 mm |
| Number of connections | 2 |
| Number of rows | 1 |
| Potentials | 1 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 2 |
| Rated surge voltage | 6 kV |
| Maximum power dissipation for nominal condition | 1.82 W |
| Number of connections per level | 2 |
| Nominal cross section | 6 mm² |
| Tightening torque disconnect slide | M4 1.2 ... 1.4 Nm |
| Connection method | Bolt connection |
| Screw thread | M5 |
| Stripping length | The stripping length depends on the specification provided by the cable lug manufacturer. |
| Connection in acc. with standard | IEC 60947-7-1 |
| Nominal cross section | 6 mm² |
| Nominal current | 41 A |
| Maximum load current | 50 A (with 10 mm² conductor cross-section) |
| Nominal voltage | 800 V (with open 630 V disconnect point) |
| Cable lug connection DIN 46234:1980-03 | |
| Connection in acc. with standard | DIN 46234:1980-03 |
| Cross section | 0.1 mm² ... 10 mm² |
| Cross section range AWG | 26 ... 8 (converted acc. to IEC) |
| Hole diameter | 5.3 mm |
| Width | 10 mm |
| Bolt diameter | 5 mm |
| Screw thread | M5 |
| Tightening torque | 2 ... 2.2 Nm |
| Connection in acc. with standard | DIN 46237:1970-07 |
| Cross section | 0.5 mm² ... 6 mm² |
| Cross section range AWG | 20 ... 10 (converted acc. to IEC) |
| Hole diameter | 5.3 mm |
| Width | 10 mm |
| Bolt diameter | 5 mm |
| Screw thread | M5 |
| Tightening torque | 2 ... 2.2 Nm |
| Identification color of ring cable lugs : red | 1 mm² |
| Identification color of ring cable lugs : blue | 2.5 mm² |
| Identification color of ring cable lugs : yellow | 6 mm² |
| Width | 13 mm |
| End cover width | 2.2 mm |
| Height | 79.9 mm |
| Depth on NS 32 | 54.8 mm |
| Depth on NS 35/7,5 | 49.8 mm |
| Depth on NS 35/15 | 57.3 mm |
| Pitch | 13 mm |
| Color | gray (RAL 7042) |
| Flammability rating according to UL 94 | V0 |
| Insulating material group | I |
| Insulating material | PA |
| Static insulating material application in cold | -60 °C |
| Relative insulation material temperature index (Elec., UL 746 B) | 130 °C |
| Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R26 | HL 1 - HL 3 |
| Surface flammability NFPA 130 (ASTM E 162) | passed |
| Specific optical density of smoke NFPA 130 (ASTM E 662) | passed |
| Smoke gas toxicity NFPA 130 (SMP 800C) | passed |
| Surge voltage test | |
| Test voltage setpoint | 7.3 kV |
| Result | Test passed |
| Temperature-rise test | |
| Requirement temperature-rise test | Increase in temperature ≤ 45 K |
| Result | Test passed |
| Short-time withstand current 6 mm² | 0.72 kA |
| Result | Test passed |
| Power-frequency withstand voltage | |
| Test voltage setpoint | 1.89 kV |
| Result | Test passed |
| Mechanical data | |
| Open side panel | Yes |
| Mechanical strength | |
| Result | Test passed |
| Attachment on the carrier | |
| DIN rail/fixing support | NS 32/NS 35 |
| Test force setpoint | 5 N |
| Result | Test passed |
| Needle-flame test | |
| Time of exposure | 30 s |
| Result | Test passed |
| Oscillation/broadband noise | |
| Specification | DIN EN 50155 (VDE 0115-200):2008-03 |
| Spectrum | Long life test category 2, bogie-mounted |
| Frequency | f1 = 5 Hz to f2 = 250 Hz |
| ASD level | 6.12 (m/s²)²/Hz |
| Acceleration | 3.12g |
| Test duration per axis | 5 h |
| Test directions | X-, Y- and Z-axis |
| Result | Test passed |
| Shocks | |
| Specification | DIN EN 50155 (VDE 0115-200):2008-03 |
| Pulse shape | Half-sine |
| Acceleration | 30g |
| Shock duration | 18 ms |
| Number of shocks per direction | 3 |
| Test directions | X-, Y- and Z-axis (pos. and neg.) |
| Result | Test passed |
| Ambient conditions | |
| Ambient temperature (operation) | -60 °C ... 110 °C (Operating temperature range incl. self-heating; for max. short-term operating temperature, see RTI Elec.) |
| Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
| Ambient temperature (assembly) | -5 °C ... 70 °C |
| Ambient temperature (actuation) | -5 °C ... 70 °C |
| Permissible humidity (operation) | 20 % ... 90 % |
| Permissible humidity (storage/transport) | 30 % ... 70 % |
| Connection in acc. with standard | IEC 60947-7-1 |
| Mounting type | NS 35/7,5 |
| NS 35/15 | |
| Screw thread | M4 |
| Item number | 3058172 |
| Packing unit | 50 pc |
| Minimum order quantity | 50 pc |
| Sales key | BE1 |
| Product key | BE1533 |
| GTIN | 4046356500302 |
| Weight per piece (including packing) | 36.45 g |
| Weight per piece (excluding packing) | 31.96 g |
| Customs tariff number | 85369010 |
| Country of origin | IN |
| ECLASS-13.0 | 27250101 |
| ECLASS-15.0 | 27250101 |
| ETIM 10.0 | EC000897 |
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |