Housing frame, Design element with marking field, color: blue (similar RAL 5015)
Monitoring Case System (MCS)
For sensor and IoT/IIoT applications
Phoenix Contact offers a well-designed housing for diverse electronics with its new MCS series. It is sure to impress at all stages, from installation of the PCB and simple mounting to maintenance of the device. Modular in design, the housing offers exceptional practicality.
Main features
- Three sizes each in two versions: IP40 and IP65/IP67 (additionally with seal and pressure equalization element)
- Temperature range: -40°C … +85°C
- Impact resistance: IK07
- Material: PA with GF (UL94 V0)
- Colors: light gray (RAL 7035), covers also available in yellow (RAL 1018), blue (RAL 5015), and black (RAL 9005)
Your Advantages
- Convenient operation during device installation and maintenance thanks to optional hinges
- Flexible mounting thanks to the optional adapter plate
- Safe operation with the right degree of protection
- Individualized product selection due to the modular system
- Optimized PCB installation: installation of the PCB in a nearly horizontal orientation is possible due to the angled housing edge
Housing frame, Latching cover (non-detachable), color: blue (similar RAL 5015)
Adapter plate, color: light gray (similar RAL 7035), dimensions: 161.2 x 131.8 x 23.2 mm
Housing frame, Hinged cover (transparent), color: yellow (similar RAL 1018)
Housing frame, Latching cover (non-detachable), color: yellow (similar RAL 1018)
Housing frame, Design element with marking field, color: yellow (similar RAL 1018)
Housing frame, Latching cover (non-detachable), color: light gray (similar RAL 7035)
Electronics housing, color: light gray (similar RAL 7035), degree of protection: IP40, dimensions: 156 x 127 x 65 mm, includes upper housing part, lower housing part, screws for housing and PCB mounting
PCB screws for attaching a second PCB in the MCS housings, TORX 2.5x8
Film hinge, color: orient red (similar RAL 3031), dimensions: 9.2 x 4.2 x 40 mm