Scalable, configurable, future-proof

The Valueline 3 IPCs enhance scalability between HMI and IPC to provide maximum flexibility for every application.
Scalable, configurable, future-proof

Scalable, configurable, future-proof

The VL3 Industrial PC product range offers a selection of performance levels and industrial-grade features, including dual Gigabit Ethernet, USB 3.1, digital I/O, serial communication, and hardware expansion options.

The VL3 family is configurable with box or panel PC options and offers reliable CPU operation, scalable processor performance, and high energy efficiency. With powerful multi-core embedded processors from Intel®’s 11th generation and RAID 0/1 support, these IPCs are suitable for a wide range of applications in demanding industrial environments.

The modern VL3 touch panels are available in widescreen sizes from 15.6 to 21.5 inches. The 10-point multi-touch screens are glove-operable and work in humid and wet applications. The panels are therefore perfectly suited for high-end control or visualization tasks in any industrial application or industry.

Common VL3 product features

  • Configurable as a panel PC (PPC) and a box PC (BPC)
  • Fanless operation for maximum system uptime (PPC with i7 CPU includes convection booster)
  • Powerful and energy-efficient Intel® Celeron® and Core™ processors
  • UL for standard locations and Class I, Div. 2 hazardous locations

Flexible, universal, cut-out compatible

The VL3 FPM is a family of flat panel monitors that matches the appearance and functionality of the VL3 panel PCs and compact VL3 PPCS panels. They can be flexibly installed in harsh environments where these monitors serve as a touch display for a box PC or a secondary. The displays share the same appearance, environmental specifications, and installation dimensions with the VL3 industrial PCs. Aside from the panel installation, these monitors can also be installed on a VESA mount. The touch displays are available in six screen sizes from 10.1 to 23.8 inches.

3D view

VL3 FPM product visualization

View our photorealistic VL3 FPM products with full interactive 360°-control. For a more immersive experience, including viewing the product in your space, use the Enhanced 3D View link below.