Recently searched
Login
0
No products in comparison
Products
Products overview
Find a Distributor
New products
Product navigator for device connection technology
Technologies
Customer-specific solutions
Configurators
Product Compliance
Custom assemblies
Cross Reference Search
Automate
Automation software
Building automation
Edge computing
HMIs and IPCs
Industrial communication
PLCnext Technology
PLCs (controllers) and I/Os
Smart Services
Connect
Board-to-board connectors
Cables and lines
Connectors
Distribution blocks and device terminal blocks
Distributors, adapters, and conductor connectors
Electronics housings
PCB terminal blocks and PCB connectors
Plug-in test system
System cabling for controllers
Terminal blocks
Mark, assemble, and install
Automatic tools
Control cabinet accessories
Crimp connectors
Ferrules
Hand tools
Industrial lighting and signal technology
Junction boxes and empty enclosures
Marking material
Printers
Software for control cabinet building
Workstation solutions
Supply, charge, and protect
Charging technology for e-mobility
DC/DC converters and DC/AC inverters
Device circuit breakers
EMC filter
Power supplies
Protective relays for mains protection
Redundancy modules
Surge protection
Uninterruptible power supplies (UPS)
Switch, Measure and Monitor
Contactor and power relay
Energy monitoring
I/O signal marshalling
Motor starters and electronic switching devices
Process indicators and field devices
Relays and solid-state relays
Safety relay modules and sensors
Signal conditioners and measuring transducers
Industries & Applications
Overview
Application examples from practice
Sector coupling
Educational solutions
E-MOBILITY
Overview
Charging infrastructure
Electric vehicles
INFRASTRUCTURE
Buildings
Data Centers
Railway industry
POWER
Battery storage systems
Conventional power generation
DC grids in industry
Power transmission and distribution
Solar power
Wind power
PROCESS INDUSTRY
Mining
Power-to-X
Process automation
PRODUCTION, DEVICE AND SYSTEMS MANUFACTURING
Automotive industry
Control cabinet building
Device manufacturers
Automated Guided Vehicles (AGV)
Digital Factory
Electrical installations
Machine building
OTHER TOPICS
Agriculture
COMPLETE line
Data connectors for smart networks
Functional safety
Industrial remote communication
Industrial security
Power reliability
Video surveillance
Company
Overview
Phoenix Contact USA
The Phoenix Contact Group
Careers
Our culture and attitude
All Electric Society
Compliance
Sustainability
History
Suppliers
Events & News
Overview
Events & trade fairs
News
Service & Support
Overview
Catalogs and brochures
Contact
PLCnext Community
Inform
Frequently Asked Questions
Find My Local Sales Team
Case studies
White papers
Consult and Plan
Customer-specific solutions
Engineering Data for control cabinet building
Engineering Data for PCB Components
Configurators
Procure and Deliver
E-Business
Install and Operate
Services for marking solutions
Product Security Incident Response Team
Limited Lifetime Warranty
My Phoenix Contact
Login / Register
Registration Benefits
Shopping cart
My orders
My quotes and contracts
My Product Lists
My Comparison
Home
Products
UMK-BE 45 - Base element
UMK-BE 45
-
Base element
2970015
Electronic board base, plug-in module base element
Product details
Expand all
Collapse all
Technical data
Product properties
Product type
Component housing lower part
Housing type
Press-drawn section housings
Housing series
UMK
Product family
UMK BE
Type
Module width 45 mm, since the housing can remain open at the top, it is possible for parts to protrude above the actual profile height
Ventilation openings present
no
Dimensions
Dimensional drawing
Depth
15.5 mm
Length
45 mm
External dimensions
Profile width (external)
77 mm
Internal dimensions
Profile width (internal)
72.2 mm
Material specifications
Color (Housing)
green (RAL 6021)
Material
PA
Flammability rating according to UL 94
V2
Surface characteristics
untreated
Environmental and real-life conditions
Ambient conditions
Ambient temperature (operation)
-40 °C ... 105 °C (depending on power dissipation)
Ambient temperature (storage/transport)
-40 °C ... 55 °C
Ambient temperature (assembly)
-5 °C ... 100 °C
Relative humidity (storage/transport)
80 %
Commercial data
Item number
2970015
Packing unit
10 pc
Minimum order quantity
10 pc
Sales key
AC13
Product key
ACHDCA
GTIN
4017918087548
Weight per piece (including packing)
16.02 g
Weight per piece (excluding packing)
15.77 g
Customs tariff number
84879090
Country of origin
PL
Classifications
ECLASS
ECLASS-13.0
27190601
ECLASS-15.0
27190601
ETIM
ETIM 10.0
EC002779
UNSPSC
UNSPSC 21.0
31261500
Approvals
UL Recognized
Approval ID: E240868
Environmental product compliance
EU RoHS
Fulfills EU RoHS substance requirements
Yes
(No exemptions)
China RoHS
Environment friendly use period (EFUP)
EFUP-E
No hazardous substances above the limits
EU REACH SVHC
REACH candidate substance (CAS No.)
No substance above 0.1 wt%
Compatible products
Expand all
Collapse all
Accessories
UMK-BE 22,5
-
Base element
2970028
UMK-FE
-
Foot element
2970031
UMK-BE 11,25
-
Base element
2971535
UMK-BF
-
Mounting flange
2976077
Product Help