UM 108-PROFIL 100CM
-
Profile
2907525
Press-drawn section housings, Basic profile, open, profile width (internal): 122.6 mm, profile width (external): 107.5 mm, length: 1000 mm, depth: 21.5 mm, Note: required profile length = PCB length - 3.6 mm
Product details
Product type | Component housing lower part |
Housing type | Press-drawn section housings |
Housing series | UM |
Product family | UM108 |
Type | Basic profile |
Ventilation openings present | no |
Dimensional drawing |
|
Depth | 21.5 mm |
Length | 100 cm |
External dimensions | |
Profile width (external) | 107.5 mm |
Internal dimensions | |
Profile width (internal) | 122.6 mm |
PCB design | |
PCB thickness | 1.4 mm ... 1.8 mm |
Color (Housing) | green (RAL 6021) |
Flammability rating according to UL 94 | V0 |
Housing material | PVC |
Ambient conditions | |
Max. IP code to attain | IP20 |
Ambient temperature (operation) | -15 °C ... 50 °C (depending on power dissipation) |
Ambient temperature (storage/transport) | -40 °C ... 50 °C |
Ambient temperature (assembly) | -5 °C ... 50 °C |
Relative humidity (storage/transport) | 95 % |
Number of PCB holders | 2 |
Thickness of the PCB | 1.4 mm ... 1.8 mm |
Mounting position | parallel to the DIN rail |
Type of packaging | packed in cardboard |
Outer packaging type | Carton |
Item number | 2907525 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | AC13 |
Product key | ACHDBA |
GTIN | 4017918336653 |
Weight per piece (including packing) | 605 g |
Weight per piece (excluding packing) | 605 g |
Customs tariff number | 39162000 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27190601 |
ECLASS-15.0 | 27190601 |
ETIM
ETIM 9.0 | EC002779 |
UNSPSC
UNSPSC 21.0 | 31261500 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
UMK-BF - Mounting flange 2976077
-
UM108-SEPEF/L - Lateral element 2906490
-
UM108-SE - Lateral element 2959476
-
UM108-SEFE/R-A60 - Lateral element 2959706
-
UM108-SEFE/R-A73 - Lateral element 2959719
-
UM108 N-SEFE/R-A73 - Lateral element 2709354
-
UM108-SEFE/L-A60 - Lateral element 2959722
-
UM108-SEPEF/L-A60 - Lateral element 2906500
-
UM108-SEFE/L-A73 - Lateral element 2959735
-
UM108-SEPEF/L-A73 - Lateral element 2906513
-
UM108 N-SEFE/L-A73 - Lateral element 2709367
-
UM108 N-SEPEF/L-A73 - Lateral element 2709370
-
UM108-SE-A60 - Lateral element 2959748
-
UM108-SE-A73 - Lateral element 2959751
-
UM108 N-SE-A73 - Lateral element 2709383
-
UM108-A/U CM - Covering hood 2854898
-
UM-A/U N 73 CM - Covering hood 2706852
-
UM108-LG 10 - Lateral element 2959780
Your advantages
Easy installation
Flexible size and shape
Inexpensive as a result of reducing the number of separate housing parts
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057