UM 108-PROFIL 200CM
-
Profile
2906212
Drawn section panel mounting base, with a constructional width of 108 mm and a fixed length of 200 cm
Product details
| Product type | Component housing lower part |
| Housing type | Press-drawn section housings |
| Housing type | Extruded profile housings |
| Housing series | UM |
| Product family | UM108 |
| Ventilation openings present | no |
| Dimensional drawing |
|
| Depth | 21.5 mm |
| Length | 200 cm |
| External dimensions | |
| Profile width (external) | 107.5 mm |
| Internal dimensions | |
| Profile width (internal) | 122.6 mm |
| PCB design | |
| PCB thickness | 1.4 mm ... 1.8 mm |
| Color (Profile) | green (RAL 6021) |
| Material Profile | PVC |
| Ambient conditions | |
| Ambient temperature (operation) | -15 °C ... 50 °C (depending on power dissipation) |
| Ambient temperature (storage/transport) | -40 °C ... 50 °C |
| Ambient temperature (assembly) | -5 °C ... 50 °C |
| Relative humidity (storage/transport) | 95 % |
| Number of PCB holders | 2 |
| Thickness of the PCB | 1.4 mm ... 1.8 mm |
| Mounting type | Latching with side elements, latching with foot element |
| Mounting position | parallel to the DIN rail |
| Type of packaging | packed in cardboard |
| Outer packaging type | Carton |
| Item number | 2906212 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | AC13 |
| Product key | ACHDBA |
| GTIN | 4017918277420 |
| Weight per piece (including packing) | 1.1 kg |
| Weight per piece (excluding packing) | 1.1 kg |
| Customs tariff number | 39162000 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27190601 |
| ECLASS-15.0 | 27190601 |
ETIM
| ETIM 10.0 | EC002779 |
UNSPSC
| UNSPSC 21.0 | 31261500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
UMK-BF - Mounting flange 2976077
-
UM108-SEPEF/L - Lateral element 2906490
-
UM108-SE - Lateral element 2959476
-
UM108-SEFE/R-A60 - Lateral element 2959706
-
UM108-SEFE/R-A73 - Lateral element 2959719
-
UM108 N-SEFE/R-A73 - Lateral element 2709354
-
UM108-SEFE/L-A60 - Lateral element 2959722
-
UM108-SEPEF/L-A60 - Lateral element 2906500
-
UM108-SEFE/L-A73 - Lateral element 2959735
-
UM108-SEPEF/L-A73 - Lateral element 2906513
-
UM108 N-SEFE/L-A73 - Lateral element 2709367
-
UM108 N-SEPEF/L-A73 - Lateral element 2709370
-
UM108-SE-A60 - Lateral element 2959748
-
UM108-SE-A73 - Lateral element 2959751
-
UM108 N-SE-A73 - Lateral element 2709383
-
UM108-A/U CM - Covering hood 2854898
-
UM-A/U N 73 CM - Covering hood 2706852
-
UM108-SEFE/R - Lateral element 2959683
-
UM108-SEFE/L - Lateral element 2959696
Your advantages
Easy installation
Flexible size and shape
Inexpensive as a result of reducing the number of separate housing parts
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057