ILB CO 24 DI16 DO16
-
I/O module
2862592
Inline, Block IO, CANopen®, D-SUB-9 female connector, Digital inputs: 16, 24 V DC, connection technology: 3-conductor, Digital outputs: 16, 24 V DC, connection technology: 3-conductor, degree of protection: IP20, including Inline connector
Free download available.
Downloads
Product details
| Dimensional drawing |
|
| Width | 156 mm |
| Height | 141 mm |
| Depth | 57 mm |
| Note on dimensions | Specfications with connectors |
| CANopen® | |
| Connection method | D-SUB-9 female connector |
| Number of positions | 9 |
| Transmission speed | 10 kbps ... 1 Mbps |
| Digital: | |
| Input name | Digital inputs |
| Description of the input | IEC 61131-2 type 1 |
| Number of inputs | 16 |
| Connection method | Spring-cage connection |
| Connection technology | 3-conductor |
| Input voltage | 24 V DC |
| Input voltage range "0" signal | -30 V DC ... 5 V DC |
| Input voltage range "1" signal | 15 V DC ... 30 V DC |
| Nominal input voltage UIN | 24 V DC |
| Nominal input current at UIN | 5 mA |
| Total sensor current | max. 2 A |
| Typical response time | approx. 500 µs |
| Protective circuit | Short-circuit protection, overload protection of the sensor supply |
| Digital: | |
| Output name | Digital outputs |
| Connection method | Spring-cage connection |
| Connection technology | 3-conductor |
| Number of outputs | 16 |
| Protective circuit | Short-circuit and overload protection |
| Output voltage | 24 V DC |
| Maximum output current per channel | 500 mA |
| Maximum output current per module / terminal block | 8 A |
| Maximum output current per module | 8 A |
| Nominal output voltage | 24 V DC |
| Nominal load, inductive | 12 VA |
| Nominal load, lamp | 12 W |
| Nominal load, ohmic | 12 W |
| Product type | I/O component |
| Product family | Inline |
| Type | Stand-alone |
| Inline | |
| Scope of supply | including Inline connector |
| No. of channels | 32 |
| Potentials: Communications power (UL) | |
| Supply voltage | 24 V DC |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Power supply | max. 8 A |
| Current draw | 25 mA |
| Potentials | |
| Power supply | max. 8 A |
| Current draw | 2 A |
| Potentials: Power supply to the actuator (UA1) | |
| Supply voltage | 24 V DC |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Power supply | max. 8 A |
| Current draw | 4 A |
| Potentials: Power supply to the actuator (UA2) | |
| Supply voltage | 24 V DC |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Power supply | max. 8 A |
| Current draw | 4 A |
| Potentials | |
| Power supply | max. 8 A |
| Current draw | 25 mA |
| Potentials | |
| Power supply | max. 8 A |
| Current draw | 2 A |
| Electrical isolation/isolation of the voltage ranges | |
| Test voltage: I/Os / logic | 500 V AC, 50 Hz, 1 min |
| Test voltage: I/Os / FE | 500 V AC, 50 Hz, 1 min |
| Test voltage: Logic/functional ground | 500 V AC, 50 Hz, 1 min |
| Connection technology | |
| Connection name | Inline connector |
| Inline connector | |
| Connection method | Spring-cage connection |
| Conductor cross-section, rigid | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 28 ... 16 |
| Stripping length | 8 mm |
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 60 °C |
| Degree of protection | IP20 |
| Air pressure (operation) | 80 kPa ... 108 kPa (up to 2000 m above sea level) |
| Air pressure (storage/transport) | 66 kPa ... 108 kPa (up to 3500 m above sea level) |
| Ambient temperature (storage/transport) | -25 °C ... 85 °C |
| Permissible humidity (operation) | 85 % (non-condensing) |
| Permissible humidity (storage/transport) | 95 % (non-condensing) |
| Noise emission | Industrial environment |
| Mounting type | NS 35/7,5 |
| DIN rail mounting |
| Item number | 2862592 |
| Packing unit | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DR01 |
| Product key | DRI1A3 |
| GTIN | 4017918939113 |
| Weight per piece (including packing) | 514 g |
| Weight per piece (excluding packing) | 500 g |
| Customs tariff number | 85389091 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27242604 |
| ECLASS-15.0 | 27242604 |
ETIM
| ETIM 9.0 | EC001599 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
Your advantages
16 outputs, 24 V DC, 500 mA
16 inputs, 24 V DC
D-SUB bus connection
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057