PT 2X1VA-230AC-ST
-
Surge protection plug
2839198
Protective plug PT with protective circuit for higher signal voltages, 2-channel, visual error warning. Nominal voltage: 230 V AC
This product needs further products for operation.
Mandatory accessories
Product details
General | |
Note | Technical data is valid in association with the following specified base elements: |
PT -BE/ FM 2839282 |
Product type | Surge protection for MCR technology |
Product family | PLUGTRAB PT |
IEC test classification | C1 |
C2 | |
C3 | |
D1 | |
Type | Male |
Arrester can be tested with CHECKMASTER from software version: | From SW rev. 1.00 |
Insulation characteristics | |
Overvoltage category | III |
Pollution degree | 2 |
Nominal voltage UN | 230 V AC (50/60 Hz) |
Indicator/remote signaling | |
Switching function | N/C contact |
Connection method | Screw connection (in connection with the base element) |
Screw thread | M3 |
Tightening torque | 0.5 Nm |
Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
Conductor cross-section AWG | 24 ... 12 |
Dimensional drawing |
|
Width | 17.5 mm |
Height | 44.8 mm |
Depth | 51.7 mm |
Horizontal pitch | 1 Div. |
Complete module width | 17.7 mm |
Complete module height | 90 mm |
Complete module depth | 65.5 mm |
Color | black (RAL 9005) |
copper color | |
Flammability rating according to UL 94 | V-0 |
Housing material | PA 6.6 |
Mechanical data | |
Open side panel | No |
Direction of action | Line-Line & Line-Earth Ground |
Maximum continuous operating voltage UC | 275 V DC |
275 V AC (50/60 Hz) | |
Rated current | 26 A AC (30 °C) |
1 A DC (82 °C) | |
Operating effective current IC at UC | ≤ 1.5 mA AC |
≤ 2 mA DC | |
Protective conductor current IPE | ≤ 3 mA AC |
≤ 4 mA DC | |
Nominal discharge current In (8/20) µs (line-ground) | 2.5 kA |
Pulse discharge current Iimp (10/350) µs | 500 A |
Total discharge current ITotal (8/20) µs | 5 kA |
Output voltage limitation at 1 kV/µs (line-earth) spike | ≤ 650 V |
Output voltage limitation at 1 kV/µs (line-earth) static | ≤ 650 V |
Voltage protection level Up (line-earth) | ≤ 750 V (C1 - 1.4 kV / 0.7 kA) |
≤ 900 V (C2 - 5 kV/2,5 kA) | |
≤ 750 V (C3 - 100 A) | |
Response time tA (line-earth) | ≤ 25 ns |
Input attenuation aE, asym. | typ. 0.3 dB (≤ 650 kHz / 150 Ω) |
Cut-off frequency fg (3 dB), asym. (signal ground) in 150 Ω system | typ. 2.2 MHz |
Capacity (Core-Earth) | typ. 1 nF |
Surge protection fault message | optical |
Max. required back-up fuse | 25 A AC (gL/gG) |
1 A DC (T) | |
Impulse durability (line-earth) | C1 - 1,4 kV / 0,7 kA |
C2 - 5 kV / 2.5 kA | |
C3 - 100 A | |
D1 - 500 A |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 85 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Altitude | ≤ 2000 m (amsl) |
Standards/specifications | IEC 61643 |
Note | 2000 + corrigendum 2001 + A1:2008, modified + A2:2012 |
Standards/specifications | EN 61643-21 |
Note | 2001 + A1:2009 + A2:2013 |
Mounting type | on base element |
Item number | 2839198 |
Packing unit | 10 pc |
Minimum order quantity | 1 pc |
Sales key | CL21 |
Product key | CL2111 |
GTIN | 4017918182854 |
Weight per piece (including packing) | 28.97 g |
Weight per piece (excluding packing) | 24.23 g |
Customs tariff number | 85363010 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27171501 |
ECLASS-15.0 | 27171501 |
ETIM
ETIM 9.0 | EC000943 |
UNSPSC
UNSPSC 21.0 | 39121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | 0b2eaf9c-02a7-4cbb-ad90-124d95b39c31 |
EF3.0 Climate Change | |
CO2e kg | 2.164 kg CO2e |
Compatible products
-
ZBF 5:UNBEDRUCKT - Zack Marker strip, flat 0808642
-
ZBF 5/WH-100:UNBEDRUCKT - Zack Marker strip, flat 0808668
-
ZBF 5,LGS:FORTL.ZAHLEN - Zack Marker strip, flat 0808671
-
ZBF 5,LGS:GERADE ZAHLEN - Zack Marker strip, flat 0810821
-
ZBF 5,LGS:UNGERADE ZAHLEN - Zack Marker strip, flat 0810863
-
ZBF 5,QR:FORTL.ZAHLEN - Zack Marker strip, flat 0808697
-
ZBN 18:UNBEDRUCKT - Zack marker strip 2809128
-
ZBN 18 CUS - Zack marker strip 0825059
-
SSA 3-6 - Shield connection 2839295
-
SSA 5-10 - Shield connection 2839512
-
X-PEN 0,35 - Marker pen 0811228
-
SZS 0,6X3,5 VDE - Screwdriver 1212602
Your advantages
Easy testing and documentation with CHECKMASTER 2 with pluggable protective modules
Maximum ease of maintenance, thanks to the 2-piece design
Easy selection for all possible demands in MCR applications with a complete product portfolio
The signal is not influenced during maintenance work, thanks to the impedance-neutral insertion and removal of protective plugs
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057