PR1-RSC3-LV-230AC/21
-
Relay module
2834355
Pre-assembled PR1-RSC... relay modules with screw connection, consisting of: relay base, power contact relay, plug-in display/interference suppression module, and retaining bracket. Input voltage: 230 V AC, 1 changeover contact, 12 A
Product details
| Product type | Relay Module |
| Application | Universal |
| Operating mode | 100% operating factor |
| Mechanical service life | 3x 107 cycles |
| Insulation characteristics | |
| Overvoltage category | III |
| Pollution degree | 3 |
| Data management status | |
| Date of last data management | 12.09.2025 |
| Service life electrical | see diagram |
| Maximum power dissipation for nominal condition | 1.38 W |
| Test voltage (Winding/contact) | 4 kV (50 Hz, 1 min., winding/contact) |
| Coil side | |
| Nominal input voltage UN | 230 V AC |
| Input voltage range | 179.4 V AC ... 356.5 V AC |
| Drive and function | monostable |
| Typical input current at UN | 6 mA (at 50 Hz) |
| 5.5 mA (At 60 Hz) | |
| Typical response time | 3 ms ... 12 ms |
| Typical release time range | 2 ms ... 22 ms |
| Protective circuit | Varistor |
| Operating voltage display | Yellow LED |
| Switching | |
| Contact switching type | 1 changeover contact |
| Type of switch contact | Single contact |
| Contact material | AgNi |
| Maximum switching voltage | 250 V AC/DC |
| Minimum switching voltage | 12 V (at 10 mA) |
| Limiting continuous current | 12 A |
| Maximum inrush current | 30 A (300 ms) |
| Min. switching current | 10 mA (at 12 V) |
| Interrupting rating (ohmic load) max. | 3000 W (for 250 V AC) |
| 50 W (at 110 V DC) | |
| 80 W (at 220 V DC) | |
| 288 W (at 24 V DC) | |
| at 440 V AC | |
| 58 W (at 48 V DC) | |
| 48 W (at 60 V DC) | |
| Switching capacity | 2 A (at 24 V, DC13) |
| 0.2 A (at 110 V, DC13) | |
| 0.2 A (at 250 V, DC13) | |
| 6 A (at 24 V, AC15) | |
| 6 A (at 120 V, AC15) | |
| 6 A (at 250 V, AC15) | |
| Coil side | |
| Connection method | Screw connection |
| Stripping length | 8 mm |
| Screw thread | M3 |
| Conductor cross-section rigid | 0.14 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.14 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 26 ... 14 |
| Contact side | |
| Connection method | Screw connection |
| Stripping length | 8 mm |
| Screw thread | M3 |
| Conductor cross-section rigid | 0.14 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.14 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 26 ... 14 |
| Width | 16 mm |
| Height | 78.5 mm |
| Depth | 71 mm |
| Color | green (RAL 6021) |
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 60 °C |
| Ambient temperature (storage/transport) | -25 °C ... 85 °C |
| Standards/regulations | IEC 60664 |
| EN 50178 |
| Mounting type | DIN rail mounting |
| Assembly note | in rows with zero spacing |
| Mounting position | any |
| Item number | 2834355 |
| Packing unit | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | C463 |
| Product key | DK6319 |
| GTIN | 4046356044240 |
| Weight per piece (including packing) | 68.8 g |
| Weight per piece (excluding packing) | 66.51 g |
| Customs tariff number | 85364900 |
| Country of origin | CN |
UNSPSC
| UNSPSC 21.0 | 39122334 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Safe isolation between coil and contact side
Operational reliability thanks to sealed relay
Logical contact arrangement thanks to 1/3-level relay base
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057