PT-IQ-1X2+F-48DC-UT
-
Surge protection device
2800979
Surge protection, consisting of protective plug and base element, with integrated multi-stage status indicator on the module, for one 2-wire floating signal circuit. Indirect grounding via gas discharge tube. Can be used in safety-related circuits up to SIL 3.
This product needs further products for operation.
Mandatory accessories
Product details
General | |
Note | Remote signaling as well as the power supply of the DIN rail connector are established by snapping the module into place on the DIN rail connector. |
Product type | Surge protection for MCR technology |
Product family | PLUGTRAB IQ |
IEC test classification | C1 |
C2 | |
C3 | |
D1 | |
Type | DIN rail module, two-section, divisible |
Surge protection fault message | Optical, multi-stage |
Wire pairs per module | 1 |
Insulation characteristics | |
Overvoltage category | III |
Pollution degree | 2 |
Nominal voltage UN | 48 V DC |
Connection method | Screw connection |
Screw thread | M3 |
Tightening torque | 0.5 Nm |
Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
Conductor cross-section AWG | 24 ... 12 |
Dimensional drawing |
|
Width | 17.7 mm |
Height | 91.1 mm |
Depth | 77.5 mm (incl. DIN rail 7.5 mm) |
Horizontal pitch | 1 Div. |
Flammability rating according to UL 94 | V-0 |
Housing material | PA 6.6 |
Mechanical data | |
Open side panel | No |
Direction of action | Line-Line & Line-Signal Ground/Shield & optional Signal Ground/Shield-Earth Ground |
Maximum continuous operating voltage UC | 53 V DC |
37 V AC | |
Rated current | 300 mA |
Operating effective current IC at UC | ≤ 5 µA (in the signal circuit) |
Protective conductor current IPE | ≤ 1 µA |
Nominal discharge current In (8/20) µs (line-line) | 10 kA |
Nominal discharge current In (8/20) µs (line-ground) | 10 kA |
Pulse discharge current Iimp (10/350) µs (line-earth) | 2.5 kA |
Total discharge current ITotal (8/20) µs | 20 kA |
Voltage protection level Up (line-line) | ≤ 100 V (C1 - 1 kV / 500 A) |
≤ 150 V (C2 - 10 kV / 5 kA) | |
≤ 170 V (C2 - 10 kA) | |
≤ 90 V (C3 - 25 A) | |
≤ 95 V (C3 - 100 A) | |
Voltage protection level Up (line-earth) | ≤ 900 V (C1 - 1 kV / 500 A) |
≤ 1300 V (C2 - 10 kV / 5 kA) | |
≤ 1200 V (C2 - 10 kA) | |
≤ 1000 V (C3 - 25 A) | |
≤ 1300 V (C3 - 100 A) | |
Voltage protection level Up (line-signal ground) | ≤ 600 V (C1 - 1 kV / 500 A) |
≤ 750 V (C2 - 10 kV / 5 kA) | |
≤ 800 V (C2 - 10 kA) | |
≤ 700 V (C3 - 25 A) | |
≤ 800 V (C3 - 100 A) | |
Voltage protection level Up static (line-line) | ≤ 85 V (C2 - 10 kA) |
Response time tA (line-line) | ≤ 1 ns |
Response time tA (line-earth) | ≤ 100 ns |
Response time tA (line-signal ground) | ≤ 100 ns |
Input attenuation aE, sym. | typ. 0.3 dB (≤ 450 kHz/150 Ω) |
Cut-off frequency fg (3 dB), sym. in 150 Ω system | typ. 1.9 MHz |
Capacity (Core-Earth) | typ. 1.5 nF |
Resistance per path | 1.2 Ω ±5 % |
Surge protection fault message | Optical, multi-stage |
Max. required back-up fuse | 315 mA (FF) |
Impulse durability (line-line) | C1 - 1 kV / 500 A |
C2 - 10 kV / 5 kA | |
C2 - 10 kA | |
C3 - 100 A | |
Impulse durability (line-earth) | C1 - 1 kV / 500 A |
C2 - 10 kV / 5 kA | |
C2 - 10 kA | |
C3 - 100 A | |
D1 - 2.5 kA | |
Impulse durability (line-signal ground) | C1 - 1 kV / 500 A |
C2 - 10 kV / 5 kA | |
C2 - 10 kA | |
C3 - 100 A | |
D1 - 2,5 kA | |
Pulse reset time (line-line) | ≤ 300 ms |
Pulse reset time (line-earth) | ≤ 30 ms |
Pulse reset time (line-signal ground) | ≤ 4000 ms |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 70 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Altitude | ≤ 4000 m (amsl) |
Standards/specifications | IEC 61643-21 |
Note | 2000 + A1:2008, modified |
Standards/specifications | EN 61643-21 |
Note | 2001 + A1:2009 |
Standards/specifications | EN 61000-6-3 |
Note | 2007 + A1:2011 |
Standards/specifications | EN 61000-6-2 |
Note | 2005 |
Mounting type | DIN rail: 35 mm |
Item number | 2800979 |
Packing unit | 1 pc |
Note | Made to order (non-returnable) |
Sales key | CL22 |
Product key | CL2151 |
GTIN | 4046356665797 |
Weight per piece (including packing) | 111 g |
Weight per piece (excluding packing) | 111 g |
Customs tariff number | 85363010 |
Country of origin | DE |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
X-PEN 0,35 - Marker pen 0811228
-
ZBF 5:UNBEDRUCKT - Zack Marker strip, flat 0808642
-
ZBF 5/WH-100:UNBEDRUCKT - Zack Marker strip, flat 0808668
-
ZBF 5,LGS:FORTL.ZAHLEN - Zack Marker strip, flat 0808671
-
ZBF 5,LGS:GERADE ZAHLEN - Zack Marker strip, flat 0810821
-
ZBF 5,LGS:UNGERADE ZAHLEN - Zack Marker strip, flat 0810863
-
ZBF 5,QR:FORTL.ZAHLEN - Zack Marker strip, flat 0808697
-
ZBN 18:UNBEDRUCKT - Zack marker strip 2809128
-
E/ME TBUS NS35 GY - End bracket 2713780
-
FK-MC 0,5/ 5-ST-2,5 - PCB connector 1881354
-
SSA 3-6 - Shield connection 2839295
-
SSA 5-10 - Shield connection 2839512
-
PT-IQ-1X2-48DC-P - Surge protection plug 2800773
-
PT-IQ-17,5-TBUS-5-2.0 - DIN rail bus connector 2906878
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057