DIN rail bus connectors - PT-IQ-17,5-TBUS-5-2.0
2906878

DIN rail connector for PT-IQ system for establishing remote signaling and the power supply when a surge protection module is snapped on.


Product Details




Type Connector
Product type DIN rail connector

Color black

Mechanical data
Open side panel No

Mounting type DIN rail: 35 mm

Item number 2906878
Packing unit 1 pc
Minimum order quantity 10 pc
Sales Key C07
Product Key CL215Z
GTIN 4055626131702
Weight per Piece (including packing) 3.83 g
Weight per Piece (excluding packing) 3.8 g
Customs tariff number 85366990
Country of origin DE


ECLASS

ECLASS-9.0 27139202
ECLASS-11.0 27130890

ETIM

ETIM 8.0 EC002496

UNSPSC

UNSPSC 21.0 39121600

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values