MT-RS485
-
Surge protection device
2762265
Rail-mountable module with surge voltage coarse and fine protection for RS-485 interface, for mounting on NS 35/7.5, housing width: 50 mm
Product details
| Product type | Surge protection for information technology |
| IEC test classification | C2 |
| C3 | |
| D1 | |
| VDE requirement class | C2 |
| C3 | |
| D1 | |
| Type | DIN rail module, one-piece |
| Surge protection fault message | none |
| Wire pairs per module | 2 |
| Connection method | Screw connection |
| Screw thread | M3 |
| Tightening torque | 0.5 Nm ... 0.6 Nm |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Dimensional drawing |
|
| Width | 47.6 mm |
| Height | 77.5 mm |
| Depth | 54.9 mm |
| Color | black (RAL 9005) |
| Mechanical data | |
| Open side panel | No |
| Direction of action | Line-Line & Line-Signal Ground/Shield & Signal Ground/Shield-Earth Ground |
| Maximum continuous operating voltage UC | 12 V DC |
| Rated current | 450 mA (25 °C) |
| Operating effective current IC at UC | ≤ 10 µA |
| Nominal discharge current In (8/20) µs (line-line) | 10 kA |
| Nominal discharge current In (8/20) µs (line-ground) | 10 kA |
| Pulse discharge current Iimp (10/350) µs | 500 A |
| Output voltage limitation at 1 kV/µs (line-line) spike | ≤ 22 V |
| Output voltage limitation at 1 kV/µs (line-earth) spike | ≤ 600 V |
| Output voltage limitation at 1 kV/µs (line-line) static | ≤ 22 V |
| Output voltage limitation at 1 kV/µs (line-earth) static | ≤ 600 V |
| Output voltage limitation at 1 kV/µs (line-signal ground) static | ≤ 22 V |
| Residual voltage at In (conductor-conductor) | ≤ 19 V |
| Residual voltage at In (line-signal ground) | ≤ 19 V |
| Voltage protection level Up (line-line) | ≤ 22 V |
| Voltage protection level Up (line-earth) | ≤ 600 V |
| Voltage protection level Up (line-signal ground) | ≤ 22 V |
| Response time tA (line-line) | 1 ns |
| Response time tA (line-earth) | ≤ 100 ns |
| Response time tA (line-signal ground) | ≤ 1 ns |
| Input attenuation aE, sym. | ≤ 0.1 dB (up to 10 kHz) |
| Input attenuation aE, asym. | 0.8 dB (up to 0.1 MHz 50 Ω system) |
| 0.1 dB (up to 10 kHz 600 Ω system) | |
| Cut-off frequency fg (3 dB), asym. (siganl ground) in 50 Ω system | 1.3 MHz |
| Cut-off frequency fg (3 dB), asym. (signal ground) in 600 Ω system | 130 kHz |
| Resistance per path | 4.4 Ω |
| Surge protection fault message | none |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 60 °C |
| VDE requirement class | C2 |
| C3 | |
| D1 | |
| Standards Information technology specification | |
| Standards/regulations | IEC 61643-21 |
| IEC 61643-21 | |
| Mounting type | DIN rail: 35 mm |
| Item number | 2762265 |
| Packing unit | 5 pc |
| Minimum order quantity | 1 pc |
| Sales key | CL03 |
| Product key | CL3132 |
| GTIN | 4017918064945 |
| Weight per piece (including packing) | 118.4 g |
| Weight per piece (excluding packing) | 101.952 g |
| Customs tariff number | 85363010 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27171503 |
| ECLASS-15.0 | 27171503 |
ETIM
| ETIM 10.0 | EC001625 |
UNSPSC
| UNSPSC 21.0 | 39121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 85049ad2-148c-4308-ae4a-45cffc2da000 |
Compatible products
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057