cULus Recognized
Approval ID: E60425-20061129Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
300 V | 20 A | 24 - 12 | ||
D | ||||
150 V | 15 A | 24 - 12 | ||
C | ||||
150 V | 20 A | 24 - 12 |
VDE Zeichengenehmigung
Approval ID: 40042909Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
400 V | 32 A | 0.2 - 4 |