VS-PP-F-RJ45-CAT6
-
DIN rail adapter
1658118
DIN rail adapter, degree of protection: IP20, number of positions: 8, 1 Gbps, CAT6, material: PC-GF, connection method: IDC fast connection, connection cross section: AWG 24- 22, color: gray
Product details
Product type | Patch panel |
Application | Ethernet |
Number of positions | 8 |
No. of cable outlets | 1 |
Number of slots | 1 |
Shielded | yes |
Rated voltage (III/3) | 50 V |
Rated surge voltage | ≥ 1 kV |
Rated current | 1 A |
Frequency range | 250 MHz |
Insulation resistance | ≥ 500 MΩ |
Transmission speed | 1 Gbps |
Transmission characteristics (category) | CAT6 |
Connection method | IDC fast connection |
Dimensional drawing |
|
Width | 26.8 mm |
Height | 71 mm |
Length | 81.4 mm |
Color | gray |
Flammability rating according to UL 94 | V0 |
Housing material | PC-GF |
Contact material | Copper alloy |
Contact surface material | Gold over nickel |
Contact carrier material | PC |
External cable diameter | 4.5 mm ... 8 mm |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 750 |
Ambient conditions | |
Degree of protection | IP20 |
IP20 | |
Enclosure rating (NEMA) | 1 |
Ambient temperature (operation) | -10 °C ... 60 °C |
Ambient temperature (storage/transport) | -40 °C ... 70 °C |
Mounting type | DIN rail mounting |
Assembly note | DIN rail NS 35 |
For mounting on 35 mm standard DIN rail in accordance with DIN EN 60715 |
Item number | 1658118 |
Packing unit | 1 pc |
Note | Made to order (non-returnable) |
Sales key | NULL |
Product key | ABNMAY |
GTIN | 4046356149174 |
Weight per piece (including packing) | 60.6 g |
Weight per piece (excluding packing) | 60.6 g |
Customs tariff number | 85369010 |
Country of origin | CH |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
VS-OE-OE-93B/... - Data cable 1417362
-
VS-OE-OE-93B-100,0 - Data cable 1416389
-
VS-OE-OE-94B-100,0 - Data cable 1416567
-
VS-OE-OE-94B/... - Data cable 1417333
-
MICROFOX-SP-1 - Diagonal cutter 1212487
-
VS-CABLE-STRIP-VARIO - Stripping tool 1657407
-
NS 35/ 7,5 PERF 1155MM - DIN rail perforated 1207666
-
NBC-PP-G1PGY - DIN rail adapter 1041740
-
NBC-PP-G1PGY - DIN rail adapter 1041740
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057