Contact insert, incl. 4 mounting screws
CSA
Approval ID: 260458Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
600 V | 19 A | 20 - 12 |
Contact insert, number of positions: 17+PE, size: COM, power contacts: 0, control contacts: 17, number of connections per position: 1, Pin, Crimp connection, 200 V, 10 A, 0.14 mm2 ... 2.5 mm2, application: Power, Only suitable for plastic housings
Contact insert, incl. 4 mounting screws
Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
600 V | 19 A | 20 - 12 |
Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
600 V | 10.5 A | 22 - 14 |
Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
600 V | 19.5 A | 22 - 14 |