Mobile AC charging cable with vehicle charging connector and infrastructure charging plug for charging electric vehicles (EV) with alternating current (AC) via type 2 vehicle charging inlets, compatible with type 2 infrastructure charging sockets at charging stations for e-mobility (EVSE)
EV-T2M3PC-1AC20A-4,0M2,5EHRD00
-
AC charging cable
1404563
CHARX connect, Type 2, cable: 4 m, IEC 62196-2, Mobile AC charging cable with vehicle connector and infrastructure plug, with protective cap
Product details
Compatible products
Your advantages
Consistent design of all Phoenix Contact Vehicle Connectors and Infrastructure Plugs
Silver-plated surface of the power and signal contacts
Developed and produced in accordance with the IATF 16949 automotive standard and ISO 9001
Material data available in the IMDS (International Material Data System of the automotive industry)
Convenient handling, thanks to the ergonomic handle and additional, rubber grip components