VS-M12FSBPS-IP20-93B/0,5
-
Network cable
1404367
Network cable, PROFINET CAT5 (100 Mbps), 4-position, PVC/PVC, green RAL 6018, Flush-type female connector straight M12, coding: D / IP67, on Plug straight RJ45 / IP20, cable length: 0.5 m
Product details
| General | This product corresponds to the PROFINET Cabling and Interconnection Technology Guideline for PROFINET regulations, version 2.00, order no: 2.252, Chapter 10.1 Cord Sets for Balanced Cabling |
| Product type | Circular connectors (device side) |
| Sensor type | PROFINET |
| Number of positions | 4 |
| Shielded | yes |
| Insulation characteristics | |
| Overvoltage category | I |
| Degree of pollution | 1 |
| Flammability rating according to UL 94 | V2 |
| Housing material | CuZn/PA |
| Outer sheath, material | PVC |
| Conductor material | Tin-plated Cu litz wires |
| Rated voltage (III/2) | 50 V |
| Rated voltage (III/3) | 50 V |
| Nominal voltage UN | 48 V |
| Transmission medium | Copper |
| Transmission speed | 100 Mbps |
| Transmission characteristics (category) | CAT5 (IEC 11801:2002) |
| Wave impedance | 100 Ω |
| Max. conductor resistance | 120 Ω/km |
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 100 |
| Connection 1 | |
| Type | Flush-type female connector straight M12 / IP67 |
| Number of positions | 4 |
| Coding type | D |
| Degree of protection | IP67 |
| Connection 2 | |
| Type | Plug straight RJ45 / IP20 |
| Number of positions | 4 |
| Degree of protection | IP20 |
| Cable specifications | |
| Transmission speed | CAT5 IEC 11801 |
| Transmission speed | 100 Mbps |
| Shielded | yes |
| Cable structure | 1x4xAWG22/7, SF/TQ |
| External cable diameter | 6.50 mm ±0.2 mm |
| Outer sheath, material | PVC |
| Material wire insulation | PE |
| External sheath, color | green RAL 6018 |
| Nominal voltage, cable | ≤ 600 V |
| UL AWM style | 21695 (80 °C / 600 V) |
| Flame resistance | UL 1581, Section 1060 and UL 2556, Section 9.3 (FT1) |
| Resistance to oil | OIL RES I according to UL 2256 |
| Connector specifications (second page) | |
| Housing material | Plastic |
| Type of locking | Locking clips |
| Degree of protection | IP20 |
| No. of pos. | RJ45 |
| Contact switching type | Pin |
| Insertion/withdrawal cycles | ≥ 1000 |
| Contact resistance | < 20 mΩ (Contact) |
| < 100 mΩ (shield) | |
| Ambient temperature (operation) | -20 °C ... 70 °C |
| Cable length | 0.5 m |
| PROFINET PVC stranded CAT5 [93B] | |
| Dimensional drawing |
|
| UL AWM Style | 21695 (80 °C / 600 V) |
| Number of positions | 4 |
| Shielded | yes |
| Cable type | PROFINET PVC stranded CAT5 [93B] |
| Conductor structure | 1x4xAWG22/7, SF/TQ |
| AWG signal line | 22 |
| Conductor cross-section | 4x 0.34 mm² |
| Wire diameter incl. insulation | 1.5 mm ±0.1 mm |
| External cable diameter | 6.50 mm ±0.2 mm |
| Outer sheath, material | PVC |
| External sheath, color | green RAL 6018 |
| Conductor material | Tin-plated Cu litz wires |
| Material wire insulation | PE |
| Single wire, color | white, yellow, blue, orange |
| Overall twist | Star quad |
| Optical shield covering | 85 % |
| Insulation resistance | ≥ 5 GΩ*km |
| Loop resistance | ≤ 120.00 Ω/km |
| Wave impedance | 100 Ω ±5 Ω (at 100 MHz) |
| Nominal voltage, cable | ≤ 600 V |
| Test voltage Core/Core | 2000 V ((50 Hz/1 min)) |
| Test voltage Core/Shield | 2000.00 V ((50 Hz/1 min)) |
| Minimum bending radius, fixed installation | 4 x D |
| Minimum bending radius, flexible installation | 8 x D |
| Flame resistance | UL 1581, Section 1060 and UL 2556, Section 9.3 (FT1) |
| UL 1685 (CSA FT 4) | |
| UL 1581, Section 1100 and UL 2556, Section 9.1 (HFT/FT2) | |
| Resistance to oil | OIL RES I according to UL 2256 |
| Other resistance | UV resistant (according to UL 1581, Section 1200) |
| Ambient temperature (operation) | -40 °C ... 80 °C (cable, fixed installation) |
| -10 °C ... 70 °C (Cable, flexible installation) | |
| Ambient conditions | |
| Degree of protection | IP20 |
| IP20 | |
| Ambient temperature (operation) | -40 °C ... 70 °C (cable, fixed installation) |
| -5 °C ... 50 °C (Cable, flexible installation) | |
| Plug / socket | |
| Resistance to oil | limited oil resistance |
| Flame resistance | according to UL 1685 (CSA FT 4) |
| Resistance to oil | limited oil resistance |
| Item number | 1404367 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | AB18 |
| Product key | ABNPAB |
| GTIN | 4046356692366 |
| Weight per piece (including packing) | 70.5 g |
| Weight per piece (excluding packing) | 63.646 g |
| Customs tariff number | 85444290 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27440103 |
| ECLASS-15.0 | 27060307 |
ETIM
| ETIM 10.0 | EC003570 |
UNSPSC
| UNSPSC 21.0 | 26121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| 2-(2H-benzotriazol-2-yl)-4-(1,1,3,3-tetramethylbutyl)phenol (UV-329) (CAS: 3147-75-9) | |
| SCIP | e212201e-147b-4789-b353-d53998e725ab |
Compatible products
Frequently searched
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057