BNB-ZB 5,LGS:FORTL.ZAHLEN
-
Marker pin Zack strip
1400201
Marker pin Zack strip, Strip, white, labeled, printed horizontally: consecutive numbers 1 ... 10, 11 ... 20, etc. up to 491 ... 500, mounting type: plug in, Number of individual labels: 10, text field height: 4 mm, text field width: 4 mm
Product details
Product type | Labeled terminal marker |
Type | high |
Marking | |
Number of individual labels | 10 |
Printing direction | printed horizontally |
Printing | consecutive numbers 1 ... 10, 11 ... 20, etc. up to 491 ... 500 |
Mounting type | plug in |
Color | white (RAL 9010) |
Flammability rating according to UL 94 | V2 |
Base element material | PA |
Components | free from silicone and halogen |
UV resistance | |
Specification | ISO 4892-2:2013-03 (following) |
Wipe resistance of inscriptions | |
Specification | DIN EN 61010-1 (VDE 0411-1):2011-07 |
DIN EN 62208 (VDE 0660-511):2012-06 (in parts) | |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 100 °C |
Recommended ambient temperature (storage/transport) | 23 °C |
Recommended humidity (storage/transport) | 50 % |
Width | 4 mm |
Height | 4 mm |
Depth | 5.5 mm |
Text field | |
Text field width | 4 mm |
Text field height | 4 mm |
Wipe resistance | DIN EN 61010-1 (VDE 0411-1) |
Order information: | For labeling according to customer requirements, please select product 0824273 |
Item number | 1400201 |
Packing unit | 10 pc |
Minimum order quantity | 10 pc |
Sales key | BG05 |
Product key | BG2122 |
Weight per piece (including packing) | 0.47 g |
Weight per piece (excluding packing) | 0.4 g |
Customs tariff number | 49119900 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27281101 |
ECLASS-15.0 | 27281101 |
ETIM
ETIM 9.0 | EC000761 |
UNSPSC
UNSPSC 21.0 | 39131500 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057