CSA
Approval ID: 13631| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 600 V | 57 A | 20 - 6 | ||
| C | ||||
| 600 V | 57 A | 20 - 6 | ||
cUL Recognized
Approval ID: E60425| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| C | ||||
| 1000 V | 57 A | 20 - 6 | ||
UL Recognized
Approval ID: E60425| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| E | ||||
| 1000 V | 57 A | 20 - 6 | ||
EAC
Approval ID: RU C-DE.BL08.B.00644EAC Ex
Approval ID: RU C-DE.Ax07.B.03227IECEx
Approval ID: IECExSEV14.0013UATEX
Approval ID: SEV14ATEX0156U| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| Only rigid conductors | 1100 V | 50 A | 0.5 - 16 | |
| multi-stranded with ferrule | 1100 V | 50 A | 0.5 - 10 | |