PTPOWER 95-3L/N-F
-
High-current terminal block
3260124
High-current terminal block, Blocked, nom. voltage: 1000 V, nominal current: 232 A, number of connections: 8, number of positions: 4, connection method: PowerTurn connection, cross section: 25 mm2 - 95 mm2, mounting type: direct screw connection, color: gray/blue
Product details
| Product type | High current terminal block |
| Number of positions | 4 |
| Pitch | 25 mm |
| Number of connections | 8 |
| Number of rows | 1 |
| Potentials | 4 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Rated surge voltage | 8 kV |
| Maximum power dissipation for nominal condition | 7.54 W |
| Number of connections per level | 2 |
| Nominal cross section | 95 mm² |
| Connection method | PowerTurn connection |
| Stripping length | 40 mm |
| Connection in acc. with standard | IEC 60947-7-1 |
| Conductor cross-section rigid | 25 mm² ... 95 mm² |
| Cross section AWG | 2 ... 3/0 (converted acc. to IEC) |
| Conductor cross-section flexible | 25 mm² ... 95 mm² |
| Conductor cross-section, flexible [AWG] | 2 ... 3/0 (converted acc. to IEC) |
| Conductor cross-section flexible (ferrule without plastic sleeve) | 25 mm² ... 95 mm² |
| Flexible conductor cross-section (ferrule with plastic sleeve) | 25 mm² ... 95 mm² |
| Cross-section with insertion bridge, rigid | 70 mm² |
| Cross-section with insertion bridge, flexible | 70 mm² |
| Nominal current | 232 A |
| Maximum load current | 232 A (with 95 mm² conductor cross-section) |
| Nominal voltage | 1000 V |
| Connection cross sections directly pluggable | |
| Conductor cross-section rigid | 25 mm² ... 95 mm² |
| Conductor cross-section flexible (ferrule without plastic sleeve) | 25 mm² ... 95 mm² |
| Flexible conductor cross-section (ferrule with plastic sleeve) | 25 mm² ... 95 mm² |
| Rated data (ATEX/IECEx) | |
| Identification | II 2 GD Ex eb IIC Gb |
| Operating temperature range | -60 °C ... 110 °C |
| Ex-certified accessories | 1206612 SZF 3-1,0X5,5 |
| List of bridges | Insertion bridge / EB 2-25/PT / 3260157 |
| Bridge data | 144 A (50 mm²) |
| 174 A (70 mm²) | |
| List of bridges | Insertion bridge / EB 3-25/PT / 3260160 |
| Bridge data | 144 A (50 mm²) |
| 174 A (70 mm²) | |
| Ex temperature increase | 40 K (237 A / 95 mm²) |
| at bridging with insertion bridge | 1100 V |
| for bridging with bridge | 1100 V |
| Rated insulation voltage | 1000 V |
| output | (Permanent) |
| Ex level General | |
| Rated voltage | 1100 V |
| Rated current | 215 A |
| Maximum load current | 215 A |
| Contact resistance | 0.1 mΩ |
| Ex connection data General | |
| Ferrule length | 40 mm |
| Stripping length | 40 mm |
| Nominal cross section | 95 mm² |
| Rated cross section AWG | 4/0 |
| Connection capacity rigid | 25 mm² ... 95 mm² |
| Connection capacity AWG | 4 ... 4/0 |
| Conductor cross-section flexible, with ferrule without plastic sleeve min. | 25 mm² |
| Conductor cross-section flexible, with ferrule without plastic sleeve max. | 95 mm² |
| Single conductor/terminal point, flexible, with ferrule, without plastic sleeve, AWG | 4 ... 4/0 |
| Dimensional drawing |
|
| Width | 100 mm |
| Height | 99.8 mm |
| Drill hole spacing | 126.4 mm |
| Hole diameter | 6.5 mm |
| Pitch | 25 mm |
| Color | multicolored (RAL -) |
| gray (RAL 7042) | |
| blue (RAL 5015) | |
| Flammability rating according to UL 94 | V0 |
| Insulating material group | I |
| Insulating material | PA |
| Static insulating material application in cold | -60 °C |
| Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) | 125 °C |
| Relative insulation material temperature index (Elec., UL 746 B) | 130 °C |
| Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R26 | HL 1 - HL 3 |
| Calorimetric heat release NFPA 130 (ASTM E 1354) | 27,5 MJ/kg |
| Surface flammability NFPA 130 (ASTM E 162) | passed |
| Specific optical density of smoke NFPA 130 (ASTM E 662) | passed |
| Smoke gas toxicity NFPA 130 (SMP 800C) | passed |
| Surge voltage test | |
| Test voltage setpoint | 9.8 kV |
| Result | Test passed |
| Temperature-rise test | |
| Requirement temperature-rise test | Increase in temperature ≤ 45 K |
| Result | Test passed |
| Short-time withstand current 95 mm² | 11.4 kA |
| Result | Test passed |
| Power-frequency withstand voltage | |
| Test voltage setpoint | 6 kV |
| Result | Test passed |
| Mechanical data | |
| Open side panel | No |
| Technical data | |
| Drill hole spacing | 126.4 mm |
| Mechanical strength | |
| Result | Test passed |
| Attachment on the carrier | |
| DIN rail/fixing support | NS 35/15 |
| Test force setpoint | 15 N |
| Result | Test passed |
| Test for conductor damage and slackening | |
| Rotation speed | 10 rpm |
| Revolutions | 135 |
| Conductor cross-section/weight | 25 mm² / 4.5 kg |
| 95 mm²/14 kg | |
| Result | Test passed |
| Aging | |
| Temperature cycles | 192 |
| Result | Test passed |
| Needle-flame test | |
| Time of exposure | 30 s |
| Result | Test passed |
| Oscillation/broadband noise | |
| Specification | DIN EN 50155 (VDE 0115-200):2018-05 |
| Spectrum | Long life test category 2, bogie-mounted |
| Frequency | f1 = 5 Hz to f2 = 250 Hz |
| ASD level | 6.12 (m/s²)²/Hz |
| Acceleration | 3.12g |
| Test duration per axis | 5 h |
| Test directions | X-, Y- and Z-axis |
| Result | Test passed |
| Shocks | |
| Specification | DIN EN 50155 (VDE 0115-200):2018-05 |
| Pulse shape | Half-sine |
| Acceleration | 30g |
| Shock duration | 18 ms |
| Number of shocks per direction | 3 |
| Test directions | X-, Y- and Z-axis (pos. and neg.) |
| Result | Test passed |
| Ambient conditions | |
| Ambient temperature (operation) | -60 °C ... 110 °C (Operating temperature range incl. self-heating; for max. short-term operating temperature, see RTI Elec.) |
| Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
| Ambient temperature (assembly) | -5 °C ... 70 °C |
| Ambient temperature (actuation) | -5 °C ... 70 °C |
| Permissible humidity (operation) | 20 % ... 90 % |
| Permissible humidity (storage/transport) | 30 % ... 70 % |
| Connection in acc. with standard | IEC 60947-7-1 |
| Mounting type | direct screw connection |
| Item number | 3260124 |
| Packing unit | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | BE22 |
| Product key | BE2211 |
| GTIN | 4046356779005 |
| Weight per piece (including packing) | 864.2 g |
| Weight per piece (excluding packing) | 836.5 g |
| Customs tariff number | 85369010 |
| Country of origin | PL |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Note: Applying some accessories below might limit this product.
-
-
EB 3-25/PT - Insertion bridge 3260160
-
EB 4-25/PT - Insertion bridge 3260161
-
EBK 4-25/PT - Insertion bridge 3260162
-
AGK 10-PTPOWER - Pick-off terminal block 3260145
-
AGK 10-PTPOWER BU - Pick-off terminal block 3260148
-
AGK 10-PTPOWER GN/YE - Pick-off terminal block 3260151
-
AGK 10-PTPOWER BK/YE - Pick-off terminal block 3260154
-
SZF 3-1,0X5,5 - Screwdriver 1206612
-
CEC PTPOWER 95/185 - Cover 1056087
-
PTPOWER-IL - Mounting material 1180891
-
ZB 10:UNBEDRUCKT - Zack marker strip 1053001
-
ZB 10 CUS - Zack marker strip 0824941
-
ZB10,LGS:FORTL.ZAHLEN - Zack marker strip 1053014
-
ZB10,QR:FORTL.ZAHLEN - Zack marker strip 1053027
-
ZB10,LGS:L1-N,PE - Marker for terminal blocks 1053412
-
ZB10,LGS:U-N - Marker for terminal blocks 1053438
-
UC-TM 10 - Marker for terminal blocks 0818069
-
UC-TM 10 CUS - Marker for terminal blocks 0824605
-
UCT-TM 10 - Marker for terminal blocks 0829142
-
UCT-TM 10 CUS - Marker for terminal blocks 0829623
-
ZBF10:UNBEDRUCKT - Zack Marker strip, flat 0809997
-
ZBF10 CUS - Zack Marker strip, flat 0825031
-
ZBF10,LGS:FORTL.ZAHLEN - Zack Marker strip, flat 0810009
-
ZBF10,QR:FORTL.ZAHLEN - Zack Marker strip, flat 0810025
-
UC-TMF 10 - Marker for terminal blocks 0818124
-
UC-TMF 10 CUS - Marker for terminal blocks 0824662
-
UCT-TMF 10 - Marker for terminal blocks 0829204
-
UCT-TMF 10 CUS - Marker for terminal blocks 0829679
-
MPS-MT - Test plug 0201744
-
MPS-IH WH - Insulating sleeve 0201663
-
MPS-IH RD - Insulating sleeve 0201676
-
MPS-IH BU - Insulating sleeve 0201689
-
MPS-IH YE - Insulating sleeve 0201692
-
MPS-IH GN - Insulating sleeve 0201702
-
MPS-IH GY - Insulating sleeve 0201728
-
MPS-IH BK - Insulating sleeve 0201731
-
PROJECT COMPLETE - Software 1050453
-
CRIMPFOX 25R - Crimping pliers 1212039
-
CRIMPFOX 50R - Crimping pliers 1212041
-
CRIMPFOX-M - Crimping pliers 1212072
-
CRIMPFOX-C120 - Crimping pliers 1212318
-
A 25 -40 - Ferrule 3241238
-
A 35 -40 - Ferrule 3241239
-
A 50 -40 - Ferrule 3241240
-
A 70 -40 - Ferrule 3241241
-
A 95 -40 - Ferrule 3241242
Your advantages
Quick and easy connection is now also possible for large conductors with the high-current terminal block
In addition to using the existing test pick-off, pick-off terminal blocks can be connected, each of which can also accommodate two test cables
The Push-in connection terminal blocks are characterized by the system features of the CLIPLINE complete system and by easy and tool-free wiring of conductors with ferrules or solid conductors
The compact design enables wiring in a confined space
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057