WP-STEEL PVC C 21 - Protective hose
3240870

Protective hose, material: Steel, galvanized / PVC, degree of protection: IP68, color: black, inside diameter: 17 mm, Total length: 10 m

Product details









Compatible products