WP-SPIRAL PU C HF 10
-
Protective hose
3240856
Protective hose, material: PU, filament: PUR sheathed spring steel, UV-resistant: no, flexible, degree of protection: IP68, color: blue, inside diameter: 7 mm, Total length: 10 m