WP-PA HF-SL 28,5 BK
-
Protective hose
3240846
Protective hose, material: PA, UV-resistant: yes, flexible, degree of protection: IP40, color: black, flammability rating in acc. with UL 94: HB, inside diameter: 23 mm, Total length: 10 m