CSA
Approval ID: 158887| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 600 V | 70 A | 20 - 4 | ||
| C | ||||
| 600 V | 70 A | 20 - 4 | ||
IECEE CB Scheme
Approval ID: DE1-62846| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 1000 V | 76 A | 0.5 - 16 | ||
EAC
Approval ID: RU C-DE.BL08.B.00644cULus Recognized
Approval ID: E60425| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 600 V | 85 A | 20 - 4 | ||
| C | ||||
| 600 V | 85 A | 20 - 4 | ||
LR
Approval ID: LR2371832TAVDE Zeichengenehmigung
Approval ID: 40040917| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 1000 V | 76 A | 0.5 - 16 | ||
PRS
Approval ID: TE/2107/880590/21cUL Recognized
Approval ID: E192998| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 550 V | 85 A | 20 - 4 | ||
EAC Ex
Approval ID: RU C-DE.AB72.B.02351IECEx
Approval ID: IECEx SEV13.0005UUL Recognized
Approval ID: E192998| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 550 V | 85 A | 20 - 4 | ||