CSA
Approval ID: 13631| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 600 V | 115 A | 14 - 2 | ||
| C | ||||
| 1000 V | 115 A | 14 - 2 | ||
EAC
Approval ID: RU C-DE.BL08.B.00644DNV
Approval ID: TAE00000Z9cUL Recognized
Approval ID: E60425| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| C | ||||
| 1000 V | 115 A | 14 - 2 | ||
UL Recognized
Approval ID: E60425| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| E | ||||
| 1000 V | 115 A | 14 - 2 | ||
CCC
Approval ID: 2020322313000630UKCA-EX
Approval ID: CML 22UKEX1227UIECEx
Approval ID: IECExSEV14.0013U| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| Only rigid conductors | 690 V | 109 A | 2.5 - 35 | |
| multi-stranded with ferrule | 690 V | 109 A | 6 - 35 | |
ATEX
Approval ID: SEV14ATEX0156U| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| Only rigid conductors | 690 V | 109 A | 2.5 - 35 | |
| multi-stranded with ferrule | 690 V | 109 A | 6 - 35 | |