Test plug strip, number of positions: 1, color: red
Product details
Product type
Test plug terminal block
Number of positions
1
Test socket torque
M3
Connection method
Screw connection
Dimensional drawing
Width
6 mm
Height
6 mm
Depth
15 mm
Screw thread
M3
Color
red (RAL 3001)
Screw thread
M3
Item number
3070319
Packing unit
10 pc
Minimum order quantity
10 pc
Sales key
BE19
Product key
BE1Z3X
GTIN
4046356870849
Weight per piece (including packing)
5.61 g
Weight per piece (excluding packing)
5.61 g
Customs tariff number
85366990
Country of origin
PL
ECLASS
ECLASS-13.0
27250304
ECLASS-15.0
27250304
ETIM
ETIM 10.0
EC002555
UNSPSC
UNSPSC 21.0
20122000
EU RoHS
Fulfills EU RoHS substance requirements
Yes
Exemption
6(c)
China RoHS
Environment friendly use period (EFUP)
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.