AB-SK/E
-
Support bracket
3026476
Support bracket, Bracket for busbars, set every 20 cm, depth: 20 mm, width: 56 mm, height: 10 mm, diameter: 4.5 mm, number of positions: 2, color: silver-colored, mounting type: Direct mounting
Product details
Compatible products
Your advantages
Version for NS 35 DIN rail mounting
T-shaped support brackets for space-saving direct mounting and free positioning on the mounting panel
Suitable for SK 5 to SK 14, SKS 8, and SKS 14 shield connection clamps