UK 35-1-PE/N
-
Installation protective conductor terminal block
3008067
Installation protective conductor terminal block, The NS 32... or NS 35... Cu DIN rail should be used for a connection cross section of 35 mm2/2 AWG. When aligned with a feed-through terminal block of the same shape, a cover must be used at insulation voltages > 630 V., PE/N block, consisting of a green-yellow protective conductor terminal block and a blue terminal block with screw bridge, nom. voltage: 630 V, nominal current: 125 A, Screw connection, cross section: 0.75 mm2 - 35 mm2, mounting type: NS 35/15-2,3, color: green-yellow-blue
Product details
| General | The NS 32... or NS 35... Cu DIN rail should be used for a connection cross section of 35 mm²/2 AWG. When aligned with a feed-through terminal block of the same shape, a cover must be used at insulation voltages > 630 V. |
| Product type | Ground terminal block |
| Number of connections | 4 |
| Number of rows | 1 |
| Potentials | 1 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Rated surge voltage | 8 kV |
| PEN function | yes |
| Grounding foot | Yes |
| Number of connections per level | 2 |
| Level 1 above 1 below 1 | |
| Connection method | Screw connection |
| Screw thread | M6 |
| Note | Please observe the current carrying capacity of the DIN rails. |
| Tightening torque | 3.2 ... 3.7 Nm |
| Stripping length | 16 mm |
| Connection in acc. with standard | IEC 60947-7-1/IEC 60947-7-2 |
| Conductor cross-section rigid | 0.75 mm² ... 35 mm² |
| Cross section AWG | 18 ... 2 (converted acc. to IEC) |
| Conductor cross-section flexible | 0.75 mm² ... 35 mm² |
| Conductor cross-section, flexible [AWG] | 18 ... 2 (converted acc. to IEC) |
| Conductor cross-section flexible (ferrule without plastic sleeve) | 0.75 mm² ... 35 mm² |
| Flexible conductor cross-section (ferrule with plastic sleeve) | 0.75 mm² ... 35 mm² |
| Nominal current | 125 A |
| Maximum load current | 125 A (with 35 mm² conductor cross-section) |
| Nominal voltage | 630 V (When aligned with a modular terminal block of the same shape, a separating disk must be used at voltages > 630 V.) |
| Nominal current | 125 A |
| Maximum load current | 125 A (with 35 mm² conductor cross-section) |
| Nominal voltage | 630 V (When aligned with a modular terminal block of the same shape, a separating disk must be used at voltages > 630 V.) |
| Width | 30.1 mm |
| Color | green-yellow-blue |
| Flammability rating according to UL 94 | V0 |
| Insulating material group | I |
| Insulating material | PA |
| Static insulating material application in cold | -60 °C |
| Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) | 125 °C |
| Relative insulation material temperature index (Elec., UL 746 B) | 130 °C |
| Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R26 | HL 1 - HL 3 |
| Calorimetric heat release NFPA 130 (ASTM E 1354) | 27,5 MJ/kg |
| Surface flammability NFPA 130 (ASTM E 162) | passed |
| Specific optical density of smoke NFPA 130 (ASTM E 662) | passed |
| Smoke gas toxicity NFPA 130 (SMP 800C) | passed |
| Surge voltage test | |
| Test voltage setpoint | 9.8 kV |
| Result | Test passed |
| Temperature-rise test | |
| Requirement temperature-rise test | Increase in temperature ≤ 45 K |
| Result | Test passed |
| Short-time withstand current 35 mm² | 4.2 kA |
| Result | Test passed |
| Power-frequency withstand voltage | |
| Test voltage setpoint | 1.89 kV |
| Result | Test passed |
| General | |
| Terminal block mounting | 2.5 Nm ... 3 Nm (PE foot with mounting screw, M5) |
| Mechanical data | |
| Open side panel | No |
| Mechanical strength | |
| Result | Test passed |
| Attachment on the carrier | |
| DIN rail/fixing support | NS 35 |
| Test force setpoint | 10 N |
| Result | Test passed |
| Test for conductor damage and slackening | |
| Rotation speed | 10 rpm |
| Revolutions | 135 |
| Conductor cross-section/weight | 0.75 mm² / 0.4 kg |
| 35 mm² / 6.8 kg | |
| Result | Test passed |
| Needle-flame test | |
| Time of exposure | 30 s |
| Result | Test passed |
| Connection in acc. with standard | IEC 60947-7-1/IEC 60947-7-2 |
| Mounting type | NS 35/15-2,3 |
| Terminal block mounting | 2.5 Nm ... 3 Nm (PE foot with mounting screw, M5) |
| Item number | 3008067 |
| Packing unit | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | BE12 |
| Product key | BE1221 |
| GTIN | 4017918091583 |
| Weight per piece (including packing) | 163.22 g |
| Weight per piece (excluding packing) | 155.973 g |
| Customs tariff number | 85369010 |
| Country of origin | DE |
UNSPSC
| UNSPSC 21.0 | 39121410 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | 4-Nonylphenol, branched and linear (CAS: n/a) |
Compatible products
-
-
SBS10:UNBEDRUCKT - Marker card 1007248
-
NLS-CU 3/10 SN 1000MM - Neutral busbar 0402174
-
AP-NLS N - Cover profile 1013634
-
NS 35/15-2,3 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201798
-
ZB 10:UNBEDRUCKT - Zack marker strip 1053001
-
ZB 10 CUS - Zack marker strip 0824941
-
ZB10,LGS:FORTL.ZAHLEN - Zack marker strip 1053014
-
ZB10,QR:FORTL.ZAHLEN - Zack marker strip 1053027
-
ZB10,LGS:L1-N,PE - Marker for terminal blocks 1053412
-
ZB10,LGS:U-N - Marker for terminal blocks 1053438
-
UC-TM 10 - Marker for terminal blocks 0818069
-
UC-TM 10 CUS - Marker for terminal blocks 0824605
-
UCT-TM 10 - Marker for terminal blocks 0829142
-
UCT-TM 10 CUS - Marker for terminal blocks 0829623
-
E/UK - End bracket 1201442
-
E/UK 1 - End bracket 1201413
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057