REL-MR-110DC/21HC AU
-
Single relay
2961561
Plug-in miniature power relay, with multi-layer gold contact for high continuous currents, 1 changeover contact, input voltage 110 V DC
This product needs further products for operation.
Mandatory accessories
Product details
Product type | Single relay |
Operating mode | 100% operating factor |
Mechanical service life | 3x 107 cycles |
Insulation characteristics | |
Overvoltage category | III |
Pollution degree | 3 |
Data management status | |
Date of last data management | 06.07.2025 |
Service life electrical | see diagram |
Maximum power dissipation for nominal condition | 0.45 W |
Test voltage (Winding/contact) | 5 kV AC (50 Hz, 1 min., winding/contact) |
Coil side | |
Nominal input voltage UN | 110 V DC |
Input voltage range | 71.5 V DC ... 264 V DC |
Drive and function | monostable |
Drive (polarity) | non-polarized |
Typical input current at UN | 4.1 mA |
Typical response time | 7 ms |
Typical release time | 3 ms |
Coil resistance | 26600 Ω ±15 % (at 20 °C) |
Switching | |
Contact switching type | 1 changeover contact |
Type of switch contact | Single contact |
Contact material | AgNi, hard gold-plated |
Maximum switching voltage | 30 V AC |
36 V DC | |
Minimum switching voltage | 100 mV (at 10 mA) |
Limiting continuous current | 50 mA |
Maximum inrush current | 50 mA |
Min. switching current | 1 mA (at 24 V) |
Interrupting rating (ohmic load) max. | 1.2 W (at 24 V DC) |
Switching capacity | 2 A (at 24 V, AC15) |
Switching: when the gold layer is destroyed | |
Note | the following values are applicable if a gold layer is destroyed |
Contact material | AgNi |
Maximum switching voltage | 250 V |
Minimum switching voltage | 12 V (at 10 mA) |
Limiting continuous current | 16 A |
Maximum inrush current | 50 A (20 ms) |
Min. switching current | 10 mA (at 12 V) |
Interrupting rating (ohmic load) max. | 384 W (at 24 V DC) |
58 W (at 48 V DC) | |
48 W (at 60 V DC) | |
50 W (at 110 V DC) | |
80 W (at 220 V DC) | |
4000 VA (for 250 V AC) | |
Switching capacity | 2 A (at 24 V, DC13) |
0.2 A (at 110 V, DC13) | |
0.2 A (at 250 V, DC13) | |
2 A (at 24 V, AC15) | |
2 A (at 120 V, AC15) | |
2 A (at 250 V, AC15) |
Connection method | Plug / solder connection |
Dimensional drawing |
|
Width | 12.7 mm |
Height | 29 mm |
Depth | 15.7 mm |
Color | white (RAL 9010) |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 85 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Corrosive gas test | |
Identification | ISA-S71.04. G3 Harsh Group |
EN 60068-2-60 |
Standards/regulations | IEC 60664 |
EN 50178 | |
EN 61810-1 |
Assembly note | Can be aligned without spacing (> 70 °C ≥ 2.5 mm) |
Mounting position | any |
Item number | 2961561 |
Packing unit | 10 pc |
Minimum order quantity | 10 pc |
Note | Made to order (non-returnable) |
Sales key | C460 |
Product key | DK6932 |
GTIN | 4017918937959 |
Weight per piece (including packing) | 17.23 g |
Weight per piece (excluding packing) | 15.56 g |
Customs tariff number | 85364900 |
Country of origin | AT |
ECLASS
ECLASS-13.0 | 27371601 |
ETIM
ETIM 9.0 | EC001437 |
UNSPSC
UNSPSC 21.0 | 39122300 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
RT III-proof (wash-proof)
Switching current of up to 16 A
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057