UM -PROFIL
-
Profile
2952020
Press-drawn section housings, Basic profile, open, length: 2000 mm, depth: 127.5 mm, Note: profile length = PCB length - 3 mm (UM 25 and UM 45)
Profile length = PCB length - 3.6 mm (UM_72, UM 100, UM_108)
Profile length =PCB length - 9.5 mm (UM_122)
Product details
Product type | Complete housing |
Housing type | Press-drawn section housings |
Housing series | UM |
Product family | UM-Profil |
Ventilation openings present | no |
Dimensional drawing |
|
Depth | 127.5 mm |
25 mm | |
45 mm | |
Length | 2000 mm |
Color (Housing) | green (RAL 6021) |
Flammability rating according to UL 94 | V0 |
Housing material | PVC |
Surface characteristics | untreated |
Ambient conditions | |
Ambient temperature (operation) | -15 °C ... 50 °C |
Item number | 2952020 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | AC17 |
Product key | ACHDBA |
Customs tariff number | 39162000 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27190601 |
ECLASS-15.0 | 27190601 |
ETIM
ETIM 9.0 | EC002779 |
UNSPSC
UNSPSC 21.0 | 31261500 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
B-STIFT - Marker pen 1051993
-
UM122-FE - Foot element 2909471
-
AP-ES - Insert strip 5022685
-
UM 72-FE - Foot element 2959382
-
UMK-BF - Mounting flange 2976077
-
UM 45-SEAS - Lateral element 2907554
-
UM 25/45-FEO 200 - Foot element 2959434
-
SS-ZB WH - Contactor marker - zack marker strip 5031171
-
SS-ZB YE - Contactor marker - zack marker strip 5031650
-
UM108-FE - Foot element 2959463
-
UM 45-SE - Lateral element 2906131
-
UM 45-SES - Lateral element 2959308
-
UM 45-SEK - Lateral element 2959311
-
UM 45-SEFE O.N. - Lateral element 2959793
-
UM 72-SE - Lateral element 2959337
-
UM 72-SEPEF/L - Lateral element 2906487
-
UM 72-SEFE/R - Lateral element 2959353
-
UM 72-SEFE/L - Lateral element 2959340
-
UM108 N-SEPEF/L-A73 - Lateral element 2709370
-
UM108-SEPEF/L-A73 - Lateral element 2906513
-
UM108-SEPEF/L-A60 - Lateral element 2906500
-
UM108 N-SEFE/L-A73 - Lateral element 2709367
-
UM108-SEFE/L - Lateral element 2959696
-
UM108 N-SEFE/R-A73 - Lateral element 2709354
-
UM108-SEFE/R - Lateral element 2959683
-
UM108-SE-A73 - Lateral element 2959751
-
UM108-SEFE/R-A60 - Lateral element 2959706
-
UM108-SEFE/L-A73 - Lateral element 2959735
-
UM108-SE-A60 - Lateral element 2959748
-
UM108-SEFE/R-A73 - Lateral element 2959719
-
UM108-SE - Lateral element 2959476
-
UM108 N-SE-A73 - Lateral element 2709383
-
UM108-SEFE/L-A60 - Lateral element 2959722
-
UM122-SEFE/R - Lateral element 2908786
-
UM122-SEFE/L - Lateral element 2908773
-
UM122-SEMFE-A92 - Lateral element 2909442
-
UM108-SEPEF/L - Lateral element 2906490
Your advantages
Flexible size and shape
Fast mounting
Inexpensive as a result of reducing the number of separate housing parts
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057