EMG 17-REL/KSR- 24/21/SO54
-
Relay module
2946366
Relay module, with soldered-in miniature switching relay, contact (AgNi): Medium to large loads, 1 PDT, input voltage 24 V AC/DC
Product details
| Utilization restriction | |
| EMC note | EMC: class A product, see manufacturer's declaration in the download area |
| Product type | Relay Module |
| Mechanical service life | 3x 107 cycles |
| Insulation characteristics: Air clearances and creepage distances, input/output | |
| Insulation | Reinforced insulation |
| Overvoltage category | III |
| Pollution degree | 2 |
| Data management status | |
| Date of last data management | 01.04.2026 |
| Maximum power dissipation for nominal condition | 0.5 W |
| Air clearances and creepage distances, input/output | |
| Rated insulation voltage | 250 V |
| Rated surge voltage | 6 kV (1.2/50 μs) |
| Coil side | |
| Nominal input voltage UN | 24 V AC/DC |
| Input voltage range | 21.6 V AC/DC ... 26.4 V AC/DC (20 °C) |
| Typical input current at UN | 17.5 mA |
| Typical response time | 8 ms |
| Typical release time | 10 ms |
| Protective circuit | Bridge rectifier; Bridge rectifier |
| Operating voltage display | Yellow LED |
| Switching | |
| Contact switching type | Single contact, 1 changeover contact |
| Type of switch contact | Single contact |
| Contact material | AgNi |
| Maximum switching voltage | 250 V AC/DC |
| Limiting continuous current | 6 A |
| Maximum inrush current | 15 A (max. 4 seconds up to a duty ratio of 10%) |
| Interrupting rating (ohmic load) max. | 144 W (at 24 V DC) |
| 58 W (at 48 V DC) | |
| 48 W (at 60 V DC) | |
| 50 W (at 110 V DC) | |
| 80 W (at 220 V DC) | |
| 1500 VA (for 250 V AC) | |
| Coil side | |
| Connection method | Screw connection |
| Stripping length | 8 mm |
| Screw thread | M3 |
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Contact side | |
| Connection method | Screw connection |
| Stripping length | 8 mm |
| Screw thread | M3 |
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Item dimensions | |
| Width | 17.5 mm |
| Height | 75 mm |
| Depth | 62.5 mm |
| Color | green (RAL 6021) |
| Ambient conditions | |
| Degree of protection | IP20 |
| Degree of protection (Installation location) | ≥ IP54 (Installation location) |
| Ambient temperature (operation) | -20 °C ... 50 °C |
| Altitude | ≤ 2000 m |
| Air clearances and creepage distances, input/output | |
| Standards/regulations | DIN EN 50178: 1998-04 |
| Mounting type | DIN rail mounting |
| Mounting position | any |
| Item number | 2946366 |
| Packing unit | 10 pc |
| Minimum order quantity | 1 pc |
| Sales key | C460 |
| Product key | DK61C2 |
| GTIN | 4017918082284 |
| Weight per piece (including packing) | 53.7 g |
| Weight per piece (excluding packing) | 53.7 g |
| Customs tariff number | 85364190 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27371601 |
| ECLASS-15.0 | 27371601 |
ETIM
| ETIM 10.0 | EC001437 |
UNSPSC
| UNSPSC 21.0 | 39122300 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(a) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | e515f766-0f7b-4e05-8875-74c15aa73f17 |
Compatible products
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057