VAL-MS TE-AR/75X350/3EQ
-
Type 2 surge protection device
2905683
Equalizer surge protective device assembly, 3-mode, type 2 arresters for 2-wire signals up to 75 V with field disconnect terminals
Product details
Product type | Surge arrester |
Product family | VALVETRAB MS |
IEC test classification | II |
T2 | |
EN type | T2 |
T2 | |
Type | DIN rail module, two-section, divisible and terminal block with disconnect and test point |
Number of positions | 3 |
Surge protection fault message | Optical, remote indicator contact |
Nominal frequency fN | 50 Hz (60 Hz) |
Nominal voltage UN | 48 V AC/DC |
5 V AC ... 48 V AC | |
Nominal current IN | 76 A |
Indicator/remote signaling | |
Connection name | Remote fault indicator contact |
Switching function | Changeover contact, 1-pos. |
Maximum operating voltage Umax. AC | 250 V AC |
Maximum operating voltage Umax DC | 30 V DC |
Max. operating current Imax | 1.5 A AC (250 V AC) |
1.5 A DC (125 V AC) | |
1.5 A DC (30 V DC) |
House (L0) | |
Connection method | Screw terminal block |
Tightening torque | 3 Nm ... 4.5 Nm (Ground) |
1.5 Nm ... 1.8 Nm (House) | |
2.5 Nm ... 3 Nm (Field) | |
Conductor cross section flexible | 1.5 mm² ... 35 mm² (16 mm strip length) |
0.5 mm² ... 15 mm² (10 mm strip length) | |
1.5 mm² ... 25 mm² (14 mm strip length) | |
Conductor cross section rigid | 1.5 mm² ... 35 mm² (16 mm strip length) |
0.5 mm² ... 15 mm² (10 mm strip length) | |
1.5 mm² ... 25 mm² (14 mm strip length) | |
Conductor cross section AWG | 15 ... 2 (16 mm strip length) |
20 ... 6 (10 mm strip length) | |
12 ... 4 (14 mm strip length) | |
Remote fault indicator contact | |
Connection method | MC 1,5/3 |
Screw thread | M2 |
Tightening torque, min | 0.25 Nm |
Tightening torque | 2 lbf-in. ... 4 lbf-in. (UL) |
Stripping length | 7 mm |
Conductor cross section flexible min. | 0.14 mm² |
Conductor cross section flexible max. | 1.5 mm² |
Conductor cross section, rigid min. | 0.14 mm² |
Conductor cross section, rigid max. | 1.5 mm² |
Dimensional drawing |
|
Width | 53.4 mm |
Height | 184 mm |
Depth | 78 mm |
Color | black (RAL 9005) |
gray (RAL 7042) | |
Flammability rating according to UL 94 | V0 |
Housing material | PBT/PA |
Direction of action | (L+)-PE & (L-)-PE & (L+)-(L-) |
(L+)-PE & (L-)-PE & (L+)-(L-) | |
Nominal voltage UN | 5 V AC ... 48 V AC |
Nominal frequency fN | 50 Hz (60 Hz) |
Maximum continuous operating voltage UC | 60 V |
60 V | |
Maximum continuous operating voltage UC (L-L) | 60 V |
Maximum continuous operating voltage UC (L-PE) | 230 V |
230 V | |
Rated load current IL | 80 A (Serial through wiring at 16 mm²) |
80 A (Serial through wiring at 16 mm²) | |
Protective conductor current IPE | ≤ 5 µA |
Nominal discharge current In (8/20) µs (L-L) | 10 kA |
Nominal discharge current In (8/20) µs (L-PE) | 10 kA |
Maximum discharge current Imax (8/20) µs (L-L) | 20 kA |
Maximum discharge current Imax (8/20) µs (L-PE) | 20 kA |
Short-circuit current rating ISCCR | 10 kA (L-L) |
25 kA (L-PE) | |
Voltage protection level Up (L-L) | ≤ 1.4 kV |
Voltage protection level Up (L-PE) | ≤ 1.5 kV |
Response time tA | ≤ 25 ns |
Max. backup fuse with V-type through wiring | 200 A (gL/gG) |
80 A (gL/gG) | |
Max. backup fuse with branch wiring | 200 A (gL/gG) |
200 A (gL/gG) |
Ambient conditions | |
Degree of protection | IP20 |
IP20 | |
Ambient temperature (operation) | -40 °C ... 80 °C |
Altitude | max. 3000 m |
Permissible humidity (operation) | 5 % ... 95 % |
Shock (operation) | 10g |
Vibration (operation) | 2g (0 Hz ... 200 Hz) |
Air clearances and creepage distances | |
Standards/regulations | EN 60664-1 / EN 61643-1 |
Mounting type | DIN rail mounting with additional retaining screw |
Item number | 2905683 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | CL18 |
Product key | CL1151 |
GTIN | 4055626025872 |
Weight per piece (including packing) | 222.222 g |
Weight per piece (excluding packing) | 222.222 g |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27171201 |
UNSPSC
UNSPSC 21.0 | 39121620 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Not applicable (Not qualified for the European market) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
Note: Applying some accessories below might limit this product.
-
-
EB 56-18 - Insertion bridge 3009299
-
FBS 2-18 - Plug-in bridge 2801068
-
SZS 0,8X4,0 VDE - Screwdriver 1212508
-
SZS 0,4X2,5 VDE - Screwdriver 1205037
-
MPB 18/1-57 - Wiring bridge 2809238
-
MPB 18/1- 2 - Wiring bridge 2809209
-
MPB 18/1-12 - Wiring bridge 2748593
-
TSD-M 6NM - Torque screwdriver 1212226
-
TSD-M 3NM - Torque screwdriver 1212225
-
SF-BIT-SL 1,2X6,5-70 - Screw insert 1212577
-
SF-BIT-SL 1,0X4,0-70 - Screw insert 1212754
-
VAL-MS 75 VF ST - Type 2 surge protection plug 2805318
-
VAL-MS 350 VF ST - Type 2 surge protection plug 2856595
Your advantages
Versions with and without floating remote indication contact
Field wire disconnect
3-Mode equalizer protection
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057