CABLE-FCN40/1X50/ 1,0M/IM/MEL
-
Cable
2903469
Round cable set; controller: Mitsubishi Electric MELSEC L, MELSEC Q, Honeywell MasterLogic ML200; connection 1: Fujitsu connector (1x 40-position); connection 2: IDC/FLK socket strip (1x 50-position); cable length: 1 m
Product details
Product type | System cable |
Ambient conditions | |
Degree of protection | IP00 |
Degree of protection (Installation location) | ≥ IP54 (Installation location) |
Ambient temperature (operation) (fixed installation) | -40 °C ... 70 °C (fixed installation) |
Ambient temperature (operation) (flexible installation) | -10 °C ... 70 °C (flexible installation) |
Ambient temperature (storage/transport) | -40 °C ... 80 °C |
Altitude | ≤ 2000 m |
Operating voltage (AC) | ≤ 30 V AC |
Operating voltage (DC) | ≤ 60 V DC |
Nominal operating mode | 100% operating factor |
Current (Per path, 50°C) | ≤ 1 A (Uncoiled, see derating) |
Current (Per path, 70°C) | ≤ 0.6 A (Uncoiled, see derating) |
Supported controller MITSUBISHI MELSEC Q | |
Suitable I/O card | QX41 |
QX41-S1 | |
QX42 | |
QX42-S1 | |
QX71 | |
QX72 | |
QY41P | |
QY42P | |
QY71 | |
QH42P | |
QY82P | |
Supported controller MITSUBISHI MELSEC L | |
Suitable I/O card | LX41C4 |
LX42C4 | |
LY41NT1P | |
LY42NT1P | |
LY41PT1P | |
LY42PT1P | |
Supported controller HONEYWELL MasterLogic 200 | |
Suitable I/O card | 2MLQ-TR4A |
2MLQ-TR8A | |
2MLQ-TR4B | |
2MLQ-TR8B |
Cable length | 1 m |
40X0.14 [PVC] | |
UL AWM Style | 2464/1061 |
Number of positions | 40 |
Shielded | no |
Cable type | 40X0.14 [PVC] |
Conductor type | Round cable set |
Conductor structure signal line | 7x 0.16 mm |
AWG signal line | 26 |
Conductor cross section | 40x 0.14 mm² |
Wire diameter incl. insulation | 1 mm ±0.03 mm |
External cable diameter | 9.90 mm ±0.4 mm |
Outer sheath, material | Semi-rigid PVC |
External sheath, color | gray |
Conductor material | Tin-plated Cu litz wires |
Cable resistance | ≤ 145 Ω/km (20 °C) |
Insulation resistance | ≥ 20 MΩ*km (20 °C) |
Smallest bending radius, fixed installation | 82 mm |
Smallest bending radius, movable installation | 155 mm |
Dynamic load capacity (bending) | Max. bending cycles: 5000 (at a radius of ≥ 15x outside diameter) |
Halogen-free | no |
Flame resistance | IEC 60332-1-2 (raw cable) |
VDE 0842, Part 332-1-2 (raw cable) | |
IEC 60332-3-22 (raw cable) | |
UL VW-1 | |
CSA FT-1 | |
Resistance to oil | can withstand occasional splashes (raw cable) |
Cable type | Cable for one module |
Color code: Single-core wire | |
black | Fujitsu40 (A1) = IDC/FLK50 (11) |
brown | Fujitsu40 (B1) = IDC/FLK50 (1) |
red | Fujitsu40 (A2) = IDC/FLK50 (48) |
orange | Fujitsu40 (B2) = IDC/FLK50 (38) |
yellow | Fujitsu40 (A5) = IDC/FLK50 (46) |
green | Fujitsu40 (B5) = IDC/FLK50 (22) |
blue | Fujitsu40 (A6) = IDC/FLK50 (45) |
violet | Fujitsu40 (B6) = IDC/FLK50 (21) |
gray | Fujitsu40 (A7) = IDC/FLK50 (44) |
white | Fujitsu40 (B7) = IDC/FLK50 (20) |
white-black | Fujitsu40 (A8) = IDC/FLK50 (43) |
white-brown | Fujitsu40 (B8) = IDC/FLK50 (19) |
white-red | Fujitsu40 (A9) = IDC/FLK50 (42) |
white-orange | Fujitsu40 (B9) = IDC/FLK50 (18) |
white-yellow | Fujitsu40 (A10) = IDC/FLK50 (41) |
white-green | Fujitsu40 (B10) = IDC/FLK50 (17) |
white-blue | Fujitsu40 (A11) = IDC/FLK50 (40) |
white-violet | Fujitsu40 (B11) = IDC/FLK50 (16) |
white-gray | Fujitsu40 (A12) = IDC/FLK50 (39) |
brown-black | Fujitsu40 (B12) = IDC/FLK50 (15) |
brown-red | Fujitsu40 (A13) = IDC/FLK50 (34) |
brown-orange | Fujitsu40 (B13) = IDC/FLK50 (10) |
brown-yellow | Fujitsu40 (A14) = IDC/FLK50 (33) |
brown-green | Fujitsu40 (B14) = IDC/FLK50 (9) |
brown-blue | Fujitsu40 (A15) = IDC/FLK50 (32) |
brown-violet | Fujitsu40 (B15) = IDC/FLK50 (8) |
brown-gray | Fujitsu40 (A16) = IDC/FLK50 (31) |
brown-white | Fujitsu40 (B16) = IDC/FLK50 (7) |
green-black | Fujitsu40 (A17) = IDC/FLK50 (30) |
green-brown | Fujitsu40 (B17) = IDC/FLK50 (6) |
green-red | Fujitsu40 (A18) = IDC/FLK50 (29) |
green-orange | Fujitsu40 (B18) = IDC/FLK50 (5) |
green-blue | Fujitsu40 (A19) = IDC/FLK50 (28) |
green-violet | Fujitsu40 (B19) = IDC/FLK50 (4) |
green-gray | Fujitsu40 (A20) = IDC/FLK50 (27) |
green-white | Fujitsu40 (B20) = IDC/FLK50 (3) |
Connection 1 | |
Connection method | Fujitsu connector |
Type | FCN 367 |
Number of connections | 1 |
Number of positions | 40 |
Insertion/withdrawal cycles | > 50 |
Pitch | 2.54 mm |
Connection 2 | |
Connection in acc. with standard | IEC 60603-13 (in compliance) |
Connection method | IDC/FLK socket strip |
Number of connections | 1 |
Number of positions | 50 |
Insertion/withdrawal cycles | > 50 |
Pitch | 2.54 mm |
Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
Item number | 2903469 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | C421 |
Product key | DK226M |
GTIN | 4046356742689 |
Weight per piece (including packing) | 174.4 g |
Weight per piece (excluding packing) | 170.6 g |
Customs tariff number | 85444290 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27242220 |
ECLASS-15.0 | 27242220 |
ETIM
ETIM 9.0 | EC000237 |
UNSPSC
UNSPSC 21.0 | 26121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | e910a0fd-7586-4b31-8b69-989ac8f0fd8f |
Compatible products
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057