TRIO POWER power supplies with standard functionality
The TRIO POWER power supply range with push-in connection has been perfected for use in machine building. All functions and the space-saving design of the single and three-phase modules are optimally tailored to the stringent requirements. Under challenging ambient conditions, the power supply units, which feature an extremely robust electrical and mechanical design, ensure the reliable supply of all loads.
TRIO-PS-2G/1AC/24DC/5
-
Power supply
2903148
Primary-switched TRIO POWER power supply with push-in connection for DIN rail mounting, input: 1-phase, output: 24 V DC/5 A
Product details
AC operation | |
Network type | Star network |
Nominal input voltage range | 100 V AC ... 240 V AC |
Input voltage range | 100 V AC ... 240 V AC -15 % ... +10 % |
Input voltage range AC | 85 V AC ... 264 V AC |
Electric strength, max. | ≤ 300 V AC 15 s |
Typical national grid voltage | 120 V AC |
230 V AC | |
Voltage type of supply voltage | AC |
Inrush current | ≤ 16 A (typical) |
Inrush current integral (I2t) | < 0.6 A2s |
Inrush current limitation | typ. 16 A (after 1 ms) |
AC frequency range | 50 Hz ... 60 Hz ±10 % |
Mains buffering time | typ. 20 ms (120 V AC) |
typ. 100 ms (230 V AC) | |
Current consumption | 2.2 A (100 V AC) |
1.9 A (120 V AC) | |
1.1 A (230 V AC) | |
1.1 A (240 V AC) | |
Nominal power consumption | 272 VA |
Protective circuit | Transient surge protection; Varistor |
Power factor (cos phi) | 0.5 |
Typical response time | < 1 s |
Input fuse | 6.3 A (internal (device protection)) |
Recommended breaker for input protection | 6 A ... 16 A (Characteristics B, C, D, K) |
Discharge current to PE | < 0.25 mA |
DC operation | |
Nominal input voltage range | 110 V DC ... 250 V DC |
Input voltage range | 99 V DC ... 275 V DC |
Switch-on voltage | ≥ 88 V DC |
Shut-down voltage | < 60 V DC |
Voltage type of supply voltage | DC |
Mains buffering time | > 100 ms (230 V AC) |
Current consumption | 1.4 A (110 V DC) |
0.6 A (250 V DC) |
Efficiency | > 90 % (for 230 V AC and nominal values) |
Output characteristic | U/I with dynamic load reserve |
Nominal output voltage | 24 V DC ±1 % |
Setting range of the output voltage (USet) | 24 V DC ... 28 V DC (> 24 V DC, constant capacity restricted) |
Nominal output current (IN) | 5 A |
Dynamic Boost (IDyn.Boost) | 7.5 A (5 s) |
Derating | > 60 °C ... 70 °C (2.5 %/K) |
Feedback voltage resistance | ≤ 35 V DC |
Protection against overvoltage at the output (OVP) | ≤ 30 V DC |
Control deviation | < 1 % (change in load, static 10 % ... 90 %) |
< 3 % (Dynamic load change 10 % ... 90 %, 10 Hz) | |
< 0.1 % (change in input voltage ±10 %) | |
Residual ripple | < 50 mVPP (with nominal values) |
Output power | 120 W |
180 W (5 s) | |
Maximum no-load power dissipation | < 1 W |
Power loss nominal load max. | < 16 W |
Rise time | ≤ 12 ms (UOUT (10 % ... 90 %)) |
Connection in parallel | yes, for redundancy and increased capacity |
Connection in series | yes |
Signal: DC OK | |
Maximum switching voltage | 30 V AC/DC |
Continuous load current | 100 mA |
Input | |
Connection method | Push-in connection |
Conductor cross section, rigid min. | 0.2 mm² |
Conductor cross section, rigid max. | 4 mm² |
Conductor cross section flexible min. | 0.2 mm² |
Conductor cross section flexible max. | 2.5 mm² |
Conductor cross section AWG min. | 24 |
Conductor cross section AWG max. | 12 |
Stripping length | 10 mm |
Output | |
Connection method | Push-in connection |
Conductor cross section, rigid min. | 0.2 mm² |
Conductor cross section, rigid max. | 4 mm² |
Conductor cross section flexible min. | 0.2 mm² |
Conductor cross section flexible max. | 2.5 mm² |
Conductor cross section AWG min. | 24 |
Conductor cross section AWG max. | 12 |
Stripping length | 8 mm |
Signal | |
Connection method | Push-in connection |
Conductor cross section, rigid min. | 0.2 mm² |
Conductor cross section, rigid max. | 1.5 mm² |
Conductor cross section flexible min. | 0.2 mm² |
Conductor cross section flexible max. | 1.5 mm² |
Conductor cross section AWG min. | 24 |
Conductor cross section AWG max. | 16 |
Stripping length | 8 mm |
Types of signaling | LED |
Floating signal contact | |
Signal output: LED status indicator | |
Signalization designation | DC OK |
Status display | “DC OK” LED |
Color | green |
Number of phases | 1 |
Insulation voltage input/output | 3 kV AC (type test) |
1.5 kV AC (routine test) |
Product type | Power supply |
Product family | TRIO POWER |
MTBF (IEC 61709, SN 29500) | > 3380000 h (25 °C) |
> 1970000 h (40 °C) | |
> 900000 h (60 °C) | |
Insulation characteristics | |
Protection class | II (in closed control cabinet) |
Degree of pollution | 2 |
Width | 35 mm |
Height | 130 mm |
Depth | 115 mm |
Installation dimensions | |
Installation distance right/left | 0 mm / 0 mm |
Installation distance top/bottom | 50 mm / 50 mm |
Mounting type | DIN rail mounting |
Assembly note | alignable: horizontally 0 mm (≤ 40 °C) 10 mm (≤ 70 °C), vertically 50 mm |
Mounting position | horizontal DIN rail NS 35, EN 60715 |
With protective coating | no |
Flammability rating according to UL 94 (housing / terminal blocks) | V0 |
Housing material | Plastic |
Type of housing | Polycarbonate |
Hood version | Polycarbonate |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -25 °C ... 70 °C (> 60 °C Derating: 2,5 %/K) |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Ambient temperature (start-up type tested) | -40 °C |
Maximum altitude | ≤ 5000 m (> 2000 m, Derating: 10 %/1000 m) |
Climatic class | 3K3 (in acc. with EN 60721) |
Max. permissible relative humidity (operation) | ≤ 95 % (at 25 °C, non-condensing) |
Shock | 18 ms, 30g, in each space direction (according to IEC 60068-2-27) |
Vibration (operation) | < 15 Hz, amplitude ±2.5 mm (according to IEC 60068-2-6) |
15 Hz ... 150 Hz, 4g, 90 min. |
Rail applications | EN 50121-4 |
Standard – Electronic equipment for use in electrical power installations and their assembly into electrical power installations | EN 50178/VDE 0160 (PELV) |
Standard – Limitation of mains harmonic currents | EN 61000-3-2 |
Standard - Electrical safety | IEC 62368-1 (SELV) |
Standard – Safety extra-low voltage | IEC 62368-1 (SELV) und EN 60204-1 (PELV) |
Standard - Safe isolation | DIN VDE 0100-410 |
Standard - Safety of transformers | EN 61558-2-16 (air clearances and creepage distances only) |
Fire protection in rail vehicles | |
Standard designation | Fire protection in rail vehicles |
Standards/specifications | EN 45545-2 (HL3) |
UL approvals | UL Listed UL 508 |
UL/C-UL Recognized UL 60950-1 | |
UL ANSI/ISA-12.12.01 Class I, Division 2, Groups A, B, C, D (Hazardous Location) | |
Conformity/Approvals | |
SIL in accordance with IEC 61508 | 0 |
Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
Low Voltage Directive | Conformance with Low Voltage Directive 2014/35/EC |
EMC requirements for noise emission | EN 61000-6-3 |
EN 61000-6-4 | |
EMC requirements for noise immunity | EN 61000-6-1 |
EN 61000-6-2 | |
Noise emission | |
Standards/regulations | EN 55011 (EN 55022) |
Electrostatic discharge | |
Standards/regulations | EN 61000-4-2 |
Electrostatic discharge | |
Contact discharge | 6 kV (Test Level 4) |
Discharge in air | 8 kV (Test Level 4) |
Comments | Criterion A |
Electromagnetic HF field | |
Standards/regulations | EN 61000-4-3 |
Electromagnetic HF field | |
Frequency range | 80 MHz ... 1 GHz |
Test field strength | 10 V/m (Test Level 3) |
Frequency range | 1 GHz ... 2 GHz |
Test field strength | 10 V/m (Test Level 3) |
Frequency range | 2 GHz ... 3 GHz |
Test field strength | 10 V/m (Test Level 3) |
Comments | Criterion A |
Fast transients (burst) | |
Standards/regulations | EN 61000-4-4 |
Fast transients (burst) | |
Input | 4 kV (Test Level 4 - asymmetrical) |
Output | 2 kV (Test Level 3 - asymmetrical) |
Signal | 1 kV (Test Level 2 - asymmetrical) |
Comments | Criterion A |
Surge voltage load (surge) | |
Standards/regulations | EN 61000-4-5 |
Surge voltage load (surge) | |
Input | 3 kV (Test Level 3 - symmetrical) |
6 kV (Test Level 4 - asymmetrical) | |
Output | 1 kV (Test Level 2 - symmetrical) |
2 kV (Test Level 3 - asymmetrical) | |
Signal | 1 kV (Test Level 2 - asymmetrical) |
Comments | Criterion B |
Conducted interference | |
Standards/regulations | EN 61000-4-6 |
Conducted interference | |
Input/Output | asymmetrical |
Frequency range | 0.15 MHz ... 80 MHz |
Comments | Criterion A |
Voltage | 10 V (Test Level 3) |
Emitted interference | |
Standards/regulations | EN 61000-6-3 |
Radio interference voltage in acc. with EN 55011 | EN 55011 (EN 55022) Class B, area of application: Industry and residential |
Emitted radio interference in acc. with EN 55011 | EN 55011 (EN 55022) Class B, area of application: Industry and residential |
Criteria | |
Criterion A | Normal operating behavior within the specified limits. |
Criterion B | Temporary impairment to operational behavior that is corrected by the device itself. |
Item number | 2903148 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | CM12 |
Product key | CMPO13 |
GTIN | 4046356960847 |
Weight per piece (including packing) | 441 g |
Weight per piece (excluding packing) | 440.4 g |
Customs tariff number | 85044095 |
Country of origin | CN |
ECLASS
ECLASS-13.0 | 27040701 |
ECLASS-15.0 | 27040701 |
ETIM
ETIM 9.0 | EC002540 |
UNSPSC
UNSPSC 21.0 | 39121000 |
UL Recognized
Approval ID: E211944IECEE CB Scheme
Approval ID: DK-44782-A1-M1-ULEAC
Approval ID: RU S-DE.BL08.W.00764UL Listed
Approval ID: E123528cUL Listed
Approval ID: FILE E 123528DNV
Approval ID: TAA00000BMIECEE CB Scheme
Approval ID: DE/PTZ/0036/A1BIS Licence Document
Approval ID: R-41214701cUL Listed
Approval ID: E199827UL Listed
Approval ID: E199827EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-25
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Diboron trioxide (CAS: 1303-86-2) |
Lead monoxide (lead oxide) (CAS: 1317-36-8) | |
Lead (CAS: 7439-92-1) | |
Diboron trioxide (CAS: 1303-86-2) | |
Lead monoxide (lead oxide) (CAS: 1317-36-8) | |
Lead (CAS: 7439-92-1) | |
SCIP | 918d0fde-c148-443b-af24-7f00b6febf9d |
EF3.0 Climate Change | |
CO2e kg | 2.234 kg CO2e |
Compatible products
Your advantages
Save time and costs, thanks to the Push-in connection and narrow design
Increase system availability, thanks to dynamic boost with 150 % of the nominal current for 5 seconds
Maximum flexibility due to the wide temperature range from -25°C to +70°C and device startup at -40°C
Rugged design
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057