RIF-2-BPT/4X21
-
Relay base
2900934
Relay base RIF-2..., for industrial relay with 2 or 4 changeover contacts, Push-in connection, plug-in option for input/interference suppression modules, for mounting on NS 35/7,5
This product needs further products for operation.
Mandatory accessories
Product details
| Product type | Relay socket |
| Product family | RIFLINE complete |
| Set comprises | 2903304 RIF-2-RPT-LV-230AC/4X21 |
| 2903305 RIF-2-RPT-LV-120AC/4X21 | |
| 2903306 RIF-2-RPT-LV-24AC/4X21 | |
| 2903308 RIF-2-RPT-LDP-24DC/4X21 | |
| 2903310 RIF-2-RPT-LV-230AC/2X21 | |
| 2903311 RIF-2-RPT-LV-120AC/2X21 | |
| 2903313 RIF-2-RPT-LV-24AC/2X21 | |
| 2903315 RIF-2-RPT-LDP-24DC/2X21 | |
| 2908332 RIF-2-RPT-LDP-24DC/4X21 AU | |
| 1188200 RIF-2-RPT-LV-230AC/4X21AU | |
| 1577412 RIF-2-RPT-PHS-LDP-24DC/2X21 |
| Nominal voltage UN | 250 V AC/DC |
| Nominal current IN | max. 12 A (Depends on application/assembly) |
| Protective circuit | depending on the selected input/suppressor modules |
| Connection method | Push-in connection |
| Stripping length | 8 mm |
| Conductor cross-section rigid | 0.14 mm² ... 1.5 mm² |
| Conductor cross-section flexible | 0.14 mm² ... 1.5 mm² |
| 0.14 mm² ... 1.5 mm² (Ferrule with plastic sleeve) | |
| 0.14 mm² ... 1 mm² (Ferrule with plastic sleeve, two conductors on double terminal block) | |
| Conductor cross-section AWG | 26 ... 16 (solid) |
| 26 ... 16 (flexible) |
| Item dimensions | |
| Width | 31 mm |
| Height | 96 mm |
| Depth (Retaining bracket) | 75 mm (with retaining bracket) |
| Drill hole | |
| Diameter | 3.2 mm |
| Color | gray (RAL 7042) |
| Flammability rating according to UL 94 (Housing) | V2 (Housing) |
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 85 °C (Depends on application/assembly) |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Corrosive gas test | |
| Identification | ISA-S71.04. G3 Harsh Group |
| EN 60068-2-60 | |
| Mounting type | DIN rail mounting |
| Mounting position | any |
| Item number | 2900934 |
| Packing unit | 10 pc |
| Minimum order quantity | 10 pc |
| Sales key | C465 |
| Product key | DK6523 |
| GTIN | 4046356733175 |
| Weight per piece (including packing) | 69.15 g |
| Weight per piece (excluding packing) | 62.825 g |
| Customs tariff number | 85366990 |
| Country of origin | CN |
ECLASS
| ECLASS-13.0 | 27371603 |
| ECLASS-15.0 | 27371603 |
ETIM
| ETIM 10.0 | EC001456 |
UNSPSC
| UNSPSC 21.0 | 39122300 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
REL-IR2/LDP- 12DC/2X21 - Single relay 2903659
-
REL-IR2/LDP- 24DC/2X21 - Single relay 2903660
-
REL-IR2/LDP- 48DC/2X21 - Single relay 2903661
-
REL-IR2/LDP- 60DC/2X21 - Single relay 2903662
-
REL-IR2/LDP-110DC/2X21 - Single relay 2903663
-
REL-IR2/LDP-125DC/2X21 - Single relay 2903664
-
REL-IR2/LDP-220DC/2X21 - Single relay 2903665
-
REL-IR2/L- 24AC/2X21 - Single relay 2903666
-
REL-IR2/L-120AC/2X21 - Single relay 2903667
-
REL-IR2/L-230AC/2X21 - Single relay 2903668
-
REL-IR4/LDP- 12DC/4X21 - Single relay 2903676
-
REL-IR4/LDP- 24DC/4X21 - Single relay 2903677
-
REL-IR4/LDP- 48DC/4X21 - Single relay 2903678
-
REL-IR4/LDP- 60DC/4X21 - Single relay 2903679
-
REL-IR4/LDP-110DC/4X21 - Single relay 2903680
-
REL-IR4/LDP-125DC/4X21 - Single relay 2903681
-
REL-IR4/L- 24AC/4X21 - Single relay 2903686
-
REL-IR4/L-120AC/4X21 - Single relay 2903687
-
REL-IR4/L-230AC/4X21 - Single relay 2903688
-
REL-IR4/LDP- 12DC/4X21AU - Single relay 2903669
-
REL-IR4/LDP- 24DC/4X21AU - Single relay 2903670
-
REL-IR4/LDP- 48DC/4X21AU - Single relay 2903671
-
REL-IR4/LDP- 60DC/4X21AU - Single relay 2903672
-
REL-IR4/LDP-110DC/4X21AU - Single relay 2903673
-
REL-IR4/LDP-220DC/4X21AU - Single relay 2903675
-
REL-IR4/LDP-220DC/4X21 - Single relay 2903682
-
REL-IR4/L- 24AC/4X21AU - Single relay 2903683
-
REL-IR4/L-120AC/4X21AU - Single relay 2903684
-
REL-IR4/L-230AC/4X21AU - Single relay 2903685
-
REL-IR2/24DC/2X21 - Single relay 2907051
-
REL-IR2/100AC/2X21 - Single relay 2907052
-
REL-IR2/200AC/2X21 - Single relay 2907053
-
REL-IR4/24DC/4X21 - Single relay 2907054
-
REL-IR4/100AC/4X21 - Single relay 2907055
-
REL-IR4/200AC/4X21 - Single relay 2907056
-
FBS 2-6 - Plug-in bridge 3030336
-
FBS 2-6 BU - Plug-in bridge 3036932
-
FBS 2-6 GY - Plug-in bridge 3032237
-
STP 5-2 - Marker carriers 0800967
-
RIF-RH-2 - Retaining bracket 2900954
-
RIF-RHS-2 - Retaining bracket 2908043
-
RIF-RHM-2 - Relay retaining bracket 2905984
-
MPS-MT - Test plug 0201744
-
RIF-LDP-12-24 DC - Plug-in module 2900939
-
RIF-LDP-48-60 DC - Plug-in module 2900940
-
RIF-LDP-110 DC - Plug-in module 2900941
-
RIF-LV-12-24 UC - Plug-in module 2900942
-
RIF-LV-48-60 UC - Plug-in module 2900943
-
RIF-LV-120-230 AC/110 DC - Plug-in module 2900944
-
RIF-V-12-24 UC - Plug-in module 2900945
-
RIF-V-120-230 UC - Plug-in module 2900948
-
RIF-RC-12-24 UC - Plug-in module 2900949
-
RIF-RC-120-230 UC - Plug-in module 2900951
-
RIF-T3-24UC - Timer module 2902647
-
RIF-BR-12-230 AC - Plug-in module 2907060
-
RIF-LDM-12-24 DC - Plug-in module 2907057
-
NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
-
NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
-
NS 35/ 7,5 WH PERF 2000MM - DIN rail perforated 1204119
-
NS 35/ 7,5 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204122
-
NS 35/ 7,5 AL UNPERF 2000MM - DIN rail, unperforated 0801704
-
NS 35/ 7,5 ZN PERF 2000MM - DIN rail perforated 1206421
-
NS 35/ 7,5 ZN UNPERF 2000MM - DIN rail, unperforated 1206434
-
NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
-
NS 35/ 7,5 CAP - End cap 1206560
-
NS 35/15 PERF 2000MM - DIN rail perforated 1201730
-
NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
-
NS 35/15 WH PERF 2000MM - DIN rail perforated 0806602
-
NS 35/15 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204135
-
NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
-
NS 35/15 ZN PERF 2000MM - DIN rail perforated 1206599
-
NS 35/15 ZN UNPERF 2000MM - DIN rail, unperforated 1206586
-
NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
-
NS 35/15 CAP - End cap 1206573
-
NS 35/15-2,3 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201798
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057