RIF-BR-12-230 AC - Plug-in module
2907060

Plug-in module, for mounting on RIF-1, RIF-2, RIF-3, and RIF-4, with bridge rectifier, input voltage: 12 V AC ... 230 V AC


Product Details




Product type Plug-in module
Product family RIFLINE complete

Nominal voltage UN 12 V AC ... 230 V AC

Input voltage range 12 V AC ... 230 V AC

Corrosive gas test
Identification ISA-S71.04. G3 Harsh Group
EN 60068-2-60

Item number 2907060
Packing unit 1 pc
Minimum order quantity 10 pc
Sales Key C05
Product Key CK6536
Catalog Page Page 316 (C-5-2019)
GTIN 4055626181189
Weight per Piece (including packing) 3.2 g
Weight per Piece (excluding packing) 3 g
Customs tariff number 85363010
Country of origin CN


ECLASS

ECLASS-9.0 27371692
ECLASS-10.0.1 27371692
ECLASS-11.0 27371692

ETIM

ETIM 8.0 EC002586

UNSPSC

UNSPSC 21.0 39122300

CSA

Approval ID: 76787

UL Recognized

Approval ID: FILE E 113228

REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”

Compatible Products