MINI POWER power supplies for MCR technology
In measurement and control technology (MCR), modular electronics housing has become the industry standard. MINI POWER is the power supply unit to go with it. The devices are flexible, thanks to special voltages and special versions.
MINI-SYS-PS-100-240AC/24DC/1.5
-
Power supply
2866983
Please use the following item in new systems: 2904614
Primary-switched MINI POWER power supply for DIN rail mounting, input: 1-phase, output: 24 V DC/1.5 A
Product details
| Nominal input voltage range | 100 V AC ... 240 V AC |
| Input voltage range | 85 V AC ... 264 V AC |
| Input voltage range AC | 85 V AC ... 264 V AC |
| Voltage type of supply voltage | AC |
| Inrush current | < 15 A (0.6 A2s) |
| Inrush current integral (I2t) | 0.6 A2s |
| AC frequency range | 45 Hz ... 65 Hz |
| Mains buffering time | typ. 35 ms (120 V AC) |
| typ. 150 ms (230 V AC) | |
| Current consumption | 0.75 A (120 V AC) |
| 0.45 A (230 V AC) | |
| Nominal power consumption | 90 VA |
| Protective circuit | Transient surge protection; Varistor |
| Typical response time | < 0.5 s |
| Input fuse | 3.15 A (slow-blow, internal) |
| Permissible backup fuse | B6 B10 B16 |
| Recommended breaker for input protection | 6 A ... 16 A (Characteristics B, C, D, K) |
| Efficiency | > 84 % (for 230 V AC and nominal values) |
| Output characteristic | U/I |
| Nominal output voltage | 24 V DC ±1 % |
| Nominal output current (IN) | 1.5 A (-25 °C ... 60 °C) |
| Output current limit | 7 A (in the event of a short-circuit) |
| POWER BOOST (IBoost) | 2 A (-25 °C ... 40 °C permanent) |
| Derating | 60 °C ... 70 °C (2.5 %/K) |
| Feedback voltage resistance | 35 V DC |
| Protection against overvoltage at the output (OVP) | < 30 V DC |
| Max. capacitive load | unlimited |
| Control deviation | < 1 % (change in load, static 10 % ... 90 %) |
| < 3 % (change in load, dynamic 10 % ... 90 %) | |
| < 0.1 % (change in input voltage ±10 %) | |
| Residual ripple | < 40 mVPP (20 MHz) |
| Short-circuit-proof | yes |
| Output power | 36 W |
| Peak switching voltages idling | < 20 mVPP (20 MHz) |
| Peak switching voltages nominal load | < 20 mVPP (20 MHz) |
| Maximum no-load power dissipation | 1.5 W |
| Power loss nominal load max. | 6.5 W |
| Rise time | < 2 ms |
| Connection in parallel | yes, for redundancy and increased capacity. Maximum of 2 devices for redundancy on DIN rail connector. |
| Connection in series | no |
| Signal: DC OK floating | |
| Output description | UOUT > 21.5 V: Contact closed |
| Maximum switching voltage | ≤ 30 V AC/DC |
| Output voltage | 30 V AC/DC |
| Continuous load current | ≤ 1 A |
| Input | |
| Connection method | Pluggable screw connection |
| Conductor cross-section, rigid min. | 0.2 mm² |
| Conductor cross-section, rigid max. | 2.5 mm² |
| Conductor cross-section flexible min. | 0.2 mm² |
| Conductor cross-section flexible max. | 2.5 mm² |
| Conductor cross-section AWG min. | 24 |
| Conductor cross-section AWG max. | 12 |
| Stripping length | 7 mm |
| Screw thread | M3 |
| Tightening torque, min | 0.5 Nm |
| Tightening torque max | 0.6 Nm |
| Output | |
| Connection method | Pluggable screw connection |
| Conductor cross-section, rigid min. | 0.2 mm² |
| Conductor cross-section, rigid max. | 2.5 mm² |
| Conductor cross-section flexible min. | 0.2 mm² |
| Conductor cross-section flexible max. | 2.5 mm² |
| Conductor cross-section AWG min. | 24 |
| Conductor cross-section AWG max. | 12 |
| Stripping length | 7 mm |
| Screw thread | M3 |
| Tightening torque, min | 0.5 Nm |
| Tightening torque max | 0.6 Nm |
| Signal | |
| Conductor cross-section, rigid min. | 0.2 mm² |
| Conductor cross-section, rigid max. | 2.5 mm² |
| Conductor cross-section flexible min. | 0.2 mm² |
| Conductor cross-section flexible max. | 2.5 mm² |
| Conductor cross-section AWG min. | 24 |
| Conductor cross-section AWG max. | 12 |
| Screw thread | M3 |
| Tightening torque, min | 0.5 Nm |
| Tightening torque max | 0.6 Nm |
| Types of signaling | LED |
| Relay contact | |
| Operating voltage display | Green LED |
| Signal output: DC OK floating | |
| Status display | "DC OK" LED green |
| Note on status display | UOUT > 21.5 V: LED lights up |
| Insulation voltage input/output | 4 kV (type test) |
| 3 kV (routine test) |
| Product type | Power supply |
| Product family | MINI POWER |
| MTBF (IEC 61709, SN 29500) | > 2789000 h (40 °C) |
| Insulation characteristics | |
| Protection class | II (in closed control cabinet) |
| Overvoltage category | III |
| Degree of pollution | 2 |
| Width | 35 mm |
| Height | 99 mm |
| Depth | 95 mm |
| Installation dimensions | |
| Installation distance right/left | 0 mm / 0 mm |
| Installation distance top/bottom | 50 mm / 50 mm |
| Mounting type | DIN rail mounting |
| Assembly note | alignable: horizontally 0 mm, vertically 50 mm |
| Mounting position | horizontal DIN rail NS 35, EN 60715 |
| With protective coating | no |
| Housing material | Plastic |
| Type of housing | Polyamide PA, color: green |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -25 °C ... 70 °C (> 60 °C Derating: 2,5 %/K) |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Climatic class | 3K3 (in acc. with EN 60721) |
| Max. permissible relative humidity (operation) | ≤ 95 % (at 25 °C, non-condensing) |
| Shock | 18 ms, 30g, in each space direction (according to IEC 60068-2-27) |
| Vibration (operation) | < 15 Hz, amplitude ±2.5 mm (according to IEC 60068-2-6) |
| 15 Hz ... 150 Hz, 2.3g, 90 min. | |
| Temp code | T4A ≤ 70 °C |
| Rail applications | EN 50121-4 |
| Standard – Electronic equipment for use in electrical power installations and their assembly into electrical power installations | EN 50178/VDE 0160 (PELV) |
| Standard – Limitation of mains harmonic currents | EN 61000-3-2 |
| Standard - Electrical safety | EN 60950-1/VDE 0805 (SELV) |
| Standard – Safety extra-low voltage | EN 60950-1 (SELV) and EN 60204 (PELV) |
| EN 60204 (PELV) | |
| Standard - Safe isolation | DIN VDE 0100-410 |
| UL approvals | UL/C-UL listed UL 508 |
| UL/C-UL Recognized UL 60950-1 | |
| UL ANSI/ISA-12.12.01 Class I, Division 2, Groups A, B, C, D (Hazardous Location) | |
| Conformity/Approvals | |
| SIL in accordance with IEC 61508 | 0 |
| Performance level according to ISO 13849 | without |
| Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
| Low Voltage Directive | Conformance with Low Voltage Directive 2014/35/EC |
| EMC requirements for noise emission | EN 61000-6-3 |
| EN 61000-6-4 | |
| EMC requirements for noise immunity | EN 61000-6-1 |
| EN 61000-6-2 | |
| Noise emission | |
| Standards/regulations | EN 55011 (EN 55022) |
| Electrostatic discharge | |
| Standards/regulations | EN 61000-4-2 |
| Housing | Level 3 |
| Electrostatic discharge | |
| Contact discharge | 6 kV |
| Discharge in air | 8 kV |
| Comments | Criterion B |
| Electromagnetic HF field | |
| Standards/regulations | EN 61000-4-3 |
| Electromagnetic HF field | |
| Frequency range | 80 MHz ... 2 GHz |
| Test field strength | 10 V/m |
| Comments | Criterion A |
| Fast transients (burst) | |
| Standards/regulations | EN 61000-4-4 |
| Fast transients (burst) | |
| Input | 4 kV (level 4 - asymmetrical: conductor to ground) |
| Output | 2 kV (level 3 - asymmetrical: conductor to ground) |
| Signal | 1 kV (level 2 - asymmetrical: conductor to ground) |
| Comments | Criterion B |
| Surge voltage load (surge) | |
| Standards/regulations | EN 61000-4-5 |
| Surge voltage load (surge) | |
| Input | 4 kV (level 4 - asymmetrical: conductor to ground) |
| 2 kV (level 4 - symmetrical: conductor to conductor) | |
| Output | 0.5 kV (level 1 - asymmetrical: conductor to ground) |
| 0.5 kV (level 1 - symmetrical: conductor to conductor) | |
| Signal | 0.5 kV (level 1 - asymmetrical: conductor to ground) |
| Comments | Criterion B |
| Conducted interference | |
| Standards/regulations | EN 61000-4-6 |
| Conducted interference | |
| Input/output/signal | Level 3 - asymmetrical |
| Frequency range | 0.15 MHz ... 80 MHz |
| Comments | Criterion A |
| Voltage | 10 V |
| Voltage dips | |
| Standards/regulations | EN 61000-4-11 |
| Emitted interference | |
| Standards/regulations | EN 61000-6-3 |
| Radio interference voltage in acc. with EN 55011 | EN 55011 (EN 55022) Class B, area of application: Industry and residential |
| Emitted radio interference in acc. with EN 55011 | EN 55011 (EN 55022) Class B, area of application: Industry and residential |
| Item number | 2866983 |
| Packing unit | 1 pc |
| Sales key | CM11 |
| Product key | CMPM13 |
| GTIN | 4017918960650 |
| Weight per piece (including packing) | 288 g |
| Weight per piece (excluding packing) | 250 g |
| Customs tariff number | 85044095 |
| Country of origin | CN |
UNSPSC
| UNSPSC 21.0 | 39121000 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-25
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 1bfab962-b8da-4486-afcb-42d2144e8c76 |
| EF3.1 Climate Change | |
| CO2e kg | 3.322 kg CO2e |
Compatible products
Your advantages
Easy-maintenance connection technology thanks to keyed COMBICON connectors
For supplying the supply voltage via the foot element (DIN rail connector) where AC voltages are available
100 V AC ... 240 V AC nominal input voltage range
Output voltage: 24 V DC
For up to 60 MINI Analog modules
For up to 1.5 A, secondary
Status and error indication via diagnostic LEDs
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057